Altium

Electrical Rule Check Report

Date : 3/27/2015
Time : 2:36:11 PM
Filename : \\vette02\PMP_PCB\PMP EVM ARCHIVE\AIP_Numbers\AIP041\AIP041A_Altium_Files_RevA\Project Outputs\ERC\AIP041A_Electrical Rules Check.html

Class Document Message
Warning AIP041A.SchDoc Net EN has no driving source (Pin D3-1,Pin JP3-2,Pin U2-20)
Warning AIP041A.SchDoc Net NetC2_1 has no driving source (Pin C2-1,Pin R1-2,Pin U3-D2)
Warning AIP041A.SchDoc Net NetR3_2 has no driving source (Pin R3-2,Pin U3-C2)
Warning AIP041A.SchDoc Net REXT has no driving source (Pin R5-1,Pin U2-15,Pin U3-B1)
Warning AIP041A.SchDoc Net SBWTCK has no driving source (Pin J4-4,Pin U5-47)
Warning AIP041A.SchDoc Net SCL has only one pin (Pin U5-31)
Warning AIP041A.SchDoc Net SDA has only one pin (Pin U5-30)
Warning AIP041A.SchDoc Net VDIV has no driving source (Pin C13-2,Pin C18-1,Pin R18-2,Pin R23-1,Pin SW3-2,Pin SW3-5,Pin SW4-2,Pin U2-3)
Warning AIP041A.SchDoc Net VPULLDOWN has no driving source (Pin R18-1,Pin R26-2,Pin U3-C1)
Back to top