Multiple Gesture and Motion Detection Version 1.0.1 ============= Overview ======== This is the Multiple Gesture and Motion Detecion lab for the TI IWR68xx EVM. Features ======== The following features are supported: * Detection and classification of two hand gestures * Person/motion detection at different ranges up to 3.5m * Supports mmWave SDK 3.1.1.2 * Supports IWR6843 ES1.0 devices. New and Updated Features ======================== * N/A Resolved Incident Reports ========================= **Table 1**: Resolved IRs for this Release IR Parent/Child Number | Severity level | IR Description -----------------------|----------------|---------------- N/A | NA | NA Known Issues ============ **Table 2**: Known Issue IRs for this release IR Parent/Child Number | Severity level | IR Description -----------------------|----------------|---------------- N/A | NA | NA Work Arounds for Major Known Issues =================================== The following are workarounds for each known issue with a major severity that exists in this release: * N/A Limitations ========================= The following is a list of known limitations for this release that were known at the time of release: * N/A