************************ *** V2.0 Release *** ************************ ======================================================================== DGP PROJECT RELEASE NOTES ======================================================================== Release Date: 2024-05-03 FPGA Configuration Version: 1.0.054 Programmer's Guide Version: DLPU100A ======================================================================== TOOL COMPATIBILITY: DLP Composer (DGP Version): v15.3.0.7 DLP Control Program: v15.1.026 MSP430 Reference Code: V1.2 ======================================================================== Release Notes V2.0: * Added 60Hz frame rate sequence to DLP2021_DGP_RGB version NOTE: the 60Hz sequence only support Baseline sequence set * NOTE: use integer numbers instead of decimal numbers for RGB duty cycles