************************ *** V2.0 Release *** ************************ ======================================================================== DGP PROJECT RELEASE NOTES ======================================================================== Release Date: 2024-05-03 FPGA Configuration Version: 1.0.054 Programmer's Guide Version: DLPU100A ======================================================================== TOOL COMPATIBILITY: DLP Composer (DGP Version): v15.3.0.7 DLP Control Program: v15.1.026 MSP430 Reference Code: V1.2 ======================================================================== Release Notes V2.0: * Added 60Hz frame rate sequence NOTE: the 60Hz sequence only support Baseline sequence set * Updated default configuration to display Racecar Video on start * NOTE: use integer numbers instead of decimal numbers for RGB duty cycles ======================================================================== Release Notes V1.2: * Added test patterns and test video * Updated default configuration to enable test pattern on start NOTE: if changing video contents, you must change to the default configuration to match your new video contents * Updated default configration to enable TRC by default * Added high efficiency sequence ======================================================================== Release Notes V1.1: * Support for wider duty cycle ranges. Minimum duty cycle: * Blue DC: 10% ======================================================================== Release Notes V1.0: * Support conversion of video formats as well as image formats * Support for wider duty cycle ranges. Minimum duty cycles: * Red DC: 20% * Green DC: 33% * Blue DC: 15%