Go to the source code of this file.
|
| struct | Sent_Obj |
| | SENT Wave Struct Sync Pulse: 56 ticks 4 bit Status and Message Pulse: 17-32 tick 4 bit (9:12) Data0 Field: 17-32 ticks 4 bit (5:8) Data1 Field: 17-32 ticks 4 bit (1:4) Data2 Field: 17-32 ticks 4 bit (9-12) Data3 Field: 17-32 ticks 4 bit (5-8) Data4 Field: 17-32 ticks 4 bit (1-4) Data5 Field: 17-32 ticks 4 bit CRC: 17-32 ticks. More...
|
| |
◆ MSS_CTRL_ICSSM_PRU_GPIO_OUT_CTRL_VALUE
| #define MSS_CTRL_ICSSM_PRU_GPIO_OUT_CTRL_VALUE (0x17F) |
Value to be set in ICSSM_PRU0_GPIO_OUT_CTRL and ICSSM_PRU1_GPIO_OUT_CTRL registers when using pins in GPIO mode. 1 - Input 0- Output This configures PRG0_PRUx_GPIO0, PRG0_PRUx_GPIO1, PRG0_PRUx_GPIO2, PRG0_PRUx_GPIO3, PRG0_PRUx_GPIO4, PRG0_PRUx_GPIO5, PRG0_PRUx_GPIO6, PRG0_PRUx_GPIO8 as input pins.
◆ CRC4_LUT_OFFSET
| #define CRC4_LUT_OFFSET (0x00U) |
◆ CH0_DATA_READY_FLAG_OFFSET
| #define CH0_DATA_READY_FLAG_OFFSET (0x00U) |
◆ CH1_DATA_READY_FLAG_OFFSET
| #define CH1_DATA_READY_FLAG_OFFSET (0x01U) |
◆ CH2_DATA_READY_FLAG_OFFSET
| #define CH2_DATA_READY_FLAG_OFFSET (0x02U) |
◆ CH3_DATA_READY_FLAG_OFFSET
| #define CH3_DATA_READY_FLAG_OFFSET (0x03U) |
◆ CH4_DATA_READY_FLAG_OFFSET
| #define CH4_DATA_READY_FLAG_OFFSET (0x04U) |
◆ CH5_DATA_READY_FLAG_OFFSET
| #define CH5_DATA_READY_FLAG_OFFSET (0x05U) |
◆ CH6_DATA_READY_FLAG_OFFSET
| #define CH6_DATA_READY_FLAG_OFFSET (0x06U) |
◆ CH7_DATA_READY_FLAG_OFFSET
| #define CH7_DATA_READY_FLAG_OFFSET (0x07U) |
◆ CH0_DATA_OFFSET
| #define CH0_DATA_OFFSET (0x40U) |
◆ CH1_DATA_OFFSET
| #define CH1_DATA_OFFSET (0x4CU) |
◆ CH2_DATA_OFFSET
| #define CH2_DATA_OFFSET (0x58U) |
◆ CH3_DATA_OFFSET
| #define CH3_DATA_OFFSET (0x64U) |
◆ CH4_DATA_OFFSET
| #define CH4_DATA_OFFSET (0x70U) |
◆ CH5_DATA_OFFSET
| #define CH5_DATA_OFFSET (0x7CU) |
◆ CH6_DATA_OFFSET
| #define CH6_DATA_OFFSET (0x88U) |
◆ CH7_DATA_OFFSET
| #define CH7_DATA_OFFSET (0x94U) |
◆ CH0_FLAG_MASK
| #define CH0_FLAG_MASK (0xFFU) |
◆ CH1_FLAG_MASK
| #define CH1_FLAG_MASK (0xFF00U) |
◆ CH2_FLAG_MASK
| #define CH2_FLAG_MASK (0xFF0000U) |
◆ CH3_FLAG_MASK
| #define CH3_FLAG_MASK (0xFF000000U) |
◆ CH4_FLAG_MASK
| #define CH4_FLAG_MASK (0xFFU) |
◆ CH5_FLAG_MASK
| #define CH5_FLAG_MASK (0xFF00U) |
◆ CH6_FLAG_MASK
| #define CH6_FLAG_MASK (0xFF0000U) |
◆ CH7_FLAG_MASK
| #define CH7_FLAG_MASK (0xFF000000U) |
◆ CONFIG_TICK_TIME_OFFSET
| #define CONFIG_TICK_TIME_OFFSET (0x0U) |
◆ STATUS_COM_BIT_OFFSET
| #define STATUS_COM_BIT_OFFSET (0x2U) |
◆ DATA0_OFFSET
| #define DATA0_OFFSET (0x3U) |
◆ DATA1_OFFSET
| #define DATA1_OFFSET (0x4U) |
◆ DATA2_OFFSET
| #define DATA2_OFFSET (0x5U) |
◆ DATA3_OFFSET
| #define DATA3_OFFSET (0x6U) |
◆ DATA4_OFFSET
| #define DATA4_OFFSET (0x7U) |
◆ DATA5_OFFSET
| #define DATA5_OFFSET (0x8U) |
◆ CRC_OFFSET
| #define CRC_OFFSET (0x9U) |
◆ ERROR_STATUS_OFFSET
| #define ERROR_STATUS_OFFSET (0xAU) |
◆ Sent_Handle
SENT FRame handle.
SENT Frame opaque handle used to call any SENT related APIs.
◆ gPruIcss0Handle
Global Structure pointer holding PRUSS1 memory Map.