| Module | Supported CPUs | SysConfig Support | OS support | Key features tested | Key features not tested / NOT supported |
| Cache | R5F | YES | FreeRTOS, NORTOS | Cache write back, invalidate, enable/disable | - |
| Clock | R5F | YES | FreeRTOS, NORTOS | Tick timer at user specified resolution, timeouts and delays | - |
| CycleCounter | R5F | NA | FreeRTOS, NORTOS | Measure CPU cycles using CPU specific internal counters | - |
| Debug | R5F | YES | FreeRTOS, NORTOS | Logging and assert to any combo of: UART, CCS, shared memory | - |
| Heap | R5F | NA | FreeRTOS, NORTOS | Create arbitrary heaps in user defined memory segments | - |
| Hwi | R5F | YES | FreeRTOS, NORTOS | Interrupt register, enable/disable/restore | - |
| MPU | R5F | YES | FreeRTOS, NORTOS | Setup MPU and control access to address space | - |
| Semaphore | R5F | NA | FreeRTOS, NORTOS | Binary, Counting Semaphore, recursive mutexs with timeout | - |
| Task | R5F | NA | FreeRTOS | Create, delete tasks | - |
| Timer | R5F | YES | FreeRTOS, NORTOS | Configure arbitrary timers | - |
| Peripheral | Supported CPUs | SysConfig Support | Key features tested | Key features not tested / NOT supported |
| ADC | R5F | YES | Software triggered conversion | - |
| Bootloader | R5F | YES | Only compiled | - |
| CMPSS | R5F | YES | Only compiled | - |
| DAC | R5F | YES | Constant voltage and square wave generation | - |
| ECAP | R5F | YES | ECAP APWM generation mode | - |
| EDMA | R5F | YES | DMA transfer using interrupt and polling mode, QDMA Transfer, Channel Chaining, PaRAM Linking | - |
| EPWM | R5F | YES | Different Frequency, Duty cycle, interrupt mode | - |
| EQEP | R5F | YES | Frequency measurement | - |
| FSI | R5F | YES | Only compiled | - |
| GPIO | R5F | YES | Only compiled | - |
| I2C | R5F | YES | Controller mode, basic read/write | - |
| IPC Notify | R5F | YES | Low latency IPC between RTOS/NORTOS CPUs | - |
| IPC Rpmsg | R5F | YES | RPMessage protocol based IPC, All R5F cores | M4F core |
| MCAN | R5F | YES | Only compiled | - |
| MCSPI | R5F | YES | Only compiled | - |
| MDIO | R5F | YES | Only compiled | - |
| MPU Firewall | R5F | YES | Only compiled | - |
| PINMUX | R5F | YES | Only compiled | - |
| PRUICSS | R5F | YES | Only compiled | - |
| QSPI | R5F | YES | Read direct, Write indirect, Read/Write commands, DMA for read | - |
| SDFM | R5F | YES | Only compiled | - |
| SOC | R5F | YES | lock/unlock MMRs, get CPU name, clock enable, set Hz | - |
| SPINLOCK | R5F | NA | Lock, unlock HW spinlocks | - |
| UART | R5F | YES | Basic read/write, polling, interrupt mode | HW flow control not tested, DMA mode not supported |
| WATCHDOG | R5F | YES | Only compiled | - |