AM263x MCU+ SDK  11.00.00
PRU IO

Table of Contents

Introduction

The Sitara Devices contain PRU Cores which are capable of executing instructions in a completely deterministic manner. The clock speed options available is 200MHz giving us a resolution of upto 5ns. This allows us to use PRU Cores for realtime I/O control applications. The modules present in this section provides support for quicker development of software for such use-cases.

This section consists of description of interfaces/modules developed using PRU: