Introduction
This example demonstrates the usage of GPIO module to emulate the SPI controller on R5FSS0_0. MCSPI module is configured as a peripheral on R5FSS0_1 to simulate a real controller-peripheral environment.
4 different GPIO pins are configured to emulate SPI controller by bitbanging the data. GPIO43 as SPIPICO, GPIO44 as SPIPOCI, GPIO45 as SPICLK & GPIO46 as Chip Select(CS) It demonstrates 8-bit and 32-bit full-duplex transfers, with configurable word and message sizes.
The transfer is done in the worst case scenario at a mean frequency of 6.25MHz, the controller SPICLK frequency can be fixed by using appropriate delays.
When transfer is completed, TX and RX buffer data are compared. If data is matched, test result is passed otherwise failed.
External Connections
- Connect GPIO43 -> SPI1_D1 (HSEC 49 -> HSEC 77)
- Connect GPIO44 -> SPI1_D0 (HSEC 51 -> HSEC 75)
- Connect GPIO45 -> SPI1_CLK (HSEC 53 -> HSEC 79)
- Connect GPIO46 -> SPI1_CS0 (HSEC 55 -> HSEC 81)
- The above pins can be connected with an oscilloscope to view the transfer waveforms
Supported Combinations
| Parameter | Value |
| CPU + OS | r5fss0-0 nortos |
| r5fss0-1 nortos |
| Toolchain | ti-arm-clang |
| Boards | am263x-cc |
| Example folder | examples/drivers/gpio/gpio_spi_master |
Steps to Run the Example
See Also
MCSPI GPIO
Sample Output
Shown below is a sample output when the application is run,
[Cortex_R5_0] GPIO controller operation started...
[Cortex_R5_1] MCSPI peripheral operation started...
[Cortex_R5_0]
[Cortex_R5_1] PERIPHERAL | 0xaaaaaaaa | 0xaaaaaaaa
[Cortex_R5_0] CONTROLLER | 0xaaaaaaaa | 0xaaaaaaaa
[Cortex_R5_1]
[Cortex_R5_0]
[Cortex_R5_1] PERIPHERAL | 0xaaaaaaab | 0xaaaaaaab
[Cortex_R5_0] CONTROLLER | 0xaaaaaaab | 0xaaaaaaab
[Cortex_R5_1]
[Cortex_R5_0]
[Cortex_R5_1] PERIPHERAL | 0xaaaaaaac | 0xaaaaaaac
[Cortex_R5_0] CONTROLLER | 0xaaaaaaac | 0xaaaaaaac
[Cortex_R5_1]
[Cortex_R5_0]
[Cortex_R5_1] PERIPHERAL | 0xaaaaaaad | 0xaaaaaaad
[Cortex_R5_0] CONTROLLER | 0xaaaaaaad | 0xaaaaaaad
[Cortex_R5_1] All tests have passed!!
[Cortex_R5_0] All tests have passed!!
GPIO Controller MCSPI peripheral demonstration on Logic Analyzer 8