EDMA instance attributes - used during init time.
Data Fields | |
| uint32_t | baseAddr |
| EDMA_InitParams | initPrms |
| uint32_t | compIntrNumber |
| uint32_t | intrAggEnableAddr |
| uint32_t | intrAggEnableMask |
| uint32_t | intrAggStatusAddr |
| uint32_t | intrAggClearMask |
| uint32_t EDMA_Attrs::baseAddr |
Peripheral base address
| EDMA_InitParams EDMA_Attrs::initPrms |
Init params
| uint32_t EDMA_Attrs::compIntrNumber |
Completion interrupt number.
| uint32_t EDMA_Attrs::intrAggEnableAddr |
Interrupt Aggregator enable address
| uint32_t EDMA_Attrs::intrAggEnableMask |
Interrupt Aggregator enable mask
| uint32_t EDMA_Attrs::intrAggStatusAddr |
Interrupt Aggregator enable address
| uint32_t EDMA_Attrs::intrAggClearMask |
Interrupt Aggregator clear mask