AM263x MCU+ SDK  08.06.00
qspi/v0/qspi.h
Go to the documentation of this file.
1 /*
2  * Copyright (C) 2021 Texas Instruments Incorporated
3  *
4  * Redistribution and use in source and binary forms, with or without
5  * modification, are permitted provided that the following conditions
6  * are met:
7  *
8  * Redistributions of source code must retain the above copyright
9  * notice, this list of conditions and the following disclaimer.
10  *
11  * Redistributions in binary form must reproduce the above copyright
12  * notice, this list of conditions and the following disclaimer in the
13  * documentation and/or other materials provided with the
14  * distribution.
15  *
16  * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
21  * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
22  * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
23  * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
24  * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
25  * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
26  * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
27  * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
28  * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
29  * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
30  * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 
50 #ifndef QSPI_H_
51 #define QSPI_H_
52 
53 /* ========================================================================== */
54 /* Include Files */
55 /* ========================================================================== */
56 
57 #include <stdint.h>
58 #include <stdbool.h>
59 #include <kernel/dpl/HwiP.h>
60 #include <kernel/dpl/SemaphoreP.h>
61 #include <drivers/hw_include/cslr_qspi.h>
62 #include <drivers/edma.h>
63 
64 #ifdef __cplusplus
65 extern "C" {
66 #endif
67 
68 /* ========================================================================== */
69 /* Macros & Typedefs */
70 /* ========================================================================== */
71 
73 typedef void *QSPI_Handle;
74 
83 #define QSPI_CS0 (0U)
84 #define QSPI_CS1 (1U)
85 #define QSPI_CS2 (2U)
86 #define QSPI_CS3 (3U)
87 
97 #define QSPI_CMD_INVALID_OPCODE (0xFFU)
98 #define QSPI_CMD_INVALID_ADDR (0xFFFFFFFFU)
99 
109 #define QSPI_TRANSFER_COMPLETED (0U)
110 #define QSPI_TRANSFER_STARTED (1U)
111 #define QSPI_TRANSFER_CANCELLED (2U)
112 #define QSPI_TRANSFER_FAILED (3U)
113 #define QSPI_TRANSFER_CSN_DEASSERT (4U)
114 #define QSPI_TRANSFER_TIMEOUT (5U)
115 
125 #define QSPI_RX_LINES_SINGLE (0U)
126 #define QSPI_RX_LINES_DUAL (1U)
127 #define QSPI_RX_LINES_QUAD (2U)
128 
144 #define QSPI_FF_POL0_PHA0 ((CSL_QSPI_SPI_DC_REG_CKPH0_CKP_0_SHIFT_OUT_FALLING_EDGE \
145  << CSL_QSPI_SPI_DC_REG_CKPH0_SHIFT) | \
146  (CSL_QSPI_SPI_DC_REG_CKP0_DATA_INACTIVE << \
147  CSL_QSPI_SPI_DC_REG_CKP0_SHIFT))
148 #define QSPI_FF_POL0_PHA1 ((CSL_QSPI_SPI_DC_REG_CKPH0_CKP_0_SHIFT_OUT_RISING_EDGE \
149  << CSL_QSPI_SPI_DC_REG_CKPH0_SHIFT) | \
150  (CSL_QSPI_SPI_DC_REG_CKP0_DATA_INACTIVE << \
151  CSL_QSPI_SPI_DC_REG_CKP0_SHIFT))
152 #define QSPI_FF_POL1_PHA0 ((CSL_QSPI_SPI_DC_REG_CKPH0_CKP_1_SHIFT_OUT_RISING_EDGE \
153  << CSL_QSPI_SPI_DC_REG_CKPH0_SHIFT) | \
154  (CSL_QSPI_SPI_DC_REG_CKP0_DATA_ACTIVE << \
155  CSL_QSPI_SPI_DC_REG_CKP0_SHIFT))
156 #define QSPI_FF_POL1_PHA1 ((CSL_QSPI_SPI_DC_REG_CKPH0_CKP_1_SHIFT_OUT_FALLING_EDGE \
157  << CSL_QSPI_SPI_DC_REG_CKPH0_SHIFT) | \
158  (CSL_QSPI_SPI_DC_REG_CKP0_DATA_ACTIVE << \
159  CSL_QSPI_SPI_DC_REG_CKP0_SHIFT))
160 
170 #define QSPI_CS_POL_ACTIVE_LOW (CSL_QSPI_SPI_DC_REG_CSP0_ACTIVE_LOW)
171 #define QSPI_CS_POL_ACTIVE_HIGH (CSL_QSPI_SPI_DC_REG_CSP0_ACTIVE_HIGH)
172 
182 #define QSPI_DATA_DELAY_0 (CSL_QSPI_SPI_DC_REG_DD0_CS_TO_DATA_DELAY_0)
183 #define QSPI_DATA_DELAY_1 (CSL_QSPI_SPI_DC_REG_DD0_CS_TO_DATA_DELAY_1)
184 #define QSPI_DATA_DELAY_2 (CSL_QSPI_SPI_DC_REG_DD0_CS_TO_DATA_DELAY_2)
185 #define QSPI_DATA_DELAY_3 (CSL_QSPI_SPI_DC_REG_DD0_CS_TO_DATA_DELAY_3)
186 
188 /* ========================================================================== */
189 /* Structure Definitions */
190 /* ========================================================================== */
191 
199 typedef struct
200 {
201  uint32_t count;
203  void *buf;
205  uint32_t addrOffset;
207  uint32_t status;
209  uint32_t transferTimeout;
212 
213 typedef struct
214 {
215  uint8_t cmd;
217  uint32_t cmdAddr;
220  uint8_t numAddrBytes;
222  void *rxDataBuf;
224  uint32_t rxDataLen;
227 
228 typedef struct
229 {
230  uint8_t cmd;
232  uint32_t cmdAddr;
235  uint8_t numAddrBytes;
237  void *txDataBuf;
239  uint32_t txDataLen;
242 
253 typedef struct
254 {
255  uint32_t edmaInst;
257 } QSPI_Params;
258 
265 typedef struct
266 {
267  uint32_t edmaTcc;
269  uint32_t edmaChId;
271  uint32_t edmaParam;
273  uint32_t edmaRegionId;
275  uint32_t edmaBaseAddr;
277  uint32_t isIntEnabled;
284 
288 typedef struct
289 {
290  /*
291  * User params
292  */
295  uint32_t transferMode;
297  uint32_t rxLines;
299  uint8_t readCmd;
301  uint8_t writeCmd;
303  uint32_t frmLength;
305  uint32_t numAddrBytes;
307  uint32_t numDummyBits;
314  /*
315  * State variables
316  */
317  uint32_t isOpen;
328 } QSPI_Object;
329 
330 
332 typedef struct
333 {
334  /*
335  * SOC configuration
336  */
337  uintptr_t baseAddr;
339  uintptr_t memMapBaseAddr;
341  uint32_t inputClkFreq;
343  uint32_t baudRateDiv;
345  uint32_t chipSelect;
347  uint32_t csPol;
349  uint32_t frmFmt;
351  uint32_t dataDelay;
353  uint32_t rxLines;
355  uint32_t wrdLen;
357  uint32_t intrNum;
359  uint32_t intrEnable;
361  uint8_t intrPriority;
363  uint32_t dmaEnable;
366 } QSPI_Attrs;
367 
368 typedef struct
369 {
374 } QSPI_Config;
375 
377 extern QSPI_Config gQspiConfig[];
379 extern uint32_t gQspiConfigNum;
380 
381 /* ========================================================================== */
382 /* Function Declarations */
383 /* ========================================================================== */
384 
388 void QSPI_init(void);
389 
393 void QSPI_deinit(void);
394 
400 void QSPI_Params_init( QSPI_Params *qspiParams);
401 
416 QSPI_Handle QSPI_open(uint32_t index, const QSPI_Params *openParams);
417 
427 void QSPI_close(QSPI_Handle handle);
428 
441 QSPI_Handle QSPI_getHandle(uint32_t index);
442 
455 uint32_t QSPI_getInputClk(QSPI_Handle handle);
456 
475 
497 
506 
515 
526 int32_t QSPI_readCmd(QSPI_Handle handle, QSPI_ReadCmdParams *rdParams);
527 
538 int32_t QSPI_writeCmd(QSPI_Handle handle, QSPI_WriteCmdParams *wrParams);
539 
548 int32_t QSPI_setWriteCmd(QSPI_Handle handle, uint8_t command);
549 
558 int32_t QSPI_setReadCmd(QSPI_Handle handle, uint8_t command);
559 
571 int32_t QSPI_setAddressByteCount(QSPI_Handle handle, uint32_t count);
572 
584 int32_t QSPI_setDummyBitCount(QSPI_Handle handle, uint32_t count);
585 
595 int32_t QSPI_setMemAddrSpace(QSPI_Handle handle, uint32_t memMappedPortSwitch);
596 
605 int32_t QSPI_intEnable(QSPI_Handle handle, uint32_t intFlag);
606 
615 int32_t QSPI_intDisable(QSPI_Handle handle, uint32_t intFlag);
616 
625 int32_t QSPI_intClear(QSPI_Handle handle, uint32_t intFlag);
626 
644 int32_t QSPI_setPreScaler(QSPI_Handle handle, uint32_t clkDividerVal);
645 
658 int32_t QSPI_setRxLines(QSPI_Handle handle, uint32_t rxLines);
659 
669 uint32_t QSPI_getRxLines(QSPI_Handle handle);
670 
671 void OSPI_phyGetTuningData(uint32_t *phyTuningData, uint32_t *phyTuningDataSize);
672 
673 #ifdef __cplusplus
674 }
675 #endif
676 
677 #endif /* #ifndef QSPI_H_ */
678 
QSPI_writeCmdParams_init
void QSPI_writeCmdParams_init(QSPI_WriteCmdParams *wrParams)
Function to initialize the QSPI_Transaction structure.
gQspiConfig
QSPI_Config gQspiConfig[]
Externally defined driver configuration array.
QSPI_Attrs::dmaEnable
uint32_t dmaEnable
Definition: qspi/v0/qspi.h:363
QSPI_Attrs::frmFmt
uint32_t frmFmt
Definition: qspi/v0/qspi.h:349
QSPI_Object::qspiEdmaHandle
void * qspiEdmaHandle
Definition: qspi/v0/qspi.h:311
QSPI_Object::readCmd
uint8_t readCmd
Definition: qspi/v0/qspi.h:299
QSPI_ReadCmdParams::numAddrBytes
uint8_t numAddrBytes
Definition: qspi/v0/qspi.h:220
QSPI_Attrs::dataDelay
uint32_t dataDelay
Definition: qspi/v0/qspi.h:351
QSPI_Params_init
void QSPI_Params_init(QSPI_Params *qspiParams)
Initialize data structure with defaults.
QSPI_writeCmd
int32_t QSPI_writeCmd(QSPI_Handle handle, QSPI_WriteCmdParams *wrParams)
Function to send specific commands and related data to flash.
QSPI_EdmaParams::edmaRegionId
uint32_t edmaRegionId
Definition: qspi/v0/qspi.h:273
QSPI_Config
Definition: qspi/v0/qspi.h:369
QSPI_Transaction::addrOffset
uint32_t addrOffset
Definition: qspi/v0/qspi.h:205
QSPI_writeConfigMode
int32_t QSPI_writeConfigMode(QSPI_Handle handle, QSPI_Transaction *trans)
Function to perform writes to the flash in configuration mode.
QSPI_intDisable
int32_t QSPI_intDisable(QSPI_Handle handle, uint32_t intFlag)
This function is used to disable word or frame complete interrupt.
QSPI_open
QSPI_Handle QSPI_open(uint32_t index, const QSPI_Params *openParams)
This function opens a given QSPI peripheral.
QSPI_EdmaParams::edmaParam
uint32_t edmaParam
Definition: qspi/v0/qspi.h:271
QSPI_EdmaParams::edmaTcc
uint32_t edmaTcc
Definition: qspi/v0/qspi.h:267
QSPI_EdmaParams::edmaBaseAddr
uint32_t edmaBaseAddr
Definition: qspi/v0/qspi.h:275
Edma_IntrObject
EDMA interrupt configuration object. The object is passed to the EDMA_registerIntr() function....
Definition: edma/v0/edma.h:479
QSPI_Attrs::baudRateDiv
uint32_t baudRateDiv
Definition: qspi/v0/qspi.h:343
QSPI_setPreScaler
int32_t QSPI_setPreScaler(QSPI_Handle handle, uint32_t clkDividerVal)
Set the QSPI clock register divider value.
QSPI_Attrs::intrNum
uint32_t intrNum
Definition: qspi/v0/qspi.h:357
QSPI_getHandle
QSPI_Handle QSPI_getHandle(uint32_t index)
This function returns the handle of an open QSPI Instance from the instance index.
QSPI_Object::transferMode
uint32_t transferMode
Definition: qspi/v0/qspi.h:295
QSPI_Attrs
QSPI instance attributes - used during init time.
Definition: qspi/v0/qspi.h:333
QSPI_EdmaParams
QSPI EDMA Parameters.
Definition: qspi/v0/qspi.h:266
QSPI_Object::lockObj
SemaphoreP_Object lockObj
Definition: qspi/v0/qspi.h:319
QSPI_Transaction::count
uint32_t count
Definition: qspi/v0/qspi.h:201
QSPI_Params::edmaInst
uint32_t edmaInst
Definition: qspi/v0/qspi.h:255
QSPI_intEnable
int32_t QSPI_intEnable(QSPI_Handle handle, uint32_t intFlag)
This function is used to enable word or frame complete interrupt.
QSPI_Attrs::wrdLen
uint32_t wrdLen
Definition: qspi/v0/qspi.h:355
QSPI_Object
QSPI driver object.
Definition: qspi/v0/qspi.h:289
SemaphoreP.h
QSPI_EdmaParams::edmaChId
uint32_t edmaChId
Definition: qspi/v0/qspi.h:269
QSPI_getRxLines
uint32_t QSPI_getRxLines(QSPI_Handle handle)
Get QSPI Rx lines in the QSPI object.
QSPI_Attrs::inputClkFreq
uint32_t inputClkFreq
Definition: qspi/v0/qspi.h:341
QSPI_Attrs::intrPriority
uint8_t intrPriority
Definition: qspi/v0/qspi.h:361
QSPI_WriteCmdParams::cmdAddr
uint32_t cmdAddr
Definition: qspi/v0/qspi.h:232
QSPI_Attrs::chipSelect
uint32_t chipSelect
Definition: qspi/v0/qspi.h:345
QSPI_Params
QSPI Parameters.
Definition: qspi/v0/qspi.h:254
edma.h
QSPI_setAddressByteCount
int32_t QSPI_setAddressByteCount(QSPI_Handle handle, uint32_t count)
Function to set number of address bytes to be used.
QSPI_Config::object
QSPI_Object * object
Definition: qspi/v0/qspi.h:372
QSPI_Object::handle
QSPI_Handle handle
Definition: qspi/v0/qspi.h:293
QSPI_EdmaParams::edmaIntrObj
Edma_IntrObject edmaIntrObj
Definition: qspi/v0/qspi.h:279
QSPI_Object::transaction
QSPI_Transaction * transaction
Definition: qspi/v0/qspi.h:326
QSPI_ReadCmdParams::rxDataLen
uint32_t rxDataLen
Definition: qspi/v0/qspi.h:224
QSPI_Handle
void * QSPI_Handle
A handle that is returned from a QSPI_open() call.
Definition: qspi/v0/qspi.h:73
QSPI_Object::transferSemObj
SemaphoreP_Object transferSemObj
Definition: qspi/v0/qspi.h:321
QSPI_Object::hwiObj
HwiP_Object hwiObj
Definition: qspi/v0/qspi.h:323
QSPI_WriteCmdParams::txDataBuf
void * txDataBuf
Definition: qspi/v0/qspi.h:237
QSPI_ReadCmdParams
Definition: qspi/v0/qspi.h:214
QSPI_setDummyBitCount
int32_t QSPI_setDummyBitCount(QSPI_Handle handle, uint32_t count)
Function to set number of dummy bits to be used.
HwiP.h
QSPI_init
void QSPI_init(void)
This function initializes the QSPI module.
QSPI_Object::frmLength
uint32_t frmLength
Definition: qspi/v0/qspi.h:303
QSPI_ReadCmdParams::cmd
uint8_t cmd
Definition: qspi/v0/qspi.h:215
QSPI_Object::writeCmd
uint8_t writeCmd
Definition: qspi/v0/qspi.h:301
QSPI_ReadCmdParams::rxDataBuf
void * rxDataBuf
Definition: qspi/v0/qspi.h:222
QSPI_setWriteCmd
int32_t QSPI_setWriteCmd(QSPI_Handle handle, uint8_t command)
Function to set write command to be used.
QSPI_setRxLines
int32_t QSPI_setRxLines(QSPI_Handle handle, uint32_t rxLines)
Set QSPI Rx lines in the QSPI object.
QSPI_ReadCmdParams::cmdAddr
uint32_t cmdAddr
Definition: qspi/v0/qspi.h:217
QSPI_Object::numDummyBits
uint32_t numDummyBits
Definition: qspi/v0/qspi.h:307
QSPI_intClear
int32_t QSPI_intClear(QSPI_Handle handle, uint32_t intFlag)
This function is used to clear word or frame complete interrupt.
QSPI_EdmaParams::isIntEnabled
uint32_t isIntEnabled
Definition: qspi/v0/qspi.h:277
QSPI_Attrs::memMapBaseAddr
uintptr_t memMapBaseAddr
Definition: qspi/v0/qspi.h:339
QSPI_transaction_init
void QSPI_transaction_init(QSPI_Transaction *trans)
Function to initialize the QSPI_Transaction structure.
QSPI_WriteCmdParams::cmd
uint8_t cmd
Definition: qspi/v0/qspi.h:230
QSPI_readCmd
int32_t QSPI_readCmd(QSPI_Handle handle, QSPI_ReadCmdParams *rdParams)
Function to send specific commands and receive related data from flash.
QSPI_Transaction::status
uint32_t status
Definition: qspi/v0/qspi.h:207
QSPI_readCmdParams_init
void QSPI_readCmdParams_init(QSPI_ReadCmdParams *rdParams)
Function to initialize the QSPI_Transaction structure.
QSPI_Object::numAddrBytes
uint32_t numAddrBytes
Definition: qspi/v0/qspi.h:305
QSPI_Attrs::rxLines
uint32_t rxLines
Definition: qspi/v0/qspi.h:353
QSPI_Transaction::transferTimeout
uint32_t transferTimeout
Definition: qspi/v0/qspi.h:209
HwiP_Object
Opaque Hwi object used with the Hwi APIs.
Definition: HwiP.h:91
QSPI_Transaction::buf
void * buf
Definition: qspi/v0/qspi.h:203
QSPI_readMemMapMode
int32_t QSPI_readMemMapMode(QSPI_Handle handle, QSPI_Transaction *trans)
Function to perform reads from the flash in memory mapped mode.
QSPI_setMemAddrSpace
int32_t QSPI_setMemAddrSpace(QSPI_Handle handle, uint32_t memMappedPortSwitch)
This function is used to switch between memory mapped and configuration mode.
QSPI_Attrs::baseAddr
uintptr_t baseAddr
Definition: qspi/v0/qspi.h:337
SemaphoreP_Object
Opaque semaphore object used with the semaphore APIs.
Definition: SemaphoreP.h:59
QSPI_Attrs::intrEnable
uint32_t intrEnable
Definition: qspi/v0/qspi.h:359
QSPI_setReadCmd
int32_t QSPI_setReadCmd(QSPI_Handle handle, uint8_t command)
Function to set read command to be used.
QSPI_EdmaParams::gEdmaTransferDoneSem
SemaphoreP_Object gEdmaTransferDoneSem
Definition: qspi/v0/qspi.h:281
QSPI_Attrs::csPol
uint32_t csPol
Definition: qspi/v0/qspi.h:347
QSPI_Config::attrs
const QSPI_Attrs * attrs
Definition: qspi/v0/qspi.h:370
QSPI_Object::qspiEdmaParams
QSPI_EdmaParams qspiEdmaParams
Definition: qspi/v0/qspi.h:309
QSPI_Object::isOpen
uint32_t isOpen
Definition: qspi/v0/qspi.h:317
QSPI_close
void QSPI_close(QSPI_Handle handle)
Function to close a QSPI peripheral specified by the QSPI handle.
QSPI_deinit
void QSPI_deinit(void)
This function de-initializes the QSPI module.
QSPI_Transaction
Data structure used with QSPI_Transfers - QSPI_writeConfigMode, QSPI_readMemMapMode.
Definition: qspi/v0/qspi.h:200
QSPI_WriteCmdParams::txDataLen
uint32_t txDataLen
Definition: qspi/v0/qspi.h:239
QSPI_WriteCmdParams::numAddrBytes
uint8_t numAddrBytes
Definition: qspi/v0/qspi.h:235
QSPI_Object::rxLines
uint32_t rxLines
Definition: qspi/v0/qspi.h:297
gQspiConfigNum
uint32_t gQspiConfigNum
Externally defined driver configuration array size.
QSPI_getInputClk
uint32_t QSPI_getInputClk(QSPI_Handle handle)
This function returns the input clock at which QSPI was programmed.
OSPI_phyGetTuningData
void OSPI_phyGetTuningData(uint32_t *phyTuningData, uint32_t *phyTuningDataSize)
QSPI_WriteCmdParams
Definition: qspi/v0/qspi.h:229