This section provides the performance numbers of Ethernet drivers using CPSW peripheral in MCU+ SDK
| SOC Details | Values |
|---|---|
| Core | R5F |
| Core Operating Speed | 400 MHz |
| Memory Type | MSRAM |
| Cache status | Enabled |
| Configuration | Value |
|---|---|
| Processing Core | Main R5F0 Core 0 |
| Core Frequency | 400 MHz |
| Ethernet Interface Type | RGMII at 1 Gbps |
| Packet buffer memory | MSRAM (un-cached) |
| Scatter-gather TX | Yes |
| Scatter-gather RX | Yes |
| CPDMA interrupt pacing | Yes |
| RTOS | FreeRTOS |
| RTOS application | Modified Enet Loopback Example example |
| Host PC tool version | nload |
| Rx packet length | 200 B |
| Tx packet length | 200 B |
| Parameter | CPU<->CPSW Latency Value (ns) | PHY (DP83869HM)atency (from datasheet) in ns | Total Latency (ns) |
| RX Latency | 39400 | 193 | 39593 |
| TX Latency | 11000 | 384 | 11384 |
| Configuration | Value |
|---|---|
| Processing Core | Main R5F0 Core 0 |
| Core Frequency | 400 MHz |
| Ethernet Interface Type | RGMII at 1 Gbps |
| Packet buffer memory | MSRAM (cached) |
| Hardware checksum offload | Enabled on Tx side Disabled on Rx Side |
| Scatter-gather TX | Yes |
| Scatter-gather RX | Yes |
| CPDMA interrupt pacing | Yes |
| RTOS | FreeRTOS |
| RTOS application | Enet Lwip CPSW Example example |
| TCP/IP stack | LwIP 2.1.2 |
| Host PC tool version | iperf v2.0.10 |
| Number of Rx packet buffers | 32 |
| Number of Tx packet buffers | 16 |
| Test | Bandwidth (Mbps) | CPU Load (%) |
| TCP RX | 178 | 98 |
| TCP TX | 178 | 98 |
| TCP Bidirectional | RX=53 TX=132 | 100 |
Host PC commands:
iperf -c <evm_ip> -riperf -c <evm_ip> -d| Test | Datagram Length = 64B | Datagram Length = 256B | Datagram Length = 512B | Datagram Length = 1470B | ||||||||
| Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) | |
| UDP RX | 5 | 37 | 0.0 | 5 | 18 | 0.0 | 25 | 44 | 0.0 | 50 | 37 | 0.0 |
| 10 | 67 | 2.6 | 15 | 50 | 0.0 | 50 | 80 | 0.0 | 60 | 44 | 0.0 | |
| 15 | 96 | 5.5 | 25 | 73 | 4.4 | 55 | 88 | 4.9 | 95 | 68 | 0.0 | |
| UDP RX (Max) | 7 | 51 | 0.8 | 19 | 60 | 0.6 | 51 | 64 | 0.0 | 110 | 78 | 2.4 |
| UDP TX (Max) | 24.6 | 100 | 0.0 | 56.2 | 100 | 0.0 | 112 | 100 | 0.0 | 323 | 100 | 0.0 |
Host PC commands:
iperf -c <evm_ip> -u -l64 -b <bw> -riperf -c <evm_ip> -u -l256 -b <bw> -riperf -c <evm_ip> -u -l512 -b <bw> -riperf -c <evm_ip> -u -b <bw> -r