AM263x MCU+ SDK  08.06.00
Datasheet

Introduction

This datasheet provides the performance numbers of various device drivers in MCU PLUS SDK for AM263x

Generic Setup details

SOC Details Values
Core R5F
Core Operating Speed 400 MHz
Cache Status Enabled
Device Type HSFS
Optimization Details Values
Build Profile Release
R5F Compiler flags -mcpu=cortex-r5 -mfloat-abi=hard -mfpu=vfpv3-d16 -Wall -Werror -g -mthumb -Wno-gnu-variable-sized-type-not-at-end -Wno-unused-function -Os
R5F Linker flags -Wl,–diag_suppress=10063 -Wl,–ram_model -Wl,–reread_libs
Code Placement MSRAM
Data Placement MSRAM

Performance Numbers

SBL QSPI performance

  • Software/Application used : sbl_qspi and ipc_notify_echo
  • Size of sbl_qspi appimage : 63 KB
  • Size of ipc_notify_echo appimage : 99 KB
Boot time breakdown Time (us)
ROM : init + SBL load from flash 22400
SBL : System Init 788
SBL : Drivers_open 33
SBL : LoadHsmRtFw 177
SBL : Board_driversOpen 239
SBL : CPU Load 5927
SBL : Total time taken 7166
  • Please note that the total time taken provided at the end is not including the ROM boot time.

MCAN performance

  • Internal loopback mode of operation
  • Software/Application used : test_mcan
  • Memory Mode : TX Buffer Mode, RX FIFO Mode
  • MCAN CLK : 80MHz
  • CPU : R5F

Theoretical Rate Calculation

Frame Type Arbitration BitRate(Mbps) Data BitRate(Mbps) Arb Phase bits Data Phase bits Throughput (Msg/Sec)
CAN FD STANDARD FORMAT 1 5 27 538 7430
CAN FD EXTENDED FORMAT 1 5 46 538 6510

Actual Numbers

Frame Type Arbitration BitRate(Mbps) Data BitRate(Mbps) Theoretical Throughput (Msg/Sec) Actual Throughput (Msg/Sec)
CAN FD STANDARD FORMAT 1 5 7430 6578
CAN FD EXTENDED FORMAT 1 5 6510 5713

IPC performance

IPC NOTIFY

  • 10000 messages are sent and average one way message latency is measured
Local Core Remote Core Average Message Latency (us)
r5f0-0 r5f0-1 1.81
r5f0-0 r5f1-0 1.78
r5f0-0 r5f1-1 1.83

IPC RPMSG

  • 10000 messages are sent and average one way message latency is measured
Local Core Remote Core Message Size Average Message Latency (us)
r5f0-0 r5f0-1 4 1.06
r5f0-0 r5f1-0 4 1.06
r5f0-0 r5f1-1 4 1.06
r5f0-0 r5f0-1 32 1.30
r5f0-0 r5f0-1 64 1.58
r5f0-0 r5f0-1 112 1.98

MCSPI performance

MCSPI driver performance in different modes

  • measurement is provided for Master mode in Loopback configuration with TX and RX.
  • Transfer time captured with driver API in different operation mode.
  • Throughput comparison is added for transfer of 400 Bytes with different word width and corresponding number of words.
  • Time
  • CPU : R5F
  • Transfer Length : 400 Bytes
  • SPI Clock speed : 50MHz
Number of Words Word Width (Bits) Polled mode Throughput / Transfer time Interrupt mode (Mbps) Throughput / Transfer time Dma mode (Mbps) Throughput / Transfer time
400 08 20.70 Mbps / 154.62 us 22.97 Mbps / 139.31 us 0.91 Mbps / 3524.02 us
200 16 32.08 Mbps / 99.76 us 29.98 Mbps / 106.74 us 0.95 Mbps / 3368.14 us
100 32 38.10 Mbps / 83.99 us 35.26 Mbps / 90.75 us 0.97 Mbps / 3290.38 us
  • Theoretically for 400 Bytes at 50MHz time required for clocks is 64us.
  • Additionally hardware adds 160ns + 1bit time delay between each word transfer as measured in the scope

MATHLIB performance

  • Calculated for the 500 samples taken between 0 and 2 * Pi
  • trignometric function timings compared between the optimized Mathlib mcusdk implementation and the compiler mathlib version
  • The max error for each operation between the optimized Mathlib mcusdk functions and the compiler mathlib version is printed
Function Err Max Cycles Mathlib (mcusdk) avg cycles Mathlib (mcusdk) max cycles mathlib (clang) avg cycles mathlib (clang)
sin 0.0000007150 549 44.771999 549 288.019989
cos 0.0000002870 75 53.669998 533 288.928009
sincos sin 0.0000001790 90 68.585999 775 287.963989
asin 0.0000003430 93 64.907997 617 444.674011
acos 0.0000004770 86 64.584000 543 396.074005
atan 0.0000005360 93 72.323997 853 386.246002
atan2 0.0000007150 112 102.505997 826 490.612000

Ethernet Performance

For Ethernet performance refer Ethernet Performance on AM263x