|
AM243x MCU+ SDK
11.01.00
|
|
Go to the documentation of this file.
54 #ifndef MESSAGES_CORE_H
55 #define MESSAGES_CORE_H
65 #define TISCI_MSG_FLAG_FW_CAP_GENERIC_CAP TISCI_BIT(0)
66 #define TISCI_MSG_FLAG_FW_CAP_LPM_DEEP_SLEEP TISCI_BIT(1)
67 #define TISCI_MSG_FLAG_FW_CAP_LPM_MCU_ONLY TISCI_BIT(2)
68 #define TISCI_MSG_FLAG_FW_CAP_LPM_STANDBY TISCI_BIT(3)
69 #define TISCI_MSG_FLAG_FW_CAP_LPM_PARTIAL_IO_ON TISCI_BIT(4)
70 #define TISCI_MSG_FLAG_FW_CAP_LPM_DM_MANAGED TISCI_BIT(5)
71 #define TISCI_MSG_FLAG_FW_CAP_LPM_IO_ONLY_PLUS_DDR TISCI_BIT(6)
72 #define TISCI_MSG_FLAG_FW_CAP_IO_ISOLATION TISCI_BIT(7)
73 #define TISCI_MSG_FLAG_FW_CAP_DM TISCI_BIT(8)
TISCI_MSG_QUERY_MSMC request response providing currently available MSMC memory if present in the SoC...
Definition: tisci_core.h:333
Empty response for TISCI_MSG_BOARD_CONFIG_PM.
Definition: tisci_core.h:303
TISCI_MSG_VERSION request to provide version info about currently running firmware.
Definition: tisci_core.h:98
TISCI_MSG_GET_TRACE_CONFIG request to get the debug trace config from base board config.
Definition: tisci_core.h:350
uint32_t tisci_boardcfg_rmp_high
Definition: tisci_core.h:181
TISCI_MSG_DM_VERSION response struct to provide version info about currently running DM firmware.
Definition: tisci_core.h:132
uint8_t abi_major
Definition: tisci_core.h:102
struct tisci_header hdr
Definition: tisci_core.h:133
uint64_t fw_caps
Definition: tisci_core.h:390
uint32_t msmc_end_low
Definition: tisci_core.h:337
uint32_t tisci_boardcfg_pmp_low
Definition: tisci_core.h:289
TISCI_MSG_QUERY_MSMC request to provide currently available MSMC memory if present in the SoC.
Definition: tisci_core.h:317
uint32_t msmc_start_low
Definition: tisci_core.h:335
uint32_t tisci_boardcfgp_high
Definition: tisci_core.h:224
struct tisci_header hdr
Definition: tisci_core.h:207
uint32_t extboot_status
Definition: tisci_core.h:151
struct tisci_header hdr
Definition: tisci_core.h:334
Empty response for TISCI_MSG_BOARD_CONFIG_RESASG.
Definition: tisci_core.h:206
uint8_t abi_minor
Definition: tisci_core.h:103
struct tisci_header hdr
Definition: tisci_core.h:318
char str[32]
Definition: tisci_core.h:100
uint8_t patch_version
Definition: tisci_core.h:105
Empty response for TISCI_MSG_BOARD_CONFIG.
Definition: tisci_core.h:237
uint16_t version
Definition: tisci_core.h:101
struct tisci_header hdr
Definition: tisci_core.h:195
uint16_t tisci_boardcfg_security_size
Definition: tisci_core.h:258
TISCI_MSG_BOARD_CONFIG request to provide the location and size of the tisci_boardcfg structure.
Definition: tisci_core.h:221
struct tisci_header hdr
Definition: tisci_core.h:179
Empty response for TISCI_MSG_BOARD_CONFIG_SECURITY.
Definition: tisci_core.h:270
uint8_t devgrp_t
Defines the sysfw DEVGRP type. This is meant to be used in code or data structures that require disti...
Definition: sciclient.h:237
struct tisci_header hdr
Definition: tisci_core.h:389
uint8_t sub_version
Definition: tisci_core.h:135
struct tisci_header hdr
Definition: tisci_core.h:238
uint16_t tisci_boardcfg_size
Definition: tisci_core.h:225
struct tisci_header hdr
Definition: tisci_core.h:163
uint32_t tisci_boardcfg_securityp_high
Definition: tisci_core.h:257
struct tisci_header hdr
Definition: tisci_core.h:99
Notification message to indicate the DMSC is available.
Definition: tisci_core.h:149
uint8_t patch_version
Definition: tisci_core.h:136
struct tisci_header hdr
Definition: tisci_core.h:363
struct tisci_header hdr
Definition: tisci_core.h:304
uint32_t tisci_boardcfg_rmp_low
Definition: tisci_core.h:180
uint32_t tisci_boardcfg_pmp_high
Definition: tisci_core.h:290
uint8_t abi_minor
Definition: tisci_core.h:138
struct tisci_header hdr
Definition: tisci_core.h:288
devgrp_t tisci_boardcfg_rm_devgrp
Definition: tisci_core.h:183
devgrp_t tisci_boardcfg_pm_devgrp
Definition: tisci_core.h:292
Notification message to get DM version.
Definition: tisci_core.h:116
struct tisci_header hdr
Definition: tisci_core.h:271
TISCI_MSG_BOARD_CONFIG_RM request to provide the location and size of the tisci_boardcfg Resource Man...
Definition: tisci_core.h:178
Empty response for TISCI_MSG_BOARD_CONFIG_RM.
Definition: tisci_core.h:194
Notification message to indicate the DMSC is available.
Definition: tisci_core.h:83
TISCI_MSG_QUERY_FW_CAPS request response providing currently available SOC/firmware capabilities.
Definition: tisci_core.h:388
uint32_t tisci_boardcfg_securityp_low
Definition: tisci_core.h:256
Response to notification message about firmware availability.
Definition: tisci_core.h:162
uint16_t tisci_boardcfg_rm_size
Definition: tisci_core.h:182
struct tisci_header hdr
Definition: tisci_core.h:255
struct tisci_header hdr
Definition: tisci_core.h:222
uint32_t msmc_end_high
Definition: tisci_core.h:338
char sciserver_version[26]
Definition: tisci_core.h:140
uint8_t abi_major
Definition: tisci_core.h:137
uint32_t tisci_boardcfgp_low
Definition: tisci_core.h:223
struct tisci_header hdr
Definition: tisci_core.h:117
uint16_t tisci_boardcfg_pm_size
Definition: tisci_core.h:291
TISCI_MSG_BOARD_CONFIG_PM request to provide the location and size of the tisci_boardcfg Power Manage...
Definition: tisci_core.h:287
devgrp_t tisci_boardcfg_devgrp
Definition: tisci_core.h:226
struct tisci_msg_version_req __attribute__((__packed__))
struct tisci_header hdr
Definition: tisci_core.h:84
struct tisci_header hdr
Definition: tisci_core.h:351
TISCI_MSG_BOARD_CONFIG_SECURITY request to provide the location and size of the tisci_boardcfg securi...
Definition: tisci_core.h:254
uint8_t sub_version
Definition: tisci_core.h:104
uint16_t trace_dst_enables
Definition: tisci_core.h:364
devgrp_t tisci_boardcfg_security_devgrp
Definition: tisci_core.h:259
TISCI_MSG_QUERY_FW_CAPS request to provide the firmware/SOC capabilities.
Definition: tisci_core.h:376
struct tisci_header hdr
Definition: tisci_core.h:150
uint16_t trace_src_enables
Definition: tisci_core.h:365
uint32_t msmc_start_high
Definition: tisci_core.h:336
TISCI_MSG_GET_TRACE_CONFIG request response providing the debug config from base board config.
Definition: tisci_core.h:362
uint16_t version
Definition: tisci_core.h:134
struct tisci_header hdr
Definition: tisci_core.h:377
char rm_pm_hal_version[12]
Definition: tisci_core.h:139