# Dictionary for INI version Demo Version

StaPowerSave                            mac.ps_mode
PowerSaveScheme                         mac.ps_scheme
HE_Enable                               mac.he_enable
ListenInterval                          core.listen_interval
WakeUpEvent                             core.wake_up_event
ApMaxNumStations                        mac.ApMaxNumStations
MaxRxAmpduLen                           core.max_rx_ampdu_len
EnableBle                               core.enable_ble
DisableLogger                           core.disable_logger
MixedModeSupport                        core.mixed_mode_support
CountryCode                             core.country_code
DefaultAntenna                          core.ant_diversity.default_antenna
BleUartBaudrate                         core.BleUartBaudrate
EnableUartFlowCtrl                      core.enable_FlowCtrl
BleDefaultTxPower                       core.ble_default_tx_power
PowerLimitArray                         core.per_channel_power_limit
InsertionLoss_2_4GHz                    phy.insertion_loss_2_4GHz
InsertionLoss_5GHz                      phy.insertion_loss_5GHz
AntGain_2_4GHz                          phy.ant_gain_2_4GHz
AntGain_5GHz                            phy.ant_gain_5GHz
BleChLim1M                              phy.ble_ch_lim_1M
BleChLim2M                              phy.ble_ch_lim_2M
OneTimeCalibrationOnly                  phy.one_time_calibration_only
IsDiplexerPresent                       phy.is_diplexer_present
NumOfAntennas                           phy.num_of_antennas
RegDomain                               phy.reg_domain
IniCrc                                  crc_conf.userChecksum
TxPsatCompensation_2_4GHz               phy.tx_psat_compensation_2_4GHz
TxPsatCompensation_5GHz                 phy.tx_psat_compensation_5GHz
InternalSlowClkDrift_WakeupEarlier      core.internalSlowclk_wakeupEarlier
ExtSlowClkDrift_WakeupEarlier           core.externalSlowclk_wakeupEarlier
InternalSlowClkDrift_OpenWindowLonger   core.internalSlowclk_OpenWindowLonger
ExtSlowClkDrift_OpenWindowLonger        core.externalSlowclk_OpenWindowLonger
SlowClk_SampledCycles                   core.slowclk_sampledCycles
SlowClockSource                         core.mx_slowclk_source
SLOW_CLOCK_IN_pull_val                  core.iomux_configuration.slow_clock_in_pull_val
SDIO_CLK_pull_val                       core.iomux_configuration.sdio_clk_pull_val
SDIO_CMD_pull_val                       core.iomux_configuration.sdio_cmd_pull_val
SDIO_D0_pull_val                        core.iomux_configuration.sdio_d0_pull_val
SDIO_D1_pull_val                        core.iomux_configuration.sdio_d1_pull_val
SDIO_D2_pull_val                        core.iomux_configuration.sdio_d2_pull_val
SDIO_D3_pull_val                        core.iomux_configuration.sdio_d3_pull_val
HOST_IRQ_WL_pull_val                    core.iomux_configuration.host_irq_wl_pull_val
UART1_TX_pull_val                       core.iomux_configuration.uart1_tx_pull_val
UART1_RX_pull_val                       core.iomux_configuration.uart1_rx_pull_val
UART1_CTS_pull_val                      core.iomux_configuration.uart1_cts_pull_val
UART1_RTS_pull_val                      core.iomux_configuration.uart1_rts_pull_val
COEX_PRIORITY_pull_val                  core.iomux_configuration.coex_priority_pull_val
COEX_REQ_pull_val                       core.iomux_configuration.coex_req_pull_val
COEX_GRANT_pull_val                     core.iomux_configuration.coex_grant_pull_val
HOST_IRQ_BLE_pull_val                   core.iomux_configuration.host_irq_ble_pull_val
FAST_CLK_REQ_pull_val                   core.iomux_configuration.fast_clk_req_pull_val
ANT_SEL_pull_val                        core.iomux_configuration.ant_sel_pull_val
Is_ExtSoC_Connected                     core.coex_configuration.is_Ext_soc_enable
ExtSoC_grant_polarity                   core.coex_configuration.ext_soc_grant_polarity
ExtSoC_priority_polarity                core.coex_configuration.ext_soc_priority_polarity
ExtSoC_request_polarity                 core.coex_configuration.ext_soc_request_polarity
ExtSoC_min_grant_time                   core.coex_configuration.ext_soc_min_grant_time
ExtSoC_max_grant_time                   core.coex_configuration.ext_soc_max_grant_time
ExtSoC_t2_time                          core.coex_configuration.ext_soc_t2_time
ExtSoC_to_wifi_grant_delay              core.coex_configuration.ext_soc_to_wifi_grant_delay
ExtSoC_to_ble_grant_delay               core.coex_configuration.ext_soc_to_ble_grant_delay
XTAL_SettlingTime                       core.xtal_SettlingTime_usec