![]() |
![]() |
Union to access ECC_BrainpoolP512R1 curve params in bytes or words. More...
#include <ECCParamsXXF3HSM.h>
Data Fields | |
| uint8_t | byte [64] |
| uint32_t | word [64/sizeof(uint32_t)] |
Union to access ECC_BrainpoolP512R1 curve params in bytes or words.
| uint8_t ECC_BrainpoolP512R1_Param::byte[64] |
| uint32_t ECC_BrainpoolP512R1_Param::word[64/sizeof(uint32_t)] |