44 #include <ti/devices/DeviceFamily.h> 45 #if (DeviceFamily_PARENT == DeviceFamily_PARENT_CC27XX) 46 #include DeviceFamily_constructPath(driverlib/aes.h) 50 #define HSM_ASYM_DATA_VHEADER (4U) 51 #define HSM_WORD_LENGTH (4U) 52 #define HSM_SIGNATURE_VCOUNT (2U) 53 #define HSM_ASYM_ECC_PUB_KEY_VCOUNT (2U) 54 #define HSM_ASYM_CURVE25519_PUB_KEY_VCOUNT (1U) 55 #define HSM_ASYM_ECC_PUB_KEY_UNCOMP_ENC_LENG (1U) 56 #define HSM_ASYM_ECC_UNCOMP_ENC_VALUE (0x04U) 57 #define HSM_ASYM_ECC_SRD_SCRT_ENC_VALUE (0U) 58 #define HSM_DRBG_RNG_BLOCK_SIZE HSM_WORD_LENGTH 59 #define HSM_RAW_RNG_BLOCK_SIZE (256U) 60 #define HSM_RAW_RNG_MAX_LENGTH (65536U) 61 #define HSM_MAC_MAX_LENGTH (AES_BLOCK_SIZE) 62 #define HSM_AEAD_MIN_MAC_LENGTH (2U) 63 #define HSM_AEAD_TEMP_ASSET_SIZE (48U) 64 #define HSM_AES_128_KEY_LENGTH (AES_128_KEY_LENGTH_BYTES) 65 #define HSM_AES_192_KEY_LENGTH (AES_128_KEY_LENGTH_BYTES + 8) 66 #define HSM_AES_256_KEY_LENGTH (2 * AES_128_KEY_LENGTH_BYTES) 68 #define BITS_TO_BYTES(bits) (((size_t)(bits) + 7U) / 8U) 70 #define BYTES_TO_BITS(bytes) ((bytes) << 3) 72 #define HSM_IS_SIZE_MULTIPLE_OF_WORD(x) (((x) & (HSM_WORD_LENGTH - 1U)) == 0U) 73 #define HSM_IS_SIZE_MULTIPLE_OF_AES_BLOCK_SIZE(x) (((x) & (AES_BLOCK_SIZE - 1U)) == 0U) 74 #define HSM_IS_SIZE_MULTIPLE_OF_RAW_BLOCK(x) (((x) & (HSM_RAW_RNG_BLOCK_SIZE - 1U)) == 0U) 79 #define HSM_ASSET_POLICY_NONMODIFIABLE 0x00000001 80 #define HSM_ASSET_POLICY_TEMPORARY 0x00000002 82 #define HSM_ASSET_POLICY_SYM_HASH 0x00002800 83 #define HSM_ASSET_POLICY_SYM_HASH_MAC 0x00012800 84 #define HSM_ASSET_POLICY_SYM_AES_MAC 0x00022800 85 #define HSM_ASSET_POLICY_SYM_AES_BULK 0x00032800 86 #define HSM_ASSET_POLICY_SYM_AES_AUTH 0x00042800 87 #define HSM_ASSET_POLICY_SYM_WRAP 0x00052800 88 #define HSM_ASSET_POLICY_ASYM_SIGNVRFY 0x00004000 89 #define HSM_ASSET_POLICY_ASYM_KEYEXCH 0x00014000 90 #define HSM_ASSET_POLICY_ASYM_KEYPARAMS 0x000F4400 91 #define HSM_ASSET_POLICY_GENERIC_DATA 0x00000400 93 #define HSM_ASSET_POLICY_PRIVATEDATA 0x00000800 94 #define HSM_ASSET_POLICY_ST_ANY 0x04000000 96 #define HSM_ASSET_POLICY_DIR_ENC_GEN 0x00100000 97 #define HSM_ASSET_POLICY_DIR_DEC_VRFY 0x00200000 98 #define HSM_ASSET_POLICY_DIR_ENC_DEC 0x00300000 100 #define HSM_ASSET_POLICY_SYM_AIH_SHA2_224 0x01000000 101 #define HSM_ASSET_POLICY_SYM_AIH_SHA2_256 0x01400000 102 #define HSM_ASSET_POLICY_SYM_AIH_SHA2_384 0x01800000 103 #define HSM_ASSET_POLICY_SYM_AIH_SHA2_512 0x01C00000 105 #define HSM_ASSET_POLICY_SYM_MODE_ECB 0X00000000 106 #define HSM_ASSET_POLICY_SYM_MODE_CBC 0X08000000 107 #define HSM_ASSET_POLICY_SYM_MODE_CTR 0X18000000 108 #define HSM_ASSET_POLICY_SYM_MODE_CCM 0X00000000 109 #define HSM_ASSET_POLICY_SYM_MODE_GCM 0X08000000 110 #define HSM_ASSET_POLICY_SYM_MODE_CMAC 0X00000000 111 #define HSM_ASSET_POLICY_SYM_MODE_CBC_MAC 0X08000000 113 #define HSM_ASSET_POLICY_ASYM_ECDH 0x00200000 114 #define HSM_ASSET_POLICY_ASYM_ECDSA 0x00300000 115 #define HSM_ASSET_POLICY_ASYM_CURVE25519 0x00400000 116 #define HSM_ASSET_POLICY_ASYM_ED25519 0x00500000 118 #define HSM_ASSET_POLICY_ASYM_SHA2_224 0x20000000 119 #define HSM_ASSET_POLICY_ASYM_SHA2_256 0x28000000 120 #define HSM_ASSET_POLICY_ASYM_SHA2_384 0x30000000 121 #define HSM_ASSET_POLICY_ASYM_SHA2_512 0x38000000 124 #define HSM_ENCRYPTION_TOKEN_WORD0 0x01000000 125 #define HSM_ENCRYPTION_TOKEN_WORD11 0x00004000 126 #define HSM_ENCRYPTION_TOKEN_WORD11_ENC 0x00008000 127 #define HSM_ENCRYPTION_TOKEN_WORD11_KEY128 0x00010000 128 #define HSM_ENCRYPTION_TOKEN_WORD11_KEY192 0x00020000 129 #define HSM_ENCRYPTION_TOKEN_WORD11_KEY256 0x00030000 131 #define HSM_ENCRYPTION_TOKEN_WORD11_CCM 0x00000050 132 #define HSM_ENCRYPTION_TOKEN_WORD11_GCM 0x00000070 134 #define HSM_ENCRYPTION_TOKEN_WORD11_SAVEIV 0x00001000 135 #define HSM_ENCRYPTION_TOKEN_WORD11_LOADIV 0X00000200 137 #define HSM_ENCRYPTION_TOKEN_WORD16_GCM_IV 0x01000000 140 #define HSM_MAC_TOKEN_WORD0 0x13000000 142 #define HSM_MAC_TOKEN_WORD6_CMAC 0x00000008 143 #define HSM_MAC_TOKEN_WORD6_CBC_MAC 0x00000009 145 #define HSM_MAC_TOKEN_WORD6_INIT2FINAL 0X00000000 146 #define HSM_MAC_TOKEN_WORD6_CONT2FINAL 0X00000010 147 #define HSM_MAC_TOKEN_WORD6_INIT2CONT 0X00000020 148 #define HSM_MAC_TOKEN_WORD6_CONT2CONT 0X00000030 151 #define HSM_PK_TOKEN_WORD0 0x19000000 152 #define HSM_PK_TOKEN_WORD2_CMD_ECC_KEYS_CHECK 0x00000001 153 #define HSM_PK_TOKEN_WORD2_CMD_ECDSA_SIGN 0x00000006 154 #define HSM_PK_TOKEN_WORD2_CMD_ECDSA_VRFY 0x00000007 155 #define HSM_PK_TOKEN_WORD2_CMD_ECC_GEN_PUBKEY 0x00000014 156 #define HSM_PK_TOKEN_WORD2_CMD_ECDH_GEN_SHRD_SCRT 0x00000016 157 #define HSM_PK_TOKEN_WORD2_CMD_25519_GEN_PUBKEY 0x00000028 158 #define HSM_PK_TOKEN_WORD2_CMD_25519_GEN_SHRD_SCRT 0x0000002A 159 #define HSM_PK_TOKEN_WORD2_CMD_EDDSA_GEN_PUBKEY 0x0000002B 160 #define HSM_PK_TOKEN_WORD2_CMD_EDDSA_SIGN_INITIAL 0x0000002D 161 #define HSM_PK_TOKEN_WORD2_CMD_EDDSA_SIGN_UPDATE 0x0000002E 162 #define HSM_PK_TOKEN_WORD2_CMD_EDDSA_SIGN_FINAL 0x0000002F 163 #define HSM_PK_TOKEN_WORD2_CMD_EDDSA_VRFY_INITIAL 0x00000030 164 #define HSM_PK_TOKEN_WORD2_CMD_EDDSA_VRFY_FINAL 0x00000031 168 HSMXXF3_BIG_ENDIAN_KEY = 0,
169 HSMXXF3_LITTLE_ENDIAN_KEY = 1,
170 } HSMXXF3_KeyMaterialEndianness;
177 static inline uint32_t HSM_ASYM_DATA_SIZE_B2W(
const size_t x)
179 return (uint32_t)((x + 31U) / 32U);
187 static inline uint32_t HSM_ASYM_DATA_SIZE_B2WB(
const size_t x)
189 return (uint32_t)(HSM_WORD_LENGTH * (HSM_ASYM_DATA_SIZE_B2W(x)));
197 static inline uint32_t HSM_ASYM_DATA_SIZE_VWB(
const size_t x)
199 return (uint32_t)(HSM_ASYM_DATA_VHEADER + HSM_ASYM_DATA_SIZE_B2WB(x));
207 static inline uint32_t HSMXXF3_getOutputBufferLength(
const uint32_t inputLength)
209 #ifdef VEX_CHECK_DMA_WITH_TOKEN_ID 211 return (((inputLength + 3U) & (
size_t)~3UL) +
sizeof(
size_t));
214 return ((inputLength + 3U) & (
size_t)~3UL);
225 void *HSMXXF3_reverseMemCpy(
void *dest,
const void *src,
size_t size);
236 void HSMXXF3_asymVectorHeaderFormat(
const size_t modulusSizeBits,
237 const uint8_t itemsLength,
238 const uint8_t itemIdx,
239 const uint8_t domainId,
251 void HSMXXF3_asymDHPriKeyToHW(uint8_t *in,
252 const size_t modulusSizeBits,
253 const uint8_t domainId,
254 HSMXXF3_KeyMaterialEndianness endianness,
267 void HSMXXF3_asymDHPubKeyToHW(uint8_t *in,
268 const size_t modulusSizeBits,
269 const uint8_t itemsLength,
270 const uint8_t domainId,
271 HSMXXF3_KeyMaterialEndianness endianness,
284 void HSMXXF3_asymDHPubKeyFromHW(
const uint8_t *
const in,
285 const size_t modulusSizeBits,
286 const uint8_t itemsLength,
287 HSMXXF3_KeyMaterialEndianness endianness,
288 uint8_t *out_pubKey);
299 void HSMXXF3_asymDsaSignatureFromHW(
const uint8_t *
const in,
300 const size_t modulusSizeBits,
301 HSMXXF3_KeyMaterialEndianness endianness,
314 void HSMXXF3_asymDsaSignatureToHW(
const uint8_t *
const Signature_r,
315 const uint8_t *
const Signature_s,
316 HSMXXF3_KeyMaterialEndianness endianness,
317 const size_t modulusSizeBits,
318 uint8_t *
const blob);
328 void HSMXXF3_asymDsaPubKeyToHW(
const uint8_t *
const pubKey,
329 const size_t modulusSizeBits,
330 const uint8_t domainId,
331 uint8_t *
const blob);
341 void HSMXXF3_asymDsaPriKeyToHW(
const uint8_t *
const pubKey,
342 const size_t modulusSizeBits,
343 const uint8_t domainId,
344 uint8_t *
const blob);