SimpleLink Graphics Library 5.00.00.05 Release Notes

Introduction

Graphics Library provides an easy way to display text, graphics, and images on various displays.

This is version 5.00.00.05 of the Graphics Library.

Documentation

What’s New

Upgrade and Compatibility Information

Operating Systems Support

Dependencies

This release was validated with the following components.

This release is CMSIS 5.7.0 Compliant.

Device Support

Known Issues

Versioning

This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.

Technical Support and Product Updates