Data Fields
SDIOWFF3_HwAttrs Struct Reference

#include <SDIOWFF3.h>

Collaboration diagram for SDIOWFF3_HwAttrs:
Collaboration graph
[legend]

Data Fields

uint32_t FN0baseAddr
 
uint32_t FN1baseAddr
 
uint32_t intNum
 
uint32_t intPriority
 
uint32_t powerID
 
uint32_t rxDmaChannel
 
uint32_t txDmaChannel
 
uint32_t thresholdLen
 
uint32_t clkPin
 
uint32_t clkPinMux
 
uint32_t cmdPin
 
uint32_t cmdPinMux
 
uint32_t data0Pin
 
uint32_t data0PinMux
 
uint32_t data1Pin
 
uint32_t data1PinMux
 
uint32_t data2Pin
 
uint32_t data2PinMux
 
uint32_t data3Pin
 
uint32_t data3PinMux
 
uint32_t irqPin
 
uint32_t irqPinMux
 
HwiP_Params hwiPrms
 
HwiP_Struct hwiStruct
 
SDIOWFF3EventCB SDIOWFF3_CBFunction
 

Field Documentation

§ FN0baseAddr

uint32_t SDIOWFF3_HwAttrs::FN0baseAddr

FN0 HW register base address

§ FN1baseAddr

uint32_t SDIOWFF3_HwAttrs::FN1baseAddr

FN1 HW register base address

§ intNum

uint32_t SDIOWFF3_HwAttrs::intNum

Interrupt number for HWip driver

§ intPriority

uint32_t SDIOWFF3_HwAttrs::intPriority

Interrupt priority for HWip driver

§ powerID

uint32_t SDIOWFF3_HwAttrs::powerID

Peripheral ID for power driver

§ rxDmaChannel

uint32_t SDIOWFF3_HwAttrs::rxDmaChannel

DMA channel for SDIO Rx FIFO

§ txDmaChannel

uint32_t SDIOWFF3_HwAttrs::txDmaChannel

DMA channel for SDIO Tx FIFO

§ thresholdLen

uint32_t SDIOWFF3_HwAttrs::thresholdLen

Rx Threshold value

§ clkPin

uint32_t SDIOWFF3_HwAttrs::clkPin

GPIO number for clock I/F

§ clkPinMux

uint32_t SDIOWFF3_HwAttrs::clkPinMux

GPIO mode number for clock I/F

§ cmdPin

uint32_t SDIOWFF3_HwAttrs::cmdPin

GPIO number for command I/F

§ cmdPinMux

uint32_t SDIOWFF3_HwAttrs::cmdPinMux

GPIO mode number for command I/F

§ data0Pin

uint32_t SDIOWFF3_HwAttrs::data0Pin

GPIO number for data 0 I/F

§ data0PinMux

uint32_t SDIOWFF3_HwAttrs::data0PinMux

GPIO mode number for data 0 I/F

§ data1Pin

uint32_t SDIOWFF3_HwAttrs::data1Pin

GPIO number for data 1 I/F

§ data1PinMux

uint32_t SDIOWFF3_HwAttrs::data1PinMux

GPIO mode number for data 1 I/F

§ data2Pin

uint32_t SDIOWFF3_HwAttrs::data2Pin

GPIO number for data 2 I/F

§ data2PinMux

uint32_t SDIOWFF3_HwAttrs::data2PinMux

GPIO mode number for data 2 I/F

§ data3Pin

uint32_t SDIOWFF3_HwAttrs::data3Pin

GPIO number for data 3 I/F

§ data3PinMux

uint32_t SDIOWFF3_HwAttrs::data3PinMux

GPIO mode number for data 3 I/F

§ irqPin

uint32_t SDIOWFF3_HwAttrs::irqPin

GPIO number for IRQ I/F

§ irqPinMux

uint32_t SDIOWFF3_HwAttrs::irqPinMux

GPIO mode number for IRQ I/F

§ hwiPrms

HwiP_Params SDIOWFF3_HwAttrs::hwiPrms

HWI interrupt params

§ hwiStruct

HwiP_Struct SDIOWFF3_HwAttrs::hwiStruct

HWI interrupt struct

§ SDIOWFF3_CBFunction

SDIOWFF3EventCB SDIOWFF3_HwAttrs::SDIOWFF3_CBFunction

Application callback function


The documentation for this struct was generated from the following file:
© Copyright 1995-2026, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale