Data Fields
FlashType Struct Reference

Flash type configuration structure. More...

#include <XMEMWFF3.h>

Collaboration diagram for FlashType:
Collaboration graph
[legend]

Data Fields

FlashRegister enterStigCfg [3]
 
FlashStigReadCfg readStigCfg
 
FlashStigWriteCfg writeStigCfg
 
FlashStigEraseCfg eraseStigCfg
 
FlashRegister exitStigCfg [3]
 
FlashPollingCfg pollingCfg
 
size_t sectorSize
 
size_t verifyBufSize
 

Detailed Description

Flash type configuration structure.

Structure containing all configurations and parameters for a specific flash memory type.

Field Documentation

§ enterStigCfg

FlashRegister FlashType::enterStigCfg[3]

Register operations to enter STIG mode

§ readStigCfg

FlashStigReadCfg FlashType::readStigCfg

Configuration for STIG read operations

§ writeStigCfg

FlashStigWriteCfg FlashType::writeStigCfg

Configuration for STIG write operations

§ eraseStigCfg

FlashStigEraseCfg FlashType::eraseStigCfg

Configuration for STIG erase operations

§ exitStigCfg

FlashRegister FlashType::exitStigCfg[3]

Register operations to exit STIG mode

§ pollingCfg

FlashPollingCfg FlashType::pollingCfg

Configuration for status polling

§ sectorSize

size_t FlashType::sectorSize

Size of a flash sector in bytes

§ verifyBufSize

size_t FlashType::verifyBufSize

Size of verification buffer in bytes


The documentation for this struct was generated from the following file:
© Copyright 1995-2026, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale