![]() |
![]() |
Flash STIG read configuration structure. More...
#include <XMEMWFF3.h>

Data Fields | |
| uint32_t | preStigCfg |
| uint32_t | postStigCfg |
| FlashRegister | preStigOperation [1] |
| FlashRegister | stigOperation [1] |
| FlashRegister | postStigOperation [1] |
Flash STIG read configuration structure.
Structure containing configuration parameters and register operations for STIG-based flash read operations.
| uint32_t FlashStigReadCfg::preStigCfg |
Is pre STIG configuration needed
| uint32_t FlashStigReadCfg::postStigCfg |
Is post STIG configuration needed
| FlashRegister FlashStigReadCfg::preStigOperation[1] |
Register operations to perform before STIG read
| FlashRegister FlashStigReadCfg::stigOperation[1] |
Register operations for STIG read command
| FlashRegister FlashStigReadCfg::postStigOperation[1] |
Register operations to perform after STIG read