![]() |
![]() |
Flash register structure for address-data pairs. More...
#include <XMEMWFF3.h>
Data Fields | |
| uint32_t | address |
| uint32_t | data |
Flash register structure for address-data pairs.
Structure used to define register address and data value pairs for STIG operations in flash memory.
| uint32_t FlashRegister::address |
Register address for flash operation
| uint32_t FlashRegister::data |
Data value to write to or read from the register