This section provides information on the SDIO_CORE Module Instance within this product. Each of the registers within the Module Instance is described separately below.
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
|
RW |
32 |
0x0000 0343 |
0x0000 0000 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0004 |
|
|
RW |
32 |
0x0010 0012 |
0x0000 0008 |
|
|
RW |
32 |
0x0100 0000 |
0x0000 0010 |
|
|
RW |
32 |
0x0001 0000 |
0x0000 0014 |
|
|
RW |
32 |
0x0001 0000 |
0x0000 0040 |
|
|
RW |
32 |
0x0000 7F01 |
0x0000 0044 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0048 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0060 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0064 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0068 |
|
|
RW |
32 |
0x00FF FFC0 |
0x0000 0080 |
|
|
RW |
32 |
0x0961 0121 |
0x0000 0084 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0088 |
|
|
RO |
32 |
0x0000 0000 |
0x0000 008C |
|
|
RO |
32 |
0x0000 0000 |
0x0000 0090 |
|
|
RO |
32 |
0x0000 060C |
0x0000 0094 |
|
|
RO |
32 |
0x0000 0004 |
0x0000 0098 |
|
|
RO |
32 |
0x0000 0000 |
0x0000 009C |
|
|
RW |
32 |
0x0000 0000 |
0x0000 00A0 |
|
|
RW |
32 |
0x0000 271F |
0x0000 00A4 |
|
|
RW |
32 |
0x002F 0100 |
0x0000 00C0 |
|
|
RO |
32 |
0x0000 0000 |
0x0000 00C4 |
|
|
RW |
32 |
0x0000 0002 |
0x0000 0100 |
|
|
RW |
32 |
0x0020 0000 |
0x0000 0108 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0110 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0200 |
|
|
RW |
32 |
0x0000 3000 |
0x0000 0208 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0210 |
|
|
RW |
32 |
0x0000 0000 |
0x0001 FFE0 |
|
|
RW |
32 |
0x0000 0000 |
0x0001 FFE4 |
|
|
RW |
32 |
0x0000 0000 |
0x0001 FFE8 |
|
|
RW |
32 |
0x0000 0000 |
0x0001 FFEC |
|
|
RW |
32 |
0x0000 0000 |
0x0001 FFF0 |
|
Address offset |
0x0000 0000 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:27 |
Reserved |
Reserved |
RO |
0x00 |
||
|
26 |
Reserved |
Reserved |
RO |
0 |
||
|
25 |
FN1RDY |
Function 1 Ready |
RW |
0 |
||
|
24:19 |
Reserved |
Reserved |
RO |
0x00 |
||
|
18 |
Reserved |
Reserved |
RO |
0 |
||
|
17 |
FN1EN |
Enable Function 1 |
RW |
0 |
||
|
16:12 |
Reserved |
Reserved |
RO |
0x00 |
||
|
11:8 |
SD |
SD Format Version number |
RO |
0x3 |
||
|
7:4 |
SDIO |
SDIO Specification Revision number |
RO |
0x4 |
||
|
3:0 |
CCCR |
4 CCCRx bits defines the version used by CCCR and the FBR format it supports |
RO |
0x3 |
||
|
Address offset |
0x0000 0004 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31 |
CD_DISABLE |
Connect/Disconnect (0/1) the pull-up resistor on SDIO data line 3 |
RW |
0 |
||
|
30:26 |
Reserved |
Reserved |
RO |
0x00 |
||
|
25:24 |
BUS_WIDTH |
Defines SDIO data bus width |
RW |
0x0 |
||
|
23:20 |
Reserved |
Reserved |
RO |
0x0 |
||
|
19 |
SDIO_RESET_REQ |
reset sdio IP due to a SDIO Card Reset command |
WO |
0 |
||
|
18:16 |
SDIO_ABORT |
Abort read or write transaction and free the SDIO bus. |
WO |
0x0 |
||
|
15:11 |
Reserved |
Reserved |
RO |
0x00 |
||
|
10 |
Reserved |
Reserved |
RO |
0 |
||
|
9 |
FN1_INT_PEND |
Interrupt pending for function 1 |
RO |
0 |
||
|
8:3 |
Reserved |
Reserved |
RO |
0x00 |
||
|
2 |
Reserved |
Reserved |
RO |
0 |
||
|
1 |
FN1_INT_EN |
Interrupt Enable for function 1 |
RW |
0 |
||
|
0 |
MASTER_INT_EN |
Interrupt Enable controller |
RW |
0 |
||
|
Address offset |
0x0000 0008 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:16 |
CISPTR1 |
Bits 23:8 of cards common CIS pointer |
RO |
0x0010 |
||
|
15:8 |
CISPTR0 |
Bits 7:0 of cards common CIS pointer |
RO |
0x00 |
||
|
7 |
BLS4 |
4 bit support for low speed cards |
RO |
0 |
||
|
6 |
LSC |
Card is a low speed card |
RO |
0 |
||
|
5 |
E4MI |
Enable interrupt between blocks of data in SDIO 4 bit mode |
RW |
0 |
||
|
4 |
S4MI |
Supports interrupt between blocks of data in SDIO 4 bit mode |
RO |
1 |
||
|
3 |
SBS |
Card support Suspend/Resume |
RO |
0 |
||
|
2 |
SRW |
Card support read wait |
RO |
0 |
||
|
1 |
SMB |
Card support Multi-Block |
RO |
1 |
||
|
0 |
SDC |
Card support direct commands during data transfer |
RO |
0 |
||
|
Address offset |
0x0000 0010 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:26 |
Reserved |
Reserved |
RO |
0x00 |
||
|
25 |
EHS |
Enable High Speed |
RW |
0 |
||
|
24 |
SHS |
Support High Speed |
RO |
1 |
||
|
23:12 |
Reserved |
Reserved |
RO |
0x000 |
||
|
11:0 |
FN0_BLK_SIZE |
Function 0 block size |
RW |
0x000 |
||
|
Address offset |
0x0000 0014 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:18 |
Reserved |
Reserved |
RO |
0x0000 |
||
|
17 |
EAI |
Enable Asynchronous Interrupt: Enable bit of asynchronous interrupt. When Sai is set to 0, writing to this bit is ignored and always indicates 0. This bit is effective in in SD 4-bit mode. |
RW |
0 |
||
|
16 |
SAI |
Support Asynchronous Interrupt: Support bit of Asynchronous Interrupt. If the card supports asynchronous interrupt in SD 4-bit mode, this bit is set to 1. |
RO |
1 |
||
|
15:0 |
Reserved |
Reserved |
RO |
0x0000 |
||
|
Address offset |
0x0000 0040 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:17 |
Reserved |
Reserved |
RO |
0x0000 |
||
|
16 |
FN1_ELP_STS |
Enter Low Power mode Status bit |
RW |
1 |
||
|
15:0 |
Reserved |
Reserved |
RO |
0x0000 |
||
|
Address offset |
0x0000 0044 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:30 |
Reserved |
Reserved |
RO |
0x0 |
||
|
29:24 |
FN1_GPI_CLR |
General Purpose clear Interrupt sources. Write "1" to clear the desire source. |
WO |
0x00 |
||
|
23 |
Reserved |
Reserved |
RO |
0 |
||
|
22:16 |
FN1_GPI_STS |
General Purpose Interrupt sources status. |
RO |
0x00 |
||
|
15 |
FN1_STS |
Function 1 interrupt status. |
RO |
0 |
||
|
14:8 |
FN1_GPI_MSK |
General Purpose Interrupt source mask. |
RW |
0x7F |
||
|
7:2 |
Reserved |
Reserved |
RO |
0x00 |
||
|
1 |
FN1_OBI_INV |
Invert Out Band Interrupt polarity |
RW |
0 |
||
|
0 |
FN1_OBI_EN |
Enable Out Band Interrupt |
RW |
1 |
||
|
Address offset |
0x0000 0048 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:2 |
Reserved |
Reserved |
RO |
0x0000 0000 |
||
|
1 |
FN1_BUSY_OVERRIDE |
Override function 1 busy signal value. |
RW |
0 |
||
|
0 |
FN1_BUSY |
Set function 1 busy signal override value |
RW |
0 |
||
|
Address offset |
0x0000 0060 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:17 |
Reserved |
Reserved_1 |
RO |
0x0000 |
||
|
16 |
Reserved |
Reserved_1 |
RO |
0 |
||
|
15:0 |
Reserved |
Reserved |
RO |
0x0000 |
||
|
Address offset |
0x0000 0064 |
||
|
Description |
Any read from this register clears the all GPI bits |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:21 |
Reserved |
Reserved |
RO |
0x000 |
||
|
20:16 |
Reserved |
Reserved |
RO |
0x00 |
||
|
15 |
Reserved |
Reserved |
RO |
0 |
||
|
14 |
Reserved |
Reserved |
RO |
0 |
||
|
13 |
Reserved |
Reserved |
RO |
0 |
||
|
12:8 |
Reserved |
Reserved |
RO |
0x00 |
||
|
7:6 |
Reserved |
Reserved |
RO |
0x0 |
||
|
5:4 |
Reserved |
Reserved |
RO |
0x0 |
||
|
3:2 |
Reserved |
Reserved |
RO |
0x0 |
||
|
1 |
Reserved |
Reserved |
RO |
0 |
||
|
0 |
Reserved |
Reserved |
RO |
0 |
||
|
Address offset |
0x0000 0068 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:27 |
Reserved |
Reserved |
RO |
0x00 |
||
|
26 |
Reserved |
Reserved |
RO |
0 |
||
|
25 |
Reserved |
Reserved |
RO |
0 |
||
|
24:22 |
Reserved |
Reserved |
RO |
0x0 |
||
|
21:16 |
CMD_ERROR |
Bit map: |
RO |
0x00 |
||
|
15:2 |
Reserved |
Reserved |
RO |
0x0000 |
||
|
1 |
Reserved |
Reserved |
RO |
0 |
||
|
0 |
Reserved |
Reserved |
RO |
0 |
||
|
Address offset |
0x0000 0080 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:24 |
Reserved |
Reserved |
RO |
0x00 |
||
|
23:0 |
OCR |
Bits 23:0 of Operation Conditions Register |
RW |
0xFF FFC0 |
||
|
Address offset |
0x0000 0084 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:30 |
Reserved |
Reserved_1 |
RO |
0x0 |
||
|
29:26 |
SDIO_DAT2_STATE |
Data line 2 state machine |
RO |
0x2 |
||
|
25:21 |
SDIO_DAT1_STATE |
Data line 1 state machine |
RO |
0x0B |
||
|
20:16 |
SDIO_DAT0_STATE |
Data line 0 state machine |
RO |
0x01 |
||
|
15:12 |
Reserved |
Reserved |
RO |
0x0 |
||
|
11:8 |
SDIO_DAT3_STATE |
Data line 3 state machine |
RO |
0x1 |
||
|
7:5 |
SDIO_RESP_STATE |
Response state machine |
RO |
0x1 |
||
|
4:0 |
SDIO_CMD_STATE |
SDIO command decoder state machine |
RO |
0x01 |
||
|
Address offset |
0x0000 0088 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:16 |
RCA |
Relative Card Address |
RO |
0x0000 |
||
|
15:5 |
Reserved |
Reserved |
RO |
0x000 |
||
|
4 |
WSPI_ERROR |
WSPI error status |
RO |
0 |
||
|
3:0 |
WSPI_STATE |
WSPI command state machine |
RO |
0x0 |
||
|
Address offset |
0x0000 008C |
||
|
Description |
WSPI is not supported in Osprey Mx. read only, reserved as zero |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:5 |
Reserved |
Reserved |
RO |
0x000 0000 |
||
|
4 |
WSPI_FBR_OVRD |
Override Fixed Busy Response settings |
RO |
0 |
||
|
3:1 |
WSPI_FBR_REG |
Set the number of busy words |
RO |
0x0 |
||
|
0 |
WSPI_FBR_EN |
Enable WSPI Fixed Busy Response mechanism |
RO |
0 |
||
|
Address offset |
0x0000 0090 |
||
|
Description |
WSPI is not supported in Osprey Mx. read only, reserved as zero |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:28 |
Reserved |
Reserved_1 |
RO |
0x0 |
||
|
27:16 |
WSPI_IRQ_LEN_THR_OCP |
EOT length threshold |
RO |
0x000 |
||
|
15:3 |
Reserved |
Reserved |
RO |
0x0000 |
||
|
2 |
WSPI_IRQ_CFG_OCP_2 |
Disable transaction address threshold comparison |
RO |
0 |
||
|
1 |
WSPI_IRQ_CFG_OCP_1 |
Disable transaction length threshold comparison |
RO |
0 |
||
|
0 |
WSPI_IRQ_CFG_OCP_0 |
Enable EOT interrupt |
RO |
0 |
||
|
Address offset |
0x0000 0094 |
||
|
Description |
WSPI is not supported in Osprey Mx. read only, reserved as zero |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:17 |
Reserved |
Reserved |
RO |
0x0000 |
||
|
16 |
WSPI_IRQ_ADDR_FILT_OCP_16 |
EOT base address MSB threshold |
RO |
0 |
||
|
15:0 |
WSPI_IRQ_ADDR_FILT_OCP_15_0 |
EOT base address LSB threshold. The value will be updated only after write transaction to function 0 address 0x4B. |
RO |
0x060C |
||
|
Address offset |
0x0000 0098 |
||
|
Description |
WSPI is not supported in Osprey Mx. read only, reserved as zero |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:17 |
Reserved |
Reserved |
RO |
0x0000 |
||
|
16 |
WSPI_IRQ_ADDR_MASK_OCP_16 |
EOT offset address MSB threshold |
RO |
0 |
||
|
15:0 |
WSPI_IRQ_ADDR_MASK_OCP_15_0 |
EOT offset address LSB threshold. The value will be updated only after write transaction to function 0 address 0x4D. |
RO |
0x0004 |
||
|
Address offset |
0x0000 009C |
||
|
Description |
WSPI is not supported in Osprey Mx. read only, reserved as zero |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31 |
WSPI_NEW_RD_ADDR |
EOT hit status. Clear on read. |
RO |
0 |
||
|
30:16 |
WSPI_IRQ_RD_ADDR |
EOT read address hit |
RO |
0x0000 |
||
|
15 |
WSPI_NEW_WR_ADDR |
EOT hit status. Clear on read. |
RO |
0 |
||
|
14:0 |
WSPI_IRQ_WR_ADDR |
EOT write address hit |
RO |
0x0000 |
||
|
Address offset |
0x0000 00A0 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:24 |
Reserved |
Reserved |
RO |
0x00 |
||
|
23:20 |
OCP_STATUS_7_4 |
ocp status 7-4 |
RO |
0x0 |
||
|
19:16 |
OCP_STATUS_3_0 |
ocp status 3-0 |
RO |
0x0 |
||
|
15:0 |
Reserved |
Reserved |
RO |
0x0000 |
||
|
Address offset |
0x0000 00A4 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:21 |
Reserved |
Reserved |
RO |
0x000 |
||
|
20:16 |
Reserved |
Reserved |
RO |
0x00 |
||
|
15:14 |
Reserved |
Reserved |
RO |
0x0 |
||
|
13:8 |
USEC_TIMER_VAL |
Set usec timer count value. This timer is running at sys_ocp_clk_aod_i clock. |
RW |
0x27 |
||
|
7:5 |
Reserved |
Reserved |
RO |
0x0 |
||
|
4:0 |
RAW_TIMER_VAL |
Determine the duration between write and read request in CMD52 raw. |
RW |
0x1F |
||
|
Address offset |
0x0000 00C0 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:24 |
SPARE_BYTE_03 |
Not in use |
RW |
0x00 |
||
|
23:22 |
SPARE_BYTE_02 |
Not in use |
RW |
0x0 |
||
|
21 |
WUAUT |
WAKEUP DUE HOST CMD AUT: |
RW |
1 |
||
|
20 |
WUELP |
WAKEUP DUE KNOWN ADDRESS: |
RW |
0 |
||
|
19 |
WUADDR |
WAKEUP DUE KNOWN ADDRESS: |
RW |
1 |
||
|
18 |
WUHOSTWR |
WAKEUP DUE HOST WR: |
RW |
1 |
||
|
17 |
WUHOSTRD |
WAKEUP DUE HOST RD: |
RW |
1 |
||
|
16 |
WUCMD53 |
WAKEUP DUE CMD 53 ONLY: |
RW |
1 |
||
|
15:8 |
SPARE_BYTE_01 |
bit [0] - addr_logic_enable: |
RW |
0x01 |
||
|
7:0 |
SPARE_BYTE_00 |
bit [0] - Enable asynchronous in-band interrupt |
RW |
0x00 |
||
|
Address offset |
0x0000 00C4 |
||
|
Description |
GPI FN1 and FN2 combined register. Clear on Read. |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:13 |
Reserved |
Reserved |
RO |
0x0 0000 |
||
|
12:8 |
Reserved |
Reserved |
RO |
0x00 |
||
|
7 |
Reserved |
Reserved |
RO |
0 |
||
|
6:0 |
FN1_GPI_STS |
General Purpose Interrupt sources status. |
RO |
0x00 |
||
|
Address offset |
0x0000 0100 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:7 |
Reserved |
Reserved |
RO |
0x000 0000 |
||
|
6 |
CSA |
Function 1 Supports CSA |
RO |
0 |
||
|
5:4 |
Reserved |
Reserved |
RO |
0x0 |
||
|
3:0 |
SDIO |
SDIO standard function 1 interface code |
RO |
0x2 |
||
|
Address offset |
0x0000 0108 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:16 |
CISPTR1 |
Bits 23:8 of address pointer to function 1 CIS |
RO |
0x0020 |
||
|
15:8 |
CISPTR0 |
Bits 7:0 of address pointer to function 1 CIS |
RO |
0x00 |
||
|
7:0 |
Reserved |
Reserved |
RO |
0x00 |
||
|
Address offset |
0x0000 0110 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:12 |
Reserved |
Reserved |
RO |
0x0 0000 |
||
|
11:0 |
FN_BLK_SIZE |
function 1 block size register |
RW |
0x000 |
||
|
Address offset |
0x0000 0200 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:7 |
Reserved |
Reserved |
RO |
0x000 0000 |
||
|
6 |
CSA |
Function 2 Supports CSA |
RO |
0 |
||
|
5:4 |
Reserved |
Reserved |
RO |
0x0 |
||
|
3:0 |
SDIO |
SDIO standard function 2 interface code |
RO |
0x0 |
||
|
Address offset |
0x0000 0208 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:16 |
CISPTR1 |
Bits 23:8 of address pointer to function 2 CIS |
RO |
0x0000 |
||
|
15:8 |
CISPTR0 |
Bits 7:0 of address pointer to function 2 CIS |
RO |
0x30 |
||
|
7:0 |
Reserved |
Reserved |
RO |
0x00 |
||
|
Address offset |
0x0000 0210 |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:12 |
Reserved |
Reserved |
RO |
0x0 0000 |
||
|
11:0 |
FN_BLK_SIZE |
function 2 block size register |
RW |
0x000 |
||
|
Address offset |
0x0001 FFE0 |
||
|
Description |
FN0 CIS patch1 address |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:24 |
Reserved |
|
RO |
0x00 |
||
|
23:16 |
PATCH1_DATA |
CIS data patch 1 |
RW |
0x00 |
||
|
15:0 |
PATCH1_ADDRESS |
CIS address patch 1 |
RW |
0x0000 |
||
|
Address offset |
0x0001 FFE4 |
||
|
Description |
FN0 CIS patch2 address |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:24 |
Reserved |
|
RO |
0x00 |
||
|
23:16 |
PATCH2_DATA |
CIS data patch 2 |
RW |
0x00 |
||
|
15:0 |
PATCH2_ADDRESS |
CIS address patch 2 |
RW |
0x0000 |
||
|
Address offset |
0x0001 FFE8 |
||
|
Description |
FN0 CIS patch3 address |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:24 |
Reserved |
|
RO |
0x00 |
||
|
23:16 |
PATCH3_DATA |
CIS data patch 3 |
RW |
0x00 |
||
|
15:0 |
PATCH3_ADDRESS |
CIS address patch 3 |
RW |
0x0000 |
||
|
Address offset |
0x0001 FFEC |
||
|
Description |
FN0 CIS patch4 address |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:24 |
Reserved |
|
RO |
0x00 |
||
|
23:16 |
PATCH4_DATA |
CIS data patch 4 |
RW |
0x00 |
||
|
15:0 |
PATCH4_ADDRESS |
CIS address patch 4 |
RW |
0x0000 |
||
|
Address offset |
0x0001 FFF0 |
||
|
Description |
FN0 CIS patch5 address |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:24 |
Reserved |
|
RO |
0x00 |
||
|
23:16 |
PATCH5_DATA |
CIS data patch 5 |
RW |
0x00 |
||
|
15:0 |
PATCH5_ADDRESS |
CIS address patch 5 |
RW |
0x0000 |
||