This section provides information on the PLL_SHARING Module Instance within this product. Each of the registers within the Module Instance is described separately below.
PLL SHARING CONTROL REGISTERS
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
|
RW |
32 |
0x0000 00A0 |
0x0000 0000 |
|
|
RW |
32 |
0x0000 0014 |
0x0000 0004 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0008 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 000C |
|
|
RW |
32 |
0x0000 0012 |
0x0000 0010 |
|
|
RW |
32 |
0x012A 0270 |
0x0000 0014 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0018 |
|
|
RW |
32 |
0x0008 015E |
0x0000 001C |
|
|
RW |
32 |
0x0004 5100 |
0x0000 0020 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0024 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0028 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 002C |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0030 |
|
|
RW |
32 |
0x0000 0050 |
0x0000 0034 |
|
Address offset |
0x0000 0000 |
||
|
Description |
WCS PLL M |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:9 |
Reserved |
|
RO |
0x00 0000 |
||
|
8:0 |
MEM_WCSPLLM |
In all modes value should be 160 |
RW |
0x0A0 |
||
|
Address offset |
0x0000 0004 |
||
|
Description |
WCS PLL N |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:8 |
Reserved |
|
RO |
0x00 0000 |
||
|
7 |
MEM_WCSPLLN_SEL |
N SELECTOR |
RW |
0 |
||
|
6:0 |
MEM_WCSPLLN |
10MHz - 5 |
RW |
0x14 |
||
|
Address offset |
0x0000 0008 |
||
|
Description |
WCS Q FACTOR CONFIG |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:24 |
Reserved |
|
RO |
0x00 |
||
|
23:0 |
SWAL |
SWALLOWING |
RW |
0x00 0000 |
||
|
Address offset |
0x0000 000C |
||
|
Description |
WCS P FACTOR CONFIG |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:20 |
Reserved |
|
RO |
0x000 |
||
|
19:0 |
SWAL |
SWALLOWING |
RW |
0x0 0000 |
||
|
Address offset |
0x0000 0010 |
||
|
Description |
WCS PLL swallowing logic gen cfg |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:6 |
Reserved |
|
RO |
0x000 0000 |
||
|
5:4 |
CONSWAL |
CONSECUTIVE SWALLOWING |
RW |
0x1 |
||
|
3 |
PRBSGN |
PRBS GAIN |
RW |
0 |
||
|
2 |
PRBSEN |
enable prbs for adding randomization (jittering)- disable by default |
RW |
0 |
||
|
1 |
BYP |
bypass the swallowing logic |
RW |
1 |
||
|
0 |
EN |
enable the swallowing logic - disable when not using the bypass option |
RW |
0 |
||
|
Address offset |
0x0000 0014 |
||
|
Description |
WCS PLL CONFIG |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:25 |
Reserved |
|
RO |
0x00 |
||
|
24 |
PHASEOV |
PHASE OVERRIDE |
RW |
1 |
||
|
23:19 |
PHSEL |
PHASE SELECT |
RW |
0x05 |
||
|
18 |
CLRVCOSLP |
CLEAR VCO DURING SLEEP |
RW |
0 |
||
|
17 |
HFREQMODEN |
HIGH FREQUENCY MODE ENABLE |
RW |
1 |
||
|
16 |
LFREQMODEN |
LOW FREQUENCY MODE ENABLE |
RW |
0 |
||
|
15:14 |
LOCKOV |
LOCK OVERRIDE |
RW |
0x0 |
||
|
13 |
FCLKFSOV |
FREF CLOCK FUSE OVERRIDE |
RW |
0 |
||
|
12 |
GLMFCLKSEL |
GLITCH LESS MUX FREF CLOCK SELECT |
RW |
0 |
||
|
11 |
FCLKSEL |
FREF CLOCK SELECT |
RW |
0 |
||
|
10:8 |
DISCNT |
DISABLE COUNTER |
RW |
0x2 |
||
|
7 |
USELOCKMON |
USE LOCKMON |
RW |
0 |
||
|
6:3 |
LOCKCNT |
LOCK COUNT |
RW |
0xE |
||
|
2:1 |
OV |
override register for WCS PLL enable |
RW |
0x0 |
||
|
0 |
EN |
enable like any other IP request |
RW |
0 |
||
|
Address offset |
0x0000 0018 |
||
|
Description |
CORE configuration for PLL Sharing |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:1 |
Reserved |
|
RO |
0x0000 0000 |
||
|
0 |
MEM_CR |
PLL ENABLE |
RW |
0 |
||
|
Address offset |
0x0000 001C |
||
|
Description |
GENERAL |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:25 |
Reserved |
|
RO |
0x00 |
||
|
24 |
UALGNPHYCR |
UNALIGNED PHY TO CORE |
RW |
0 |
||
|
23 |
Reserved |
|
RO |
0 |
||
|
22 |
PHYICGOV |
PHY ICG OVERRIDE |
RW |
0 |
||
|
21 |
CRICGOV |
CORE ICG OVERRIDE |
RW |
0 |
||
|
20 |
GPADCICGOV |
GPADC ICG OVERRIDE |
RW |
0 |
||
|
19 |
PICGOV |
PSCON ICG OVERRIDE |
RW |
1 |
||
|
18 |
HICGOV |
HOST ICG OVERRIDE |
RW |
0 |
||
|
17 |
SOCICGOV |
SOC ICG OVERRIDE |
RW |
0 |
||
|
16 |
CRM3ICGOV |
CORE M3 ICG OVERRIDE |
RW |
0 |
||
|
15:10 |
Reserved |
|
RO |
0x00 |
||
|
9 |
PHYDIV2OV |
PHY DIVIDER 2 OVERRIDE |
RW |
0 |
||
|
8 |
PDIVEN |
PSCON DIVIDER ENABLE |
RW |
1 |
||
|
7 |
PCLKSRCCNG |
PSCON CLOCK SOURCE CHANGE |
RW |
0 |
||
|
6 |
PPLLLDDIVV |
PSCON PLL LOAD DIVIDER VALUE |
RW |
1 |
||
|
5:4 |
PPLLDIVVAL |
PSCON PLL DIVIDER OVERRIDE |
RW |
0x1 |
||
|
3 |
Reserved |
|
RO |
1 |
||
|
2 |
SOCDIV2OV |
SOC DIVIDER 2 OVERRIDE |
RW |
1 |
||
|
1 |
CRM3DIV2OV |
CORE M3 DIVIDER OVERRIDE |
RW |
1 |
||
|
0 |
CRDIV2OV |
CORE DIVIDER 2 OVERRIDE |
RW |
0 |
||
|
Address offset |
0x0000 0020 |
||
|
Description |
WCS CONFIG |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:0 |
MEM_WCSCFG |
CONTROL |
RW |
0x0004 5100 |
||
|
Address offset |
0x0000 0024 |
||
|
Description |
GENERAL CONFIGURATION |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:1 |
Reserved |
|
RO |
0x0000 0000 |
||
|
0 |
DFTWCSPICGOV |
DFT WCS PLL ICG OVERRIDE |
RW |
0 |
||
|
Address offset |
0x0000 0028 |
||
|
Description |
Lock status reg |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:2 |
Reserved |
|
RO |
0x0000 0000 |
||
|
1 |
MONSTS |
LOCK MONITOR STATUS |
RO |
0 |
||
|
0 |
STS |
STATUS |
RO |
0 |
||
|
Address offset |
0x0000 002C |
||
|
Description |
SOP MASK |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:3 |
Reserved |
|
RO |
0x0000 0000 |
||
|
2 |
MEM_SOPBM_BYP_SEL |
BYPASS SELECTOR |
RW |
0 |
||
|
1 |
MEM_SOPBM_FREF_SEL |
FREF SELECTOR |
RW |
0 |
||
|
0 |
MEM_SOPBM_PLL_EN |
PLL ENABLE |
RW |
0 |
||
|
Address offset |
0x0000 0030 |
||
|
Description |
DEBUGSS |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:1 |
Reserved |
|
RO |
0x0000 0000 |
||
|
0 |
MEM_DBGSS |
FAST SELECTOR |
RW |
0 |
||
|
Address offset |
0x0000 0034 |
||
|
Description |
ICG |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:7 |
Reserved |
|
RO |
0x000 0000 |
||
|
6 |
SOCPSWLDIS |
SOC PSWL DISABLE |
RW |
1 |
||
|
5 |
PHYDIS |
PHY DISABLE |
RW |
0 |
||
|
4 |
PLL32DIS |
PLL 32 DISABLE |
RW |
1 |
||
|
3 |
HDIS |
HOST DISABLE |
RW |
0 |
||
|
2 |
SOCDIS |
SOC DISABLE |
RW |
0 |
||
|
1 |
CRDIS |
CORE ICS DISABLE |
RW |
0 |
||
|
0 |
CRM3DIS |
CORE M3 DISABLE |
RW |
0 |
||