![]() |
![]() |
|
CC35xxDriverLibrary
|

Macros | |
| #define | XIP_UDMA_SEC_CH_OFFSET 0 |
| UDMA secure channel offset. More... | |
| #define | XIP_UDMA_NONSEC_CH_OFFSET HOST_XIP_O_UDNSCFG0 - HOST_XIP_O_UDSCFG0 |
| UDMA non-secure channel offset, in bytes. More... | |
| #define | XIP_UDMA_MAX_JOB_SIZE HOST_XIP_UDSCFG2_JLEN_M |
| UDMA Maximum configurable job size, in words. More... | |
| #define | XIP_UDMA_JOB_CONFIGURED HOST_XIP_UDSSTA_JSTA |
| Status bit to indicate that DMA is processing (secure and non-secure) More... | |
| #define | XIP_UDMA_NO_JOB_CONFIGURED 0 |
| #define | XIP_OTFDE_DISABLE_M HOST_XIP_OTSTA_ACTIVESTA_M | HOST_XIP_OTSTA_TASKSUS |
| #define | XIP_OTFDE_DISABLE 0 |
Functions | |
| uint32_t | XIPStartUDMATransaction (const uint32_t *srcAddr, uint32_t *dstAddr, uint32_t length, uint8_t directionMode, uint32_t channelSelect) |
| Configure the relevant channel and start a uDMA transaction. More... | |
| uint32_t | XIPGetUDMAChannelProgressingStatus (uint32_t channelSelect) |
| Return the channel progressing status. More... | |
| uint32_t | XIPGetUDMAChannelWordsLeft (uint32_t channelSelect) |
| Return the channel remaining words left to transmit. More... | |
| uint32_t | XIPGetUDMAIrqStatus (uint32_t channelSelect) |
| Return the transactions status. More... | |
| void | __attribute__ ((section(".TI.ramfunc"))) |
| #define XIP_UDMA_SEC_CH_OFFSET 0 |
UDMA secure channel offset.
Referenced by XIPGetUDMAChannelProgressingStatus(), XIPGetUDMAChannelWordsLeft(), XIPGetUDMAIrqStatus(), and XIPStartUDMATransaction().
| #define XIP_UDMA_NONSEC_CH_OFFSET HOST_XIP_O_UDNSCFG0 - HOST_XIP_O_UDSCFG0 |
UDMA non-secure channel offset, in bytes.
Referenced by XIPGetUDMAChannelProgressingStatus(), XIPGetUDMAChannelWordsLeft(), XIPGetUDMAIrqStatus(), and XIPStartUDMATransaction().
| #define XIP_UDMA_MAX_JOB_SIZE HOST_XIP_UDSCFG2_JLEN_M |
UDMA Maximum configurable job size, in words.
Referenced by XIPStartUDMATransaction().
| #define XIP_UDMA_JOB_CONFIGURED HOST_XIP_UDSSTA_JSTA |
Status bit to indicate that DMA is processing (secure and non-secure)
| #define XIP_UDMA_NO_JOB_CONFIGURED 0 |
Referenced by XIPStartUDMATransaction().
| #define XIP_OTFDE_DISABLE_M HOST_XIP_OTSTA_ACTIVESTA_M | HOST_XIP_OTSTA_TASKSUS |
Referenced by __attribute__().
| #define XIP_OTFDE_DISABLE 0 |
Referenced by __attribute__().
| void __attribute__ | ( | (section(".TI.ramfunc")) | ) |