![]() |
![]() |
|
CC35xxDriverLibrary
|
Union type to access the Interrupt Program Status Register (IPSR). More...
#include <core_armv81mml.h>
Data Fields | |
| struct { | |
| uint32_t ISR:9 | |
| uint32_t _reserved0:23 | |
| } | b |
| uint32_t | w |
| struct { | |
| uint32_t ISR:9 | |
| uint32_t _reserved0:23 | |
| } | b |
| struct { | |
| uint32_t ISR:9 | |
| uint32_t _reserved0:23 | |
| } | b |
| struct { | |
| uint32_t ISR:9 | |
| uint32_t _reserved0:23 | |
| } | b |
Union type to access the Interrupt Program Status Register (IPSR).
| uint32_t IPSR_Type::ISR |
bit: 0.. 8 Exception number
| uint32_t IPSR_Type::_reserved0 |
bit: 9..31 Reserved
| struct { ... } IPSR_Type::b |
Structure used for bit access
| uint32_t IPSR_Type::w |
Type used for word access
| struct { ... } IPSR_Type::b |
Structure used for bit access
| struct { ... } IPSR_Type::b |
Structure used for bit access
| struct { ... } IPSR_Type::b |
Structure used for bit access