CC35xxDriverLibrary

Union type to access the Control Registers (CONTROL). More...

#include <core_armv81mml.h>

Data Fields

struct {
   uint32_t   nPRIV:1
 
   uint32_t   SPSEL:1
 
   uint32_t   FPCA:1
 
   uint32_t   SFPA:1
 
   uint32_t   _reserved1:28
 
b
 
uint32_t w
 
struct {
   uint32_t   nPRIV:1
 
   uint32_t   SPSEL:1
 
   uint32_t   _reserved1:30
 
b
 
struct {
   uint32_t   nPRIV:1
 
   uint32_t   SPSEL:1
 
   uint32_t   FPCA:1
 
   uint32_t   SFPA:1
 
   uint32_t   _reserved1:28
 
b
 
struct {
   uint32_t   nPRIV:1
 
   uint32_t   SPSEL:1
 
   uint32_t   FPCA:1
 
   uint32_t   SFPA:1
 
   uint32_t   _reserved1:28
 
b
 

Detailed Description

Union type to access the Control Registers (CONTROL).

Field Documentation

§ nPRIV

uint32_t CONTROL_Type::nPRIV

bit: 0 Execution privilege in Thread mode

§ SPSEL

uint32_t CONTROL_Type::SPSEL

bit: 1 Stack-pointer select

§ FPCA

uint32_t CONTROL_Type::FPCA

bit: 2 Floating-point context active

§ SFPA

uint32_t CONTROL_Type::SFPA

bit: 3 Secure floating-point active

§ _reserved1

uint32_t CONTROL_Type::_reserved1

bit: 4..31 Reserved

bit: 2..31 Reserved

§ b [1/4]

struct { ... } CONTROL_Type::b

Structure used for bit access

§ w

uint32_t CONTROL_Type::w

Type used for word access

§ b [2/4]

struct { ... } CONTROL_Type::b

Structure used for bit access

§ b [3/4]

struct { ... } CONTROL_Type::b

Structure used for bit access

§ b [4/4]

struct { ... } CONTROL_Type::b

Structure used for bit access


The documentation for this union was generated from the following files: