![]() |
![]() |
|
CC35xxDriverLibrary
|
Structure type to access the System Control and ID Register not in the SCB. More...
#include <core_armv81mml.h>
Data Fields | |
| uint32_t | RESERVED0 [1U] |
| __IM uint32_t | ICTR |
| __IOM uint32_t | ACTLR |
| __IOM uint32_t | CPPWR |
Structure type to access the System Control and ID Register not in the SCB.
| uint32_t SCnSCB_Type::RESERVED0 |
| __IM uint32_t SCnSCB_Type::ICTR |
Offset: 0x004 (R/ ) Interrupt Controller Type Register
| __IOM uint32_t SCnSCB_Type::ACTLR |
Offset: 0x008 (R/W) Auxiliary Control Register
| __IOM uint32_t SCnSCB_Type::CPPWR |
Offset: 0x00C (R/W) Coprocessor Power Control Register