CC35xxDriverLibrary
Modules
Here is a list of all modules:
[detail level
1
2
]
CMSIS Core Instruction Interface
CMSIS SIMD Intrinsics
CMSIS Global Defines
▼
Defines and Type Definitions
Type definitions and defines for Cortex-M processor based devices
Status and Control Registers
Core Register type definitions
Nested Vectored Interrupt Controller (NVIC)
Type definitions for the NVIC Registers
System Control Block (SCB)
Type definitions for the System Control Block Registers
System Controls not in SCB (SCnSCB)
Type definitions for the System Control and ID Register not in the SCB
System Tick Timer (SysTick)
Type definitions for the System Timer Registers
Instrumentation Trace Macrocell (ITM)
Type definitions for the Instrumentation Trace Macrocell (ITM)
Data Watchpoint and Trace (DWT)
Type definitions for the Data Watchpoint and Trace (DWT)
Trace Port Interface (TPI)
Type definitions for the Trace Port Interface (TPI)
Floating Point Unit (FPU)
Type definitions for the Floating Point Unit (FPU)
Core Debug Registers (CoreDebug)
Type definitions for the Core Debug Registers
Debug Control Block
Type definitions for the Debug Control Block Registers
Debug Identification Block
Type definitions for the Debug Identification Block Registers
Core register bit field macros
Macros for use with bit field definitions (xxx_Pos, xxx_Msk)
Core Definitions
Definitions for base addresses, unions, and structures
▼
Functions and Instructions Reference
CMSIS Core Register Access Functions
NVIC Functions
Functions that manage interrupts and exceptions via the NVIC
FPU Functions
Function that provides FPU type
MVE Functions
Function that provides MVE type
SAU Functions
Functions that configure the SAU
Debug Control Functions
Functions that access the Debug Control Block
Debug Identification Functions
Functions that access the Debug Identification Block
SysTick Functions
Functions that configure the System
ITM Functions
Functions that access the ITM debug interface
▼
Peripherals
[adc.h] ADC Peripheral Interface
[dma.h] Direct Memory Access
[i2c.h] Inter-Integrated Circuit
[i2s.h] Inter-Integrated Circuit Sound
[ospi.h] External Serial Peripheral Interface
[spi.h] Serial Peripheral Interface
[uart.h] Universal Asynchronous Receiver/Transmitter
[watchdog.h] Watchdog Timer Interface
Xip_api
[xpi.h] External Serial Peripheral Interface
▼
System Control
[debug.h] Debug
[setup.h] Setup
▼
System CPU
[cpu.h] CPU
[interrupt.h] Interrupt
[systick.h] System Tick