|
 |
Go to the documentation of this file. 36 #ifndef __HW_PRCM_SCRATCHPAD_H__ 37 #define __HW_PRCM_SCRATCHPAD_H__ 45 #define PRCM_SCRATCHPAD_O_LINE1 0x00000000U 48 #define PRCM_SCRATCHPAD_O_RSTCAUS 0x00000004U 51 #define PRCM_SCRATCHPAD_O_LINE0 0x00000008U 54 #define PRCM_SCRATCHPAD_O_LOCK 0x0000000CU 57 #define PRCM_SCRATCHPAD_O_LINE2 0x00001000U 83 #define PRCM_SCRATCHPAD_LINE1_VAL_W 32U 84 #define PRCM_SCRATCHPAD_LINE1_VAL_M 0xFFFFFFFFU 85 #define PRCM_SCRATCHPAD_LINE1_VAL_S 0U 104 #define PRCM_SCRATCHPAD_RSTCAUS_RSTLINE 0x00000001U 105 #define PRCM_SCRATCHPAD_RSTCAUS_RSTLINE_M 0x00000001U 106 #define PRCM_SCRATCHPAD_RSTCAUS_RSTLINE_S 0U 116 #define PRCM_SCRATCHPAD_RSTCAUS_POR 0x00000002U 117 #define PRCM_SCRATCHPAD_RSTCAUS_POR_M 0x00000002U 118 #define PRCM_SCRATCHPAD_RSTCAUS_POR_S 1U 128 #define PRCM_SCRATCHPAD_RSTCAUS_RVML 0x00000004U 129 #define PRCM_SCRATCHPAD_RSTCAUS_RVML_M 0x00000004U 130 #define PRCM_SCRATCHPAD_RSTCAUS_RVML_S 2U 140 #define PRCM_SCRATCHPAD_RSTCAUS_RVMH 0x00000008U 141 #define PRCM_SCRATCHPAD_RSTCAUS_RVMH_M 0x00000008U 142 #define PRCM_SCRATCHPAD_RSTCAUS_RVMH_S 3U 152 #define PRCM_SCRATCHPAD_RSTCAUS_BOD 0x00000010U 153 #define PRCM_SCRATCHPAD_RSTCAUS_BOD_M 0x00000010U 154 #define PRCM_SCRATCHPAD_RSTCAUS_BOD_S 4U 166 #define PRCM_SCRATCHPAD_RSTCAUS_SOCAON 0x00000020U 167 #define PRCM_SCRATCHPAD_RSTCAUS_SOCAON_M 0x00000020U 168 #define PRCM_SCRATCHPAD_RSTCAUS_SOCAON_S 5U 180 #define PRCM_SCRATCHPAD_RSTCAUS_DBGSS 0x00000040U 181 #define PRCM_SCRATCHPAD_RSTCAUS_DBGSS_M 0x00000040U 182 #define PRCM_SCRATCHPAD_RSTCAUS_DBGSS_S 6U 192 #define PRCM_SCRATCHPAD_RSTCAUS_M33WD 0x00000080U 193 #define PRCM_SCRATCHPAD_RSTCAUS_M33WD_M 0x00000080U 194 #define PRCM_SCRATCHPAD_RSTCAUS_M33WD_S 7U 204 #define PRCM_SCRATCHPAD_RSTCAUS_SOCAONH 0x00000100U 205 #define PRCM_SCRATCHPAD_RSTCAUS_SOCAONH_M 0x00000100U 206 #define PRCM_SCRATCHPAD_RSTCAUS_SOCAONH_S 8U 218 #define PRCM_SCRATCHPAD_RSTCAUS_OOFSLP 0x00000200U 219 #define PRCM_SCRATCHPAD_RSTCAUS_OOFSLP_M 0x00000200U 220 #define PRCM_SCRATCHPAD_RSTCAUS_OOFSLP_S 9U 232 #define PRCM_SCRATCHPAD_RSTCAUS_M33CRSLSTA 0x00000400U 233 #define PRCM_SCRATCHPAD_RSTCAUS_M33CRSLSTA_M 0x00000400U 234 #define PRCM_SCRATCHPAD_RSTCAUS_M33CRSLSTA_S 10U 244 #define PRCM_SCRATCHPAD_RSTCAUS_M3WD 0x00000800U 245 #define PRCM_SCRATCHPAD_RSTCAUS_M3WD_M 0x00000800U 246 #define PRCM_SCRATCHPAD_RSTCAUS_M3WD_S 11U 264 #define PRCM_SCRATCHPAD_RSTCAUS_CLR 0x00010000U 265 #define PRCM_SCRATCHPAD_RSTCAUS_CLR_M 0x00010000U 266 #define PRCM_SCRATCHPAD_RSTCAUS_CLR_S 16U 291 #define PRCM_SCRATCHPAD_LINE0_VAL_W 32U 292 #define PRCM_SCRATCHPAD_LINE0_VAL_M 0xFFFFFFFFU 293 #define PRCM_SCRATCHPAD_LINE0_VAL_S 0U 313 #define PRCM_SCRATCHPAD_LOCK_SPLOCK 0x00000001U 314 #define PRCM_SCRATCHPAD_LOCK_SPLOCK_M 0x00000001U 315 #define PRCM_SCRATCHPAD_LOCK_SPLOCK_S 0U 340 #define PRCM_SCRATCHPAD_LINE2_VAL_W 32U 341 #define PRCM_SCRATCHPAD_LINE2_VAL_M 0xFFFFFFFFU 342 #define PRCM_SCRATCHPAD_LINE2_VAL_S 0U