CC35xxDriverLibrary
Defines and Type Definitions

Type definitions and defines for Cortex-M processor based devices. More...

Collaboration diagram for Defines and Type Definitions:

Modules

 Status and Control Registers
 Core Register type definitions.
 
 Nested Vectored Interrupt Controller (NVIC)
 Type definitions for the NVIC Registers.
 
 System Control Block (SCB)
 Type definitions for the System Control Block Registers.
 
 System Controls not in SCB (SCnSCB)
 Type definitions for the System Control and ID Register not in the SCB.
 
 System Tick Timer (SysTick)
 Type definitions for the System Timer Registers.
 
 Instrumentation Trace Macrocell (ITM)
 Type definitions for the Instrumentation Trace Macrocell (ITM)
 
 Data Watchpoint and Trace (DWT)
 Type definitions for the Data Watchpoint and Trace (DWT)
 
 Trace Port Interface (TPI)
 Type definitions for the Trace Port Interface (TPI)
 
 Floating Point Unit (FPU)
 Type definitions for the Floating Point Unit (FPU)
 
 Core Debug Registers (CoreDebug)
 Type definitions for the Core Debug Registers.
 
 Debug Control Block
 Type definitions for the Debug Control Block Registers.
 
 Debug Identification Block
 Type definitions for the Debug Identification Block Registers.
 
 Core register bit field macros
 Macros for use with bit field definitions (xxx_Pos, xxx_Msk).
 
 Core Definitions
 Definitions for base addresses, unions, and structures.
 

Detailed Description

Type definitions and defines for Cortex-M processor based devices.