CC35xxDriverLibrary
System Controls not in SCB (SCnSCB)

Type definitions for the System Control and ID Register not in the SCB. More...

Collaboration diagram for System Controls not in SCB (SCnSCB):

Data Structures

struct  SCnSCB_Type
 Structure type to access the System Control and ID Register not in the SCB. More...
 

Macros

#define SCnSCB_ICTR_INTLINESNUM_Pos   0U
 
#define SCnSCB_ICTR_INTLINESNUM_Msk   (0xFUL /*<< SCnSCB_ICTR_INTLINESNUM_Pos*/)
 
#define SCnSCB_ICTR_INTLINESNUM_Pos   0U
 
#define SCnSCB_ICTR_INTLINESNUM_Msk   (0xFUL /*<< SCnSCB_ICTR_INTLINESNUM_Pos*/)
 
#define SCnSCB_ICTR_INTLINESNUM_Pos   0U
 
#define SCnSCB_ICTR_INTLINESNUM_Msk   (0xFUL /*<< SCnSCB_ICTR_INTLINESNUM_Pos*/)
 

Detailed Description

Type definitions for the System Control and ID Register not in the SCB.

Macro Definition Documentation

§ SCnSCB_ICTR_INTLINESNUM_Pos [1/3]

#define SCnSCB_ICTR_INTLINESNUM_Pos   0U

ICTR: INTLINESNUM Position

§ SCnSCB_ICTR_INTLINESNUM_Msk [1/3]

#define SCnSCB_ICTR_INTLINESNUM_Msk   (0xFUL /*<< SCnSCB_ICTR_INTLINESNUM_Pos*/)

ICTR: INTLINESNUM Mask

§ SCnSCB_ICTR_INTLINESNUM_Pos [2/3]

#define SCnSCB_ICTR_INTLINESNUM_Pos   0U

ICTR: INTLINESNUM Position

§ SCnSCB_ICTR_INTLINESNUM_Msk [2/3]

#define SCnSCB_ICTR_INTLINESNUM_Msk   (0xFUL /*<< SCnSCB_ICTR_INTLINESNUM_Pos*/)

ICTR: INTLINESNUM Mask

§ SCnSCB_ICTR_INTLINESNUM_Pos [3/3]

#define SCnSCB_ICTR_INTLINESNUM_Pos   0U

ICTR: INTLINESNUM Position

§ SCnSCB_ICTR_INTLINESNUM_Msk [3/3]

#define SCnSCB_ICTR_INTLINESNUM_Msk   (0xFUL /*<< SCnSCB_ICTR_INTLINESNUM_Pos*/)

ICTR: INTLINESNUM Mask