CC35xxDriverLibrary
Data Structures
Here are the data structures with brief descriptions:
 C__iar_u32
 CAPSR_TypeUnion type to access the Application Program Status Register (APSR)
 CARM_MPU_Region_t
 CCONTROL_TypeUnion type to access the Control Registers (CONTROL)
 CCoreDebug_Type
 CDCB_TypeStructure type to access the Debug Control Block Registers (DCB)
 CDIB_TypeStructure type to access the Debug Identification Block Registers (DIB)
 CDWT_TypeStructure type to access the Data Watchpoint and Trace Register (DWT)
 CFPU_TypeStructure type to access the Floating Point Unit (FPU)
 CIPSR_TypeUnion type to access the Interrupt Program Status Register (IPSR)
 CITM_TypeStructure type to access the Instrumentation Trace Macrocell Register (ITM)
 CNVIC_TypeStructure type to access the Nested Vectored Interrupt Controller (NVIC)
 COSPISTIGConfig_t
 CSCB_TypeStructure type to access the System Control Block (SCB)
 CSCnSCB_TypeStructure type to access the System Control and ID Register not in the SCB
 CSysTick_TypeStructure type to access the System Timer (SysTick)
 CTPI_TypeStructure type to access the Trace Port Interface Register (TPI)
 CxPSR_TypeUnion type to access the Special-Purpose Program Status Registers (xPSR)