![]() |
![]() |
Union to access ECC_NISTP521 curve params in bytes or words. More...
#include <ECCParamsXXF3HSM.h>
Data Fields | |
| uint8_t | byte [(66+2)] |
| uint32_t | word [(66+2)/sizeof(uint32_t)] |
Union to access ECC_NISTP521 curve params in bytes or words.
| uint8_t ECC_NISTP521_Param::byte[(66+ 2)] |
| uint32_t ECC_NISTP521_Param::word[(66+ 2)/sizeof(uint32_t)] |