![]() |
![]() |
Shown below is a matrix of available drivers and documentation.
| Driver Interfaces | CC35XX Implementations | Module Interfaces | Supported Device Wildcards |
|---|---|---|---|
| AESCBC.h | AESCBCXXF3.h | Hardware Security Module (HSM) | CC35XX |
| AESCCM.h | AESCCMXXF3.h | Hardware Security Module (HSM) | CC35XX |
| AESCMAC.h | AESCMACXXF3.h | Hardware Security Module (HSM) | CC35XX |
| AESCTR.h | AESCTRXXF3.h | Hardware Security Module (HSM) | CC35XX |
| AESECB.h | AESECBXXF3.h | Hardware Security Module (HSM) | CC35XX |
| AESGCM.h | AESGCMXXF3HSM.h | Hardware Security Module (HSM) | CC35XX |
| ECDH.h | ECDHXXF3HSM.h | Hardware Security Module (HSM) | CC35XX |
| ECDSA.h | ECDSAXXF3HSM.h | Hardware Security Module (HSM) | CC35XX |
| EDDSA.h | EDDSAXXF3HSM.h | Hardware Security Module (HSM) | CC35XX |
| RNG.h | RNGXXF3HSM.h | Hardware Security Module (HSM) | CC35XX |
| SHA2.h | SHA2XXF3HSM.h | Hardware Security Module (HSM) | CC35XX |
| TRNG.h | TRNGXXF3HSM.h | Hardware Security Module (HSM) | CC35XX |