#include <SDIOWFF3.h>
§ FN0baseAddr
| uint32_t SDIOWFF3_HwAttrs::FN0baseAddr |
FN0 HW register base address
§ FN1baseAddr
| uint32_t SDIOWFF3_HwAttrs::FN1baseAddr |
FN1 HW register base address
§ intNum
| uint32_t SDIOWFF3_HwAttrs::intNum |
Interrupt number for HWip driver
§ intPriority
| uint32_t SDIOWFF3_HwAttrs::intPriority |
Interrupt priority for HWip driver
§ powerID
| uint32_t SDIOWFF3_HwAttrs::powerID |
Peripheral ID for power driver
§ rxDmaChannel
| uint32_t SDIOWFF3_HwAttrs::rxDmaChannel |
DMA channel for SDIO Rx FIFO
§ txDmaChannel
| uint32_t SDIOWFF3_HwAttrs::txDmaChannel |
DMA channel for SDIO Tx FIFO
§ thresholdLen
| uint32_t SDIOWFF3_HwAttrs::thresholdLen |
§ clkPin
| uint32_t SDIOWFF3_HwAttrs::clkPin |
GPIO number for clock I/F
§ clkPinMux
| uint32_t SDIOWFF3_HwAttrs::clkPinMux |
GPIO mode number for clock I/F
§ cmdPin
| uint32_t SDIOWFF3_HwAttrs::cmdPin |
GPIO number for command I/F
§ cmdPinMux
| uint32_t SDIOWFF3_HwAttrs::cmdPinMux |
GPIO mode number for command I/F
§ data0Pin
| uint32_t SDIOWFF3_HwAttrs::data0Pin |
GPIO number for data 0 I/F
§ data0PinMux
| uint32_t SDIOWFF3_HwAttrs::data0PinMux |
GPIO mode number for data 0 I/F
§ data1Pin
| uint32_t SDIOWFF3_HwAttrs::data1Pin |
GPIO number for data 1 I/F
§ data1PinMux
| uint32_t SDIOWFF3_HwAttrs::data1PinMux |
GPIO mode number for data 1 I/F
§ data2Pin
| uint32_t SDIOWFF3_HwAttrs::data2Pin |
GPIO number for data 2 I/F
§ data2PinMux
| uint32_t SDIOWFF3_HwAttrs::data2PinMux |
GPIO mode number for data 2 I/F
§ data3Pin
| uint32_t SDIOWFF3_HwAttrs::data3Pin |
GPIO number for data 3 I/F
§ data3PinMux
| uint32_t SDIOWFF3_HwAttrs::data3PinMux |
GPIO mode number for data 3 I/F
§ irqPin
| uint32_t SDIOWFF3_HwAttrs::irqPin |
§ irqPinMux
| uint32_t SDIOWFF3_HwAttrs::irqPinMux |
GPIO mode number for IRQ I/F
§ hwiPrms
§ hwiStruct
§ SDIOWFF3_CBFunction
Application callback function
The documentation for this struct was generated from the following file: