![]() |
![]() |
Flash type configuration structure. More...
#include <XMEMWFF3.h>

Data Fields | |
| FlashRegister | enterStigCfg [3] |
| FlashStigReadCfg | readStigCfg |
| FlashStigWriteCfg | writeStigCfg |
| FlashStigEraseCfg | eraseStigCfg |
| FlashRegister | exitStigCfg [3] |
| FlashPollingCfg | pollingCfg |
| size_t | sectorSize |
| size_t | verifyBufSize |
Flash type configuration structure.
Structure containing all configurations and parameters for a specific flash memory type.
| FlashRegister FlashType::enterStigCfg[3] |
Register operations to enter STIG mode
| FlashStigReadCfg FlashType::readStigCfg |
Configuration for STIG read operations
| FlashStigWriteCfg FlashType::writeStigCfg |
Configuration for STIG write operations
| FlashStigEraseCfg FlashType::eraseStigCfg |
Configuration for STIG erase operations
| FlashRegister FlashType::exitStigCfg[3] |
Register operations to exit STIG mode
| FlashPollingCfg FlashType::pollingCfg |
Configuration for status polling
| size_t FlashType::sectorSize |
Size of a flash sector in bytes
| size_t FlashType::verifyBufSize |
Size of verification buffer in bytes