![]() |
![]() |
Flash STIG erase configuration structure. More...
#include <XMEMWFF3.h>

Data Fields | |
| uint32_t | preStigCfg |
| uint32_t | StigCfg |
| uint32_t | postStigCfg |
| FlashRegister | preStigOperation [1] |
| FlashRegister | stigOperation [1] |
| FlashRegister | postStigOperation [1] |
Flash STIG erase configuration structure.
Structure containing configuration parameters and register operations for STIG-based flash erase operations.
| uint32_t FlashStigEraseCfg::preStigCfg |
Is pre STIG configuration needed
| uint32_t FlashStigEraseCfg::StigCfg |
Is erase operation needed
| uint32_t FlashStigEraseCfg::postStigCfg |
Is post STIG configuration needed
| FlashRegister FlashStigEraseCfg::preStigOperation[1] |
Register operations to perform before STIG erase
| FlashRegister FlashStigEraseCfg::stigOperation[1] |
Register operations for STIG erase command
| FlashRegister FlashStigEraseCfg::postStigOperation[1] |
Register operations to perform after STIG erase