53 #ifndef ti_drivers_adc_ADCWFF3__include 54 #define ti_drivers_adc_ADCWFF3__include 62 #include <ti/devices/DeviceFamily.h> 63 #include DeviceFamily_constructPath(driverlib/adc.h) ADCWFF3_ReferenceSource refSource
Definition: ADCWFF3.h:150
Definition: ADCWFF3.h:112
Definition: ADCWFF3.h:116
Definition: ADCWFF3.h:131
ADCWFF3_ClockDivider adcClkDivider
Definition: ADCWFF3.h:154
Definition: ADCWFF3.h:114
ADCWFF3_FullScaleRange
ADC full scale range.
Definition: ADCWFF3.h:126
Definition: ADCWFF3.h:128
Power_NotifyObj postNotify
Definition: ADCWFF3.h:172
Definition: ADCWFF3.h:129
Definition: ADCWFF3.h:118
ADCWFF3 Hardware attributes These fields are used by driverlib APIs and therefore must be populated b...
Definition: ADCWFF3.h:143
bool isOpen
Definition: ADCWFF3.h:170
const ADC_FxnTable ADCWFF3_fxnTable
Definition: ADCWFF3.h:115
ADCWFF3_FullScaleRange fullScaleRange
Definition: ADCWFF3.h:158
Analog to Digital Conversion (ADC) Input Driver.
ADCWFF3_ReferenceSource
Specifies the source of the ADC reference voltage.
Definition: ADCWFF3.h:82
Power notify object structure.
Definition: Power.h:441
The definition of an ADC function table that contains the required set of functions to control a spec...
Definition: ADC.h:354
uint8_t internalChannel
Definition: ADCWFF3.h:148
uint16_t samplingDuration
Definition: ADCWFF3.h:152
Definition: ADCWFF3.h:130
uint8_t adcInputDIO
Definition: ADCWFF3.h:146
Definition: ADCWFF3.h:101
ADCWFF3 Object.
Definition: ADCWFF3.h:167
ADCWFF3_ClockDivider
ADC clock-divider.
Definition: ADCWFF3.h:109
Definition: ADCWFF3.h:111
ADCWFF3_SampleClockSource sampleClkSrc
Definition: ADCWFF3.h:156
Definition: ADCWFF3.h:117
Definition: ADCWFF3.h:113
ADCWFF3_SampleClockSource
ADC sample clock source.
Definition: ADCWFF3.h:94