This section provides information on the SOC_AAON Module Instance within this product. Each of the registers within the Module Instance is described separately below.
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
|
RW |
32 |
0x0000 0000 |
0x0000 0000 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0004 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0008 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 000C |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0010 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0014 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0018 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 1000 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 1004 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 1008 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 100C |
|
|
RW |
32 |
0x0000 0000 |
0x0000 1010 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 1014 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 1018 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 2000 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 2004 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 2008 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 200C |
|
|
RW |
32 |
0x0000 0000 |
0x0000 2010 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 2014 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 2018 |
|
Address offset |
0x0000 0000 |
||
|
Description |
DMA M33 Secure Event IMASK. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
IMASK |
'0' - CLR - Clear Interrupt Mask |
RW |
0x0000 |
||
|
Address offset |
0x0000 0004 |
||
|
Description |
DMA M33 Secure Event ISET. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
ISET |
Write 0 - NO_EFFECT - Writing 0 has no effect |
WO |
0x0000 |
||
|
Address offset |
0x0000 0008 |
||
|
Description |
DMA M33 Secure Event ICLR. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
ICLR |
Write 0 - NO_EFFECT - Writing 0 has no effect |
WO |
0x0000 |
||
|
Address offset |
0x0000 000C |
||
|
Description |
DMA M33 Secure Event IMSET. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
IMSET |
Write 0 - NO_EFFECT - Writing 0 has no effect |
WO |
0x0000 |
||
|
Address offset |
0x0000 0010 |
||
|
Description |
DMA M33 Secure Event IMCLR. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
IMCLR |
Write 0 - NO_EFFECT - Writing 0 has no effect |
WO |
0x0000 |
||
|
Address offset |
0x0000 0014 |
||
|
Description |
DMA M33 Secure Event RIS. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
RIS |
Read 0 - CLR - Interrupt did not occur |
RO |
0x0000 |
||
|
Address offset |
0x0000 0018 |
||
|
Description |
DMA M33 Secure Event MIS. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
MIS |
Read 0 - CLR - Interrupt did not occur |
RO |
0x0000 |
||
|
Address offset |
0x0000 1000 |
||
|
Description |
DMA M33 Non-Secured IMASK. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
IMASK |
'0' - CLR - Clear Interrupt Mask |
RW |
0x0000 |
||
|
Address offset |
0x0000 1004 |
||
|
Description |
DMA M33 Non-Secured ISET. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
ISET |
Write 0 - NO_EFFECT - Writing 0 has no effect |
WO |
0x0000 |
||
|
Address offset |
0x0000 1008 |
||
|
Description |
DMA M33 Non-Secured ICLR. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
ICLR |
Write 0 - NO_EFFECT - Writing 0 has no effect |
WO |
0x0000 |
||
|
Address offset |
0x0000 100C |
||
|
Description |
DMA M33 Non-Secured IMSET. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
IMSET |
Write 0 - NO_EFFECT - Writing 0 has no effect |
WO |
0x0000 |
||
|
Address offset |
0x0000 1010 |
||
|
Description |
DMA M33 Non-Secured IMCLR. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
IMCLR |
Write 0 - NO_EFFECT - Writing 0 has no effect |
WO |
0x0000 |
||
|
Address offset |
0x0000 1014 |
||
|
Description |
DMA M33 Non-Secured RIS. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
RIS |
Read 0 - CLR - Interrupt did not occur |
RO |
0x0000 |
||
|
Address offset |
0x0000 1018 |
||
|
Description |
DMA M33 Non-Secured MIS. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
MIS |
Read 0 - CLR - Interrupt did not occur |
RO |
0x0000 |
||
|
Address offset |
0x0000 2000 |
||
|
Description |
DMA M3 Event IMASK. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
IMASK |
'0' - CLR - Clear Interrupt Mask |
RW |
0x0000 |
||
|
Address offset |
0x0000 2004 |
||
|
Description |
DMA M3 Event ISET. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
ISET |
Write 0 - NO_EFFECT - Writing 0 has no effect |
WO |
0x0000 |
||
|
Address offset |
0x0000 2008 |
||
|
Description |
DMA M3 Event ICLR. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
ICLR |
Write 0 - NO_EFFECT - Writing 0 has no effect |
WO |
0x0000 |
||
|
Address offset |
0x0000 200C |
||
|
Description |
DMA M3 Event IMSET. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
IMSET |
Write 0 - NO_EFFECT - Writing 0 has no effect |
WO |
0x0000 |
||
|
Address offset |
0x0000 2010 |
||
|
Description |
DMA M3 Event IMCLR. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
IMCLR |
Write 0 - NO_EFFECT - Writing 0 has no effect |
WO |
0x0000 |
||
|
Address offset |
0x0000 2014 |
||
|
Description |
DMA M3 Event RIS. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
RIS |
Read 0 - CLR - Interrupt did not occur |
RO |
0x0000 |
||
|
Address offset |
0x0000 2018 |
||
|
Description |
DMA M3 Event MIS. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
||
|
13:0 |
MIS |
Read 0 - CLR - Interrupt did not occur |
RO |
0x0000 |
||