CC35xxDriverLibrary

Structure type to access the Trace Port Interface Register (TPI). More...

#include <core_armv81mml.h>

Data Fields

__IM uint32_t SSPSR
 
__IOM uint32_t CSPSR
 
uint32_t RESERVED0 [2U]
 
__IOM uint32_t ACPR
 
uint32_t RESERVED1 [55U]
 
__IOM uint32_t SPPR
 
uint32_t RESERVED2 [131U]
 
__IM uint32_t FFSR
 
__IOM uint32_t FFCR
 
__IOM uint32_t PSCR
 
uint32_t RESERVED3 [809U]
 
__OM uint32_t LAR
 
__IM uint32_t LSR
 
uint32_t RESERVED4 [4U]
 
__IM uint32_t TYPE
 
__IM uint32_t DEVTYPE
 
__IM uint32_t TRIGGER
 
__IM uint32_t ITFTTD0
 
__IOM uint32_t ITATBCTR2
 
__IM uint32_t ITATBCTR0
 
__IM uint32_t ITFTTD1
 
__IOM uint32_t ITCTRL
 
uint32_t RESERVED5 [39U]
 
__IOM uint32_t CLAIMSET
 
__IOM uint32_t CLAIMCLR
 
uint32_t RESERVED7 [8U]
 
__IM uint32_t DEVID
 

Detailed Description

Structure type to access the Trace Port Interface Register (TPI).

Field Documentation

§ SSPSR

__IM uint32_t TPI_Type::SSPSR

Offset: 0x000 (R/ ) Supported Parallel Port Sizes Register

Offset: 0x000 (R/ ) Supported Parallel Port Size Register

§ CSPSR

__IOM uint32_t TPI_Type::CSPSR

Offset: 0x004 (R/W) Current Parallel Port Sizes Register

Offset: 0x004 (R/W) Current Parallel Port Size Register

§ RESERVED0

uint32_t TPI_Type::RESERVED0

§ ACPR

__IOM uint32_t TPI_Type::ACPR

Offset: 0x010 (R/W) Asynchronous Clock Prescaler Register

§ RESERVED1

uint32_t TPI_Type::RESERVED1

§ SPPR

__IOM uint32_t TPI_Type::SPPR

Offset: 0x0F0 (R/W) Selected Pin Protocol Register

§ RESERVED2

uint32_t TPI_Type::RESERVED2

§ FFSR

__IM uint32_t TPI_Type::FFSR

Offset: 0x300 (R/ ) Formatter and Flush Status Register

§ FFCR

__IOM uint32_t TPI_Type::FFCR

Offset: 0x304 (R/W) Formatter and Flush Control Register

§ PSCR

__IOM uint32_t TPI_Type::PSCR

Offset: 0x308 (R/W) Periodic Synchronization Control Register

§ RESERVED3

uint32_t TPI_Type::RESERVED3

§ LAR

__OM uint32_t TPI_Type::LAR

Offset: 0xFB0 ( /W) Software Lock Access Register

§ LSR

__IM uint32_t TPI_Type::LSR

Offset: 0xFB4 (R/ ) Software Lock Status Register

§ RESERVED4

uint32_t TPI_Type::RESERVED4

§ TYPE

__IM uint32_t TPI_Type::TYPE

Offset: 0xFC8 (R/ ) Device Identifier Register

§ DEVTYPE

__IM uint32_t TPI_Type::DEVTYPE

Offset: 0xFCC (R/ ) Device Type Register

Offset: 0xFCC (R/ ) Device Type Identifier Register

§ TRIGGER

__IM uint32_t TPI_Type::TRIGGER

Offset: 0xEE8 (R/ ) TRIGGER Register

§ ITFTTD0

__IM uint32_t TPI_Type::ITFTTD0

Offset: 0xEEC (R/ ) Integration Test FIFO Test Data 0 Register

§ ITATBCTR2

__IOM uint32_t TPI_Type::ITATBCTR2

Offset: 0xEF0 (R/W) Integration Test ATB Control Register 2

§ ITATBCTR0

__IM uint32_t TPI_Type::ITATBCTR0

Offset: 0xEF8 (R/ ) Integration Test ATB Control Register 0

§ ITFTTD1

__IM uint32_t TPI_Type::ITFTTD1

Offset: 0xEFC (R/ ) Integration Test FIFO Test Data 1 Register

§ ITCTRL

__IOM uint32_t TPI_Type::ITCTRL

Offset: 0xF00 (R/W) Integration Mode Control

§ RESERVED5

uint32_t TPI_Type::RESERVED5[39U]

§ CLAIMSET

__IOM uint32_t TPI_Type::CLAIMSET

Offset: 0xFA0 (R/W) Claim tag set

§ CLAIMCLR

__IOM uint32_t TPI_Type::CLAIMCLR

Offset: 0xFA4 (R/W) Claim tag clear

§ RESERVED7

uint32_t TPI_Type::RESERVED7[8U]

§ DEVID

__IM uint32_t TPI_Type::DEVID

Offset: 0xFC8 (R/ ) Device Configuration Register


The documentation for this struct was generated from the following files: