CC35xxDriverLibrary

Structure type to access the System Control and ID Register not in the SCB. More...

#include <core_armv81mml.h>

Data Fields

uint32_t RESERVED0 [1U]
 
__IM uint32_t ICTR
 
__IOM uint32_t ACTLR
 
__IOM uint32_t CPPWR
 

Detailed Description

Structure type to access the System Control and ID Register not in the SCB.

Field Documentation

§ RESERVED0

uint32_t SCnSCB_Type::RESERVED0

§ ICTR

__IM uint32_t SCnSCB_Type::ICTR

Offset: 0x004 (R/ ) Interrupt Controller Type Register

§ ACTLR

__IOM uint32_t SCnSCB_Type::ACTLR

Offset: 0x008 (R/W) Auxiliary Control Register

§ CPPWR

__IOM uint32_t SCnSCB_Type::CPPWR

Offset: 0x00C (R/W) Coprocessor Power Control Register


The documentation for this struct was generated from the following files: