Structure type to access the System Control Block (SCB).
More...
#include <core_armv81mml.h>
Structure type to access the System Control Block (SCB).
§ CPUID
| __IM uint32_t SCB_Type::CPUID |
Offset: 0x000 (R/ ) CPUID Base Register
§ ICSR
| __IOM uint32_t SCB_Type::ICSR |
Offset: 0x004 (R/W) Interrupt Control and State Register
§ VTOR
| __IOM uint32_t SCB_Type::VTOR |
Offset: 0x008 (R/W) Vector Table Offset Register
§ AIRCR
| __IOM uint32_t SCB_Type::AIRCR |
Offset: 0x00C (R/W) Application Interrupt and Reset Control Register
§ SCR
| __IOM uint32_t SCB_Type::SCR |
Offset: 0x010 (R/W) System Control Register
§ CCR
| __IOM uint32_t SCB_Type::CCR |
Offset: 0x014 (R/W) Configuration Control Register
§ SHPR [1/2]
| __IOM uint8_t SCB_Type::SHPR |
Offset: 0x018 (R/W) System Handlers Priority Registers (4-7, 8-11, 12-15)
§ SHCSR
| __IOM uint32_t SCB_Type::SHCSR |
Offset: 0x024 (R/W) System Handler Control and State Register
§ CFSR
| __IOM uint32_t SCB_Type::CFSR |
Offset: 0x028 (R/W) Configurable Fault Status Register
§ HFSR
| __IOM uint32_t SCB_Type::HFSR |
Offset: 0x02C (R/W) HardFault Status Register
§ DFSR
| __IOM uint32_t SCB_Type::DFSR |
Offset: 0x030 (R/W) Debug Fault Status Register
§ MMFAR
| __IOM uint32_t SCB_Type::MMFAR |
Offset: 0x034 (R/W) MemManage Fault Address Register
§ BFAR
| __IOM uint32_t SCB_Type::BFAR |
Offset: 0x038 (R/W) BusFault Address Register
§ AFSR
| __IOM uint32_t SCB_Type::AFSR |
Offset: 0x03C (R/W) Auxiliary Fault Status Register
§ ID_PFR
| __IM uint32_t SCB_Type::ID_PFR |
Offset: 0x040 (R/ ) Processor Feature Register
§ ID_DFR
| __IM uint32_t SCB_Type::ID_DFR |
Offset: 0x048 (R/ ) Debug Feature Register
§ ID_ADR
| __IM uint32_t SCB_Type::ID_ADR |
Offset: 0x04C (R/ ) Auxiliary Feature Register
§ ID_MMFR
| __IM uint32_t SCB_Type::ID_MMFR |
Offset: 0x050 (R/ ) Memory Model Feature Register
§ ID_ISAR
| __IM uint32_t SCB_Type::ID_ISAR |
Offset: 0x060 (R/ ) Instruction Set Attributes Register
§ CLIDR
| __IM uint32_t SCB_Type::CLIDR |
Offset: 0x078 (R/ ) Cache Level ID register
§ CTR
| __IM uint32_t SCB_Type::CTR |
Offset: 0x07C (R/ ) Cache Type register
§ CCSIDR
| __IM uint32_t SCB_Type::CCSIDR |
Offset: 0x080 (R/ ) Cache Size ID Register
§ CSSELR
| __IOM uint32_t SCB_Type::CSSELR |
Offset: 0x084 (R/W) Cache Size Selection Register
§ CPACR
| __IOM uint32_t SCB_Type::CPACR |
Offset: 0x088 (R/W) Coprocessor Access Control Register
§ NSACR
| __IOM uint32_t SCB_Type::NSACR |
Offset: 0x08C (R/W) Non-Secure Access Control Register
§ RESERVED3
| uint32_t SCB_Type::RESERVED3 |
§ STIR
| __OM uint32_t SCB_Type::STIR |
Offset: 0x200 ( /W) Software Triggered Interrupt Register
§ RFSR
| __IOM uint32_t SCB_Type::RFSR |
Offset: 0x204 (R/W) RAS Fault Status Register
§ RESERVED4
| uint32_t SCB_Type::RESERVED4 |
§ MVFR0
| __IM uint32_t SCB_Type::MVFR0 |
Offset: 0x240 (R/ ) Media and VFP Feature Register 0
§ MVFR1
| __IM uint32_t SCB_Type::MVFR1 |
Offset: 0x244 (R/ ) Media and VFP Feature Register 1
§ MVFR2
| __IM uint32_t SCB_Type::MVFR2 |
Offset: 0x248 (R/ ) Media and VFP Feature Register 2
§ RESERVED5
| uint32_t SCB_Type::RESERVED5 |
§ ICIALLU
| __OM uint32_t SCB_Type::ICIALLU |
Offset: 0x250 ( /W) I-Cache Invalidate All to PoU
§ RESERVED6
| uint32_t SCB_Type::RESERVED6 |
§ ICIMVAU
| __OM uint32_t SCB_Type::ICIMVAU |
Offset: 0x258 ( /W) I-Cache Invalidate by MVA to PoU
§ DCIMVAC
| __OM uint32_t SCB_Type::DCIMVAC |
Offset: 0x25C ( /W) D-Cache Invalidate by MVA to PoC
§ DCISW
| __OM uint32_t SCB_Type::DCISW |
Offset: 0x260 ( /W) D-Cache Invalidate by Set-way
§ DCCMVAU
| __OM uint32_t SCB_Type::DCCMVAU |
Offset: 0x264 ( /W) D-Cache Clean by MVA to PoU
§ DCCMVAC
| __OM uint32_t SCB_Type::DCCMVAC |
Offset: 0x268 ( /W) D-Cache Clean by MVA to PoC
§ DCCSW
| __OM uint32_t SCB_Type::DCCSW |
Offset: 0x26C ( /W) D-Cache Clean by Set-way
§ DCCIMVAC
| __OM uint32_t SCB_Type::DCCIMVAC |
Offset: 0x270 ( /W) D-Cache Clean and Invalidate by MVA to PoC
§ DCCISW
| __OM uint32_t SCB_Type::DCCISW |
Offset: 0x274 ( /W) D-Cache Clean and Invalidate by Set-way
§ BPIALL
| __OM uint32_t SCB_Type::BPIALL |
Offset: 0x278 ( /W) Branch Predictor Invalidate All
§ RESERVED0
| uint32_t SCB_Type::RESERVED0 |
§ RESERVED1
| uint32_t SCB_Type::RESERVED1 |
§ SHPR [2/2]
| __IOM uint32_t SCB_Type::SHPR[2U] |
Offset: 0x01C (R/W) System Handlers Priority Registers. [0] is RESERVED
The documentation for this struct was generated from the following files: