CC35xxDriverLibrary

Structure type to access the Nested Vectored Interrupt Controller (NVIC). More...

#include <core_armv81mml.h>

Data Fields

__IOM uint32_t ISER [16U]
 
uint32_t RESERVED0 [16U]
 
__IOM uint32_t ICER [16U]
 
uint32_t RSERVED1 [16U]
 
__IOM uint32_t ISPR [16U]
 
uint32_t RESERVED2 [16U]
 
__IOM uint32_t ICPR [16U]
 
uint32_t RESERVED3 [16U]
 
__IOM uint32_t IABR [16U]
 
uint32_t RESERVED4 [16U]
 
__IOM uint32_t ITNS [16U]
 
uint32_t RESERVED5 [16U]
 
__IOM uint8_t IPR [496U]
 
uint32_t RESERVED6 [580U]
 
__OM uint32_t STIR
 
__IOM uint32_t IPR [124U]
 

Detailed Description

Structure type to access the Nested Vectored Interrupt Controller (NVIC).

Field Documentation

§ ISER

__IOM uint32_t NVIC_Type::ISER

Offset: 0x000 (R/W) Interrupt Set Enable Register

§ RESERVED0

uint32_t NVIC_Type::RESERVED0

§ ICER

__IOM uint32_t NVIC_Type::ICER

Offset: 0x080 (R/W) Interrupt Clear Enable Register

§ RSERVED1

uint32_t NVIC_Type::RSERVED1

§ ISPR

__IOM uint32_t NVIC_Type::ISPR

Offset: 0x100 (R/W) Interrupt Set Pending Register

§ RESERVED2

uint32_t NVIC_Type::RESERVED2

§ ICPR

__IOM uint32_t NVIC_Type::ICPR

Offset: 0x180 (R/W) Interrupt Clear Pending Register

§ RESERVED3

uint32_t NVIC_Type::RESERVED3

§ IABR

__IOM uint32_t NVIC_Type::IABR

Offset: 0x200 (R/W) Interrupt Active bit Register

§ RESERVED4

uint32_t NVIC_Type::RESERVED4

§ ITNS

__IOM uint32_t NVIC_Type::ITNS

Offset: 0x280 (R/W) Interrupt Non-Secure State Register

§ RESERVED5

uint32_t NVIC_Type::RESERVED5

§ IPR [1/2]

__IOM uint8_t NVIC_Type::IPR

Offset: 0x300 (R/W) Interrupt Priority Register (8Bit wide)

§ RESERVED6

uint32_t NVIC_Type::RESERVED6

§ STIR

__OM uint32_t NVIC_Type::STIR

Offset: 0xE00 ( /W) Software Trigger Interrupt Register

§ IPR [2/2]

__IOM uint32_t NVIC_Type::IPR[124U]

Offset: 0x300 (R/W) Interrupt Priority Register


The documentation for this struct was generated from the following files: