CC35xxDriverLibrary

Structure type to access the Instrumentation Trace Macrocell Register (ITM). More...

#include <core_armv81mml.h>

Data Fields

union {
   __OM uint8_t   u8
 
   __OM uint16_t   u16
 
   __OM uint32_t   u32
 
PORT [32U]
 
uint32_t RESERVED0 [864U]
 
__IOM uint32_t TER
 
uint32_t RESERVED1 [15U]
 
__IOM uint32_t TPR
 
uint32_t RESERVED2 [15U]
 
__IOM uint32_t TCR
 
uint32_t RESERVED3 [32U]
 
uint32_t RESERVED4 [43U]
 
__OM uint32_t LAR
 
__IM uint32_t LSR
 
uint32_t RESERVED5 [1U]
 
__IM uint32_t DEVARCH
 
uint32_t RESERVED6 [3U]
 
__IM uint32_t DEVTYPE
 
__IM uint32_t PID4
 
__IM uint32_t PID5
 
__IM uint32_t PID6
 
__IM uint32_t PID7
 
__IM uint32_t PID0
 
__IM uint32_t PID1
 
__IM uint32_t PID2
 
__IM uint32_t PID3
 
__IM uint32_t CID0
 
__IM uint32_t CID1
 
__IM uint32_t CID2
 
__IM uint32_t CID3
 
union {
   __OM uint8_t   u8
 
   __OM uint16_t   u16
 
   __OM uint32_t   u32
 
PORT [32U]
 
union {
   __OM uint8_t   u8
 
   __OM uint16_t   u16
 
   __OM uint32_t   u32
 
PORT [32U]
 

Detailed Description

Structure type to access the Instrumentation Trace Macrocell Register (ITM).

Field Documentation

§ u8

__OM uint8_t ITM_Type::u8

Offset: 0x000 ( /W) ITM Stimulus Port 8-bit

§ u16

__OM uint16_t ITM_Type::u16

Offset: 0x000 ( /W) ITM Stimulus Port 16-bit

§ u32

__OM uint32_t ITM_Type::u32

Offset: 0x000 ( /W) ITM Stimulus Port 32-bit

§ PORT [1/3]

__OM { ... } ITM_Type::PORT[32U]

Offset: 0x000 ( /W) ITM Stimulus Port Registers

§ RESERVED0

uint32_t ITM_Type::RESERVED0

§ TER

__IOM uint32_t ITM_Type::TER

Offset: 0xE00 (R/W) ITM Trace Enable Register

§ RESERVED1

uint32_t ITM_Type::RESERVED1

§ TPR

__IOM uint32_t ITM_Type::TPR

Offset: 0xE40 (R/W) ITM Trace Privilege Register

§ RESERVED2

uint32_t ITM_Type::RESERVED2

§ TCR

__IOM uint32_t ITM_Type::TCR

Offset: 0xE80 (R/W) ITM Trace Control Register

§ RESERVED3

uint32_t ITM_Type::RESERVED3

§ RESERVED4

uint32_t ITM_Type::RESERVED4

§ LAR

__OM uint32_t ITM_Type::LAR

Offset: 0xFB0 ( /W) ITM Lock Access Register

§ LSR

__IM uint32_t ITM_Type::LSR

Offset: 0xFB4 (R/ ) ITM Lock Status Register

§ RESERVED5

uint32_t ITM_Type::RESERVED5

§ DEVARCH

__IM uint32_t ITM_Type::DEVARCH

Offset: 0xFBC (R/ ) ITM Device Architecture Register

§ RESERVED6

uint32_t ITM_Type::RESERVED6

§ DEVTYPE

__IM uint32_t ITM_Type::DEVTYPE

Offset: 0xFCC (R/ ) ITM Device Type Register

§ PID4

__IM uint32_t ITM_Type::PID4

Offset: 0xFD0 (R/ ) ITM Peripheral Identification Register #4

§ PID5

__IM uint32_t ITM_Type::PID5

Offset: 0xFD4 (R/ ) ITM Peripheral Identification Register #5

§ PID6

__IM uint32_t ITM_Type::PID6

Offset: 0xFD8 (R/ ) ITM Peripheral Identification Register #6

§ PID7

__IM uint32_t ITM_Type::PID7

Offset: 0xFDC (R/ ) ITM Peripheral Identification Register #7

§ PID0

__IM uint32_t ITM_Type::PID0

Offset: 0xFE0 (R/ ) ITM Peripheral Identification Register #0

§ PID1

__IM uint32_t ITM_Type::PID1

Offset: 0xFE4 (R/ ) ITM Peripheral Identification Register #1

§ PID2

__IM uint32_t ITM_Type::PID2

Offset: 0xFE8 (R/ ) ITM Peripheral Identification Register #2

§ PID3

__IM uint32_t ITM_Type::PID3

Offset: 0xFEC (R/ ) ITM Peripheral Identification Register #3

§ CID0

__IM uint32_t ITM_Type::CID0

Offset: 0xFF0 (R/ ) ITM Component Identification Register #0

§ CID1

__IM uint32_t ITM_Type::CID1

Offset: 0xFF4 (R/ ) ITM Component Identification Register #1

§ CID2

__IM uint32_t ITM_Type::CID2

Offset: 0xFF8 (R/ ) ITM Component Identification Register #2

§ CID3

__IM uint32_t ITM_Type::CID3

Offset: 0xFFC (R/ ) ITM Component Identification Register #3

§ PORT [2/3]

__OM { ... } ITM_Type::PORT[32U]

Offset: 0x000 ( /W) ITM Stimulus Port Registers

§ PORT [3/3]

__OM { ... } ITM_Type::PORT[32U]

Offset: 0x000 ( /W) ITM Stimulus Port Registers


The documentation for this struct was generated from the following files: