![]() |
![]() |
|
CC35xxDriverLibrary
|
Structure type to access the Floating Point Unit (FPU). More...
#include <core_armv81mml.h>
Data Fields | |
| uint32_t | RESERVED0 [1U] |
| __IOM uint32_t | FPCCR |
| __IOM uint32_t | FPCAR |
| __IOM uint32_t | FPDSCR |
| __IM uint32_t | MVFR0 |
| __IM uint32_t | MVFR1 |
| __IM uint32_t | MVFR2 |
Structure type to access the Floating Point Unit (FPU).
| uint32_t FPU_Type::RESERVED0 |
| __IOM uint32_t FPU_Type::FPCCR |
Offset: 0x004 (R/W) Floating-Point Context Control Register
| __IOM uint32_t FPU_Type::FPCAR |
Offset: 0x008 (R/W) Floating-Point Context Address Register
| __IOM uint32_t FPU_Type::FPDSCR |
Offset: 0x00C (R/W) Floating-Point Default Status Control Register
| __IM uint32_t FPU_Type::MVFR0 |
Offset: 0x010 (R/ ) Media and VFP Feature Register 0
| __IM uint32_t FPU_Type::MVFR1 |
Offset: 0x014 (R/ ) Media and VFP Feature Register 1
| __IM uint32_t FPU_Type::MVFR2 |
Offset: 0x018 (R/ ) Media and VFP Feature Register 2