![]() |
![]() |
|
CC35xxDriverLibrary
|
Structure type to access the Debug Identification Block Registers (DIB). More...
#include <core_armv81mml.h>
Data Fields | |
| __OM uint32_t | DLAR |
| __IM uint32_t | DLSR |
| __IM uint32_t | DAUTHSTATUS |
| __IM uint32_t | DDEVARCH |
| __IM uint32_t | DDEVTYPE |
Structure type to access the Debug Identification Block Registers (DIB).
| __OM uint32_t DIB_Type::DLAR |
Offset: 0x000 ( /W) SCS Software Lock Access Register
| __IM uint32_t DIB_Type::DLSR |
Offset: 0x004 (R/ ) SCS Software Lock Status Register
| __IM uint32_t DIB_Type::DAUTHSTATUS |
Offset: 0x008 (R/ ) Debug Authentication Status Register
| __IM uint32_t DIB_Type::DDEVARCH |
Offset: 0x00C (R/ ) SCS Device Architecture Register
| __IM uint32_t DIB_Type::DDEVTYPE |
Offset: 0x010 (R/ ) SCS Device Type Register