![]() |
![]() |
|
CC35xxDriverLibrary
|
Structure type to access the Debug Control Block Registers (DCB). More...
#include <core_armv81mml.h>
Data Fields | |
| __IOM uint32_t | DHCSR |
| __OM uint32_t | DCRSR |
| __IOM uint32_t | DCRDR |
| __IOM uint32_t | DEMCR |
| __OM uint32_t | DSCEMCR |
| __IOM uint32_t | DAUTHCTRL |
| __IOM uint32_t | DSCSR |
| uint32_t | RESERVED0 [1U] |
Structure type to access the Debug Control Block Registers (DCB).
| __IOM uint32_t DCB_Type::DHCSR |
Offset: 0x000 (R/W) Debug Halting Control and Status Register
| __OM uint32_t DCB_Type::DCRSR |
Offset: 0x004 ( /W) Debug Core Register Selector Register
| __IOM uint32_t DCB_Type::DCRDR |
Offset: 0x008 (R/W) Debug Core Register Data Register
| __IOM uint32_t DCB_Type::DEMCR |
Offset: 0x00C (R/W) Debug Exception and Monitor Control Register
| __OM uint32_t DCB_Type::DSCEMCR |
Offset: 0x010 ( /W) Debug Set Clear Exception and Monitor Control Register
| __IOM uint32_t DCB_Type::DAUTHCTRL |
Offset: 0x014 (R/W) Debug Authentication Control Register
| __IOM uint32_t DCB_Type::DSCSR |
Offset: 0x018 (R/W) Debug Security Control and Status Register
| uint32_t DCB_Type::RESERVED0 |