25 #if defined ( __ICCARM__ ) 26 #pragma system_include 27 #elif defined (__clang__) 28 #pragma clang system_header 31 #ifndef ARM_PMU_ARMV8_H 32 #define ARM_PMU_ARMV8_H 39 #define ARM_PMU_SW_INCR 0x0000 40 #define ARM_PMU_L1I_CACHE_REFILL 0x0001 41 #define ARM_PMU_L1D_CACHE_REFILL 0x0003 42 #define ARM_PMU_L1D_CACHE 0x0004 43 #define ARM_PMU_LD_RETIRED 0x0006 44 #define ARM_PMU_ST_RETIRED 0x0007 45 #define ARM_PMU_INST_RETIRED 0x0008 46 #define ARM_PMU_EXC_TAKEN 0x0009 47 #define ARM_PMU_EXC_RETURN 0x000A 48 #define ARM_PMU_PC_WRITE_RETIRED 0x000C 49 #define ARM_PMU_BR_IMMED_RETIRED 0x000D 50 #define ARM_PMU_BR_RETURN_RETIRED 0x000E 51 #define ARM_PMU_UNALIGNED_LDST_RETIRED 0x000F 52 #define ARM_PMU_BR_MIS_PRED 0x0010 53 #define ARM_PMU_CPU_CYCLES 0x0011 54 #define ARM_PMU_BR_PRED 0x0012 55 #define ARM_PMU_MEM_ACCESS 0x0013 56 #define ARM_PMU_L1I_CACHE 0x0014 57 #define ARM_PMU_L1D_CACHE_WB 0x0015 58 #define ARM_PMU_L2D_CACHE 0x0016 59 #define ARM_PMU_L2D_CACHE_REFILL 0x0017 60 #define ARM_PMU_L2D_CACHE_WB 0x0018 61 #define ARM_PMU_BUS_ACCESS 0x0019 62 #define ARM_PMU_MEMORY_ERROR 0x001A 63 #define ARM_PMU_INST_SPEC 0x001B 64 #define ARM_PMU_BUS_CYCLES 0x001D 65 #define ARM_PMU_CHAIN 0x001E 66 #define ARM_PMU_L1D_CACHE_ALLOCATE 0x001F 67 #define ARM_PMU_L2D_CACHE_ALLOCATE 0x0020 68 #define ARM_PMU_BR_RETIRED 0x0021 69 #define ARM_PMU_BR_MIS_PRED_RETIRED 0x0022 70 #define ARM_PMU_STALL_FRONTEND 0x0023 71 #define ARM_PMU_STALL_BACKEND 0x0024 72 #define ARM_PMU_L2I_CACHE 0x0027 73 #define ARM_PMU_L2I_CACHE_REFILL 0x0028 74 #define ARM_PMU_L3D_CACHE_ALLOCATE 0x0029 75 #define ARM_PMU_L3D_CACHE_REFILL 0x002A 76 #define ARM_PMU_L3D_CACHE 0x002B 77 #define ARM_PMU_L3D_CACHE_WB 0x002C 78 #define ARM_PMU_LL_CACHE_RD 0x0036 79 #define ARM_PMU_LL_CACHE_MISS_RD 0x0037 80 #define ARM_PMU_L1D_CACHE_MISS_RD 0x0039 81 #define ARM_PMU_OP_COMPLETE 0x003A 82 #define ARM_PMU_OP_SPEC 0x003B 83 #define ARM_PMU_STALL 0x003C 84 #define ARM_PMU_STALL_OP_BACKEND 0x003D 85 #define ARM_PMU_STALL_OP_FRONTEND 0x003E 86 #define ARM_PMU_STALL_OP 0x003F 87 #define ARM_PMU_L1D_CACHE_RD 0x0040 88 #define ARM_PMU_LE_RETIRED 0x0100 89 #define ARM_PMU_LE_SPEC 0x0101 90 #define ARM_PMU_BF_RETIRED 0x0104 91 #define ARM_PMU_BF_SPEC 0x0105 92 #define ARM_PMU_LE_CANCEL 0x0108 93 #define ARM_PMU_BF_CANCEL 0x0109 94 #define ARM_PMU_SE_CALL_S 0x0114 95 #define ARM_PMU_SE_CALL_NS 0x0115 96 #define ARM_PMU_DWT_CMPMATCH0 0x0118 97 #define ARM_PMU_DWT_CMPMATCH1 0x0119 98 #define ARM_PMU_DWT_CMPMATCH2 0x011A 99 #define ARM_PMU_DWT_CMPMATCH3 0x011B 100 #define ARM_PMU_MVE_INST_RETIRED 0x0200 101 #define ARM_PMU_MVE_INST_SPEC 0x0201 102 #define ARM_PMU_MVE_FP_RETIRED 0x0204 103 #define ARM_PMU_MVE_FP_SPEC 0x0205 104 #define ARM_PMU_MVE_FP_HP_RETIRED 0x0208 105 #define ARM_PMU_MVE_FP_HP_SPEC 0x0209 106 #define ARM_PMU_MVE_FP_SP_RETIRED 0x020C 107 #define ARM_PMU_MVE_FP_SP_SPEC 0x020D 108 #define ARM_PMU_MVE_FP_MAC_RETIRED 0x0214 109 #define ARM_PMU_MVE_FP_MAC_SPEC 0x0215 110 #define ARM_PMU_MVE_INT_RETIRED 0x0224 111 #define ARM_PMU_MVE_INT_SPEC 0x0225 112 #define ARM_PMU_MVE_INT_MAC_RETIRED 0x0228 113 #define ARM_PMU_MVE_INT_MAC_SPEC 0x0229 114 #define ARM_PMU_MVE_LDST_RETIRED 0x0238 115 #define ARM_PMU_MVE_LDST_SPEC 0x0239 116 #define ARM_PMU_MVE_LD_RETIRED 0x023C 117 #define ARM_PMU_MVE_LD_SPEC 0x023D 118 #define ARM_PMU_MVE_ST_RETIRED 0x0240 119 #define ARM_PMU_MVE_ST_SPEC 0x0241 120 #define ARM_PMU_MVE_LDST_CONTIG_RETIRED 0x0244 121 #define ARM_PMU_MVE_LDST_CONTIG_SPEC 0x0245 122 #define ARM_PMU_MVE_LD_CONTIG_RETIRED 0x0248 123 #define ARM_PMU_MVE_LD_CONTIG_SPEC 0x0249 124 #define ARM_PMU_MVE_ST_CONTIG_RETIRED 0x024C 125 #define ARM_PMU_MVE_ST_CONTIG_SPEC 0x024D 126 #define ARM_PMU_MVE_LDST_NONCONTIG_RETIRED 0x0250 127 #define ARM_PMU_MVE_LDST_NONCONTIG_SPEC 0x0251 128 #define ARM_PMU_MVE_LD_NONCONTIG_RETIRED 0x0254 129 #define ARM_PMU_MVE_LD_NONCONTIG_SPEC 0x0255 130 #define ARM_PMU_MVE_ST_NONCONTIG_RETIRED 0x0258 131 #define ARM_PMU_MVE_ST_NONCONTIG_SPEC 0x0259 132 #define ARM_PMU_MVE_LDST_MULTI_RETIRED 0x025C 133 #define ARM_PMU_MVE_LDST_MULTI_SPEC 0x025D 134 #define ARM_PMU_MVE_LD_MULTI_RETIRED 0x0260 135 #define ARM_PMU_MVE_LD_MULTI_SPEC 0x0261 136 #define ARM_PMU_MVE_ST_MULTI_RETIRED 0x0261 137 #define ARM_PMU_MVE_ST_MULTI_SPEC 0x0265 138 #define ARM_PMU_MVE_LDST_UNALIGNED_RETIRED 0x028C 139 #define ARM_PMU_MVE_LDST_UNALIGNED_SPEC 0x028D 140 #define ARM_PMU_MVE_LD_UNALIGNED_RETIRED 0x0290 141 #define ARM_PMU_MVE_LD_UNALIGNED_SPEC 0x0291 142 #define ARM_PMU_MVE_ST_UNALIGNED_RETIRED 0x0294 143 #define ARM_PMU_MVE_ST_UNALIGNED_SPEC 0x0295 144 #define ARM_PMU_MVE_LDST_UNALIGNED_NONCONTIG_RETIRED 0x0298 145 #define ARM_PMU_MVE_LDST_UNALIGNED_NONCONTIG_SPEC 0x0299 146 #define ARM_PMU_MVE_VREDUCE_RETIRED 0x02A0 147 #define ARM_PMU_MVE_VREDUCE_SPEC 0x02A1 148 #define ARM_PMU_MVE_VREDUCE_FP_RETIRED 0x02A4 149 #define ARM_PMU_MVE_VREDUCE_FP_SPEC 0x02A5 150 #define ARM_PMU_MVE_VREDUCE_INT_RETIRED 0x02A8 151 #define ARM_PMU_MVE_VREDUCE_INT_SPEC 0x02A9 152 #define ARM_PMU_MVE_PRED 0x02B8 153 #define ARM_PMU_MVE_STALL 0x02CC 154 #define ARM_PMU_MVE_STALL_RESOURCE 0x02CD 155 #define ARM_PMU_MVE_STALL_RESOURCE_MEM 0x02CE 156 #define ARM_PMU_MVE_STALL_RESOURCE_FP 0x02CF 157 #define ARM_PMU_MVE_STALL_RESOURCE_INT 0x02D0 158 #define ARM_PMU_MVE_STALL_BREAK 0x02D3 159 #define ARM_PMU_MVE_STALL_DEPENDENCY 0x02D4 160 #define ARM_PMU_ITCM_ACCESS 0x4007 161 #define ARM_PMU_DTCM_ACCESS 0x4008 162 #define ARM_PMU_TRCEXTOUT0 0x4010 163 #define ARM_PMU_TRCEXTOUT1 0x4011 164 #define ARM_PMU_TRCEXTOUT2 0x4012 165 #define ARM_PMU_TRCEXTOUT3 0x4013 166 #define ARM_PMU_CTI_TRIGOUT4 0x4018 167 #define ARM_PMU_CTI_TRIGOUT5 0x4019 168 #define ARM_PMU_CTI_TRIGOUT6 0x401A 169 #define ARM_PMU_CTI_TRIGOUT7 0x401B 173 __STATIC_INLINE void ARM_PMU_Enable(void); 200 PMU->CTRL |= PMU_CTRL_ENABLE_Msk;
208 PMU->CTRL &= ~PMU_CTRL_ENABLE_Msk;
218 PMU->EVTYPER[num] = type;
226 PMU->CTRL |= PMU_CTRL_CYCCNT_RESET_Msk;
234 PMU->CTRL |= PMU_CTRL_EVENTCNT_RESET_Msk;
246 PMU->CNTENSET = mask;
258 PMU->CNTENCLR = mask;
277 return PMU_EVCNTR_CNT_Msk & PMU->EVCNTR[num];
312 PMU->INTENSET = mask;
324 PMU->INTENCLR = mask;
__STATIC_INLINE void ARM_PMU_Enable(void)
PMU Functions.
Definition: pmu_armv8.h:198
__STATIC_INLINE void ARM_PMU_CNTR_Increment(uint32_t mask)
Software increment event counter.
Definition: pmu_armv8.h:332
__STATIC_INLINE uint32_t ARM_PMU_Get_CNTR_OVS(void)
Read counter overflow status.
Definition: pmu_armv8.h:286
#define __STATIC_INLINE
Definition: hw_types.h:57
__STATIC_INLINE void ARM_PMU_CYCCNT_Reset(void)
Reset cycle counter.
Definition: pmu_armv8.h:224
__STATIC_INLINE void ARM_PMU_EVCNTR_ALL_Reset(void)
Reset all event counters.
Definition: pmu_armv8.h:232
__STATIC_INLINE void ARM_PMU_Set_CNTR_IRQ_Enable(uint32_t mask)
Enable counter overflow interrupt request.
Definition: pmu_armv8.h:310
__STATIC_INLINE void ARM_PMU_CNTR_Enable(uint32_t mask)
Enable counters.
Definition: pmu_armv8.h:244
__STATIC_INLINE uint32_t ARM_PMU_Get_EVCNTR(uint32_t num)
Read event counter.
Definition: pmu_armv8.h:275
__STATIC_INLINE void ARM_PMU_Set_EVTYPER(uint32_t num, uint32_t type)
Set event to count for PMU eventer counter.
Definition: pmu_armv8.h:216
__STATIC_INLINE void ARM_PMU_Set_CNTR_IRQ_Disable(uint32_t mask)
Disable counter overflow interrupt request.
Definition: pmu_armv8.h:322
__STATIC_INLINE void ARM_PMU_CNTR_Disable(uint32_t mask)
Disable counters.
Definition: pmu_armv8.h:256
__STATIC_INLINE void ARM_PMU_Set_CNTR_OVS(uint32_t mask)
Clear counter overflow status.
Definition: pmu_armv8.h:298
__STATIC_INLINE uint32_t ARM_PMU_Get_CCNTR(void)
Read cycle counter.
Definition: pmu_armv8.h:265
__STATIC_INLINE void ARM_PMU_Disable(void)
Disable the PMU.
Definition: pmu_armv8.h:206