![]() |
![]() |
|
CC35xxDriverLibrary
|
Go to the source code of this file.
Functions | |
| __STATIC_INLINE void | ARM_PMU_Enable (void) |
| PMU Functions. More... | |
| __STATIC_INLINE void | ARM_PMU_Disable (void) |
| Disable the PMU. More... | |
| __STATIC_INLINE void | ARM_PMU_Set_EVTYPER (uint32_t num, uint32_t type) |
| Set event to count for PMU eventer counter. More... | |
| __STATIC_INLINE void | ARM_PMU_CYCCNT_Reset (void) |
| Reset cycle counter. More... | |
| __STATIC_INLINE void | ARM_PMU_EVCNTR_ALL_Reset (void) |
| Reset all event counters. More... | |
| __STATIC_INLINE void | ARM_PMU_CNTR_Enable (uint32_t mask) |
| Enable counters. More... | |
| __STATIC_INLINE void | ARM_PMU_CNTR_Disable (uint32_t mask) |
| Disable counters. More... | |
| __STATIC_INLINE uint32_t | ARM_PMU_Get_CCNTR (void) |
| Read cycle counter. More... | |
| __STATIC_INLINE uint32_t | ARM_PMU_Get_EVCNTR (uint32_t num) |
| Read event counter. More... | |
| __STATIC_INLINE uint32_t | ARM_PMU_Get_CNTR_OVS (void) |
| Read counter overflow status. More... | |
| __STATIC_INLINE void | ARM_PMU_Set_CNTR_OVS (uint32_t mask) |
| Clear counter overflow status. More... | |
| __STATIC_INLINE void | ARM_PMU_Set_CNTR_IRQ_Enable (uint32_t mask) |
| Enable counter overflow interrupt request. More... | |
| __STATIC_INLINE void | ARM_PMU_Set_CNTR_IRQ_Disable (uint32_t mask) |
| Disable counter overflow interrupt request. More... | |
| __STATIC_INLINE void | ARM_PMU_CNTR_Increment (uint32_t mask) |
| Software increment event counter. More... | |
| #define ARM_PMU_ARMV8_H |
| #define ARM_PMU_SW_INCR 0x0000 |
PMU Events.
| #define ARM_PMU_L1I_CACHE_REFILL 0x0001 |
L1 I-Cache refill
| #define ARM_PMU_L1D_CACHE_REFILL 0x0003 |
L1 D-Cache refill
| #define ARM_PMU_L1D_CACHE 0x0004 |
L1 D-Cache access
| #define ARM_PMU_LD_RETIRED 0x0006 |
Memory-reading instruction architecturally executed and condition code check pass
| #define ARM_PMU_ST_RETIRED 0x0007 |
Memory-writing instruction architecturally executed and condition code check pass
| #define ARM_PMU_INST_RETIRED 0x0008 |
Instruction architecturally executed
| #define ARM_PMU_EXC_TAKEN 0x0009 |
Exception entry
| #define ARM_PMU_EXC_RETURN 0x000A |
Exception return instruction architecturally executed and the condition code check pass
| #define ARM_PMU_PC_WRITE_RETIRED 0x000C |
Software change to the Program Counter (PC). Instruction is architecturally executed and condition code check pass
| #define ARM_PMU_BR_IMMED_RETIRED 0x000D |
Immediate branch architecturally executed
| #define ARM_PMU_BR_RETURN_RETIRED 0x000E |
Function return instruction architecturally executed and the condition code check pass
| #define ARM_PMU_UNALIGNED_LDST_RETIRED 0x000F |
Unaligned memory memory-reading or memory-writing instruction architecturally executed and condition code check pass
| #define ARM_PMU_BR_MIS_PRED 0x0010 |
Mispredicted or not predicted branch speculatively executed
| #define ARM_PMU_CPU_CYCLES 0x0011 |
Cycle
| #define ARM_PMU_BR_PRED 0x0012 |
Predictable branch speculatively executed
| #define ARM_PMU_MEM_ACCESS 0x0013 |
Data memory access
| #define ARM_PMU_L1I_CACHE 0x0014 |
Level 1 instruction cache access
| #define ARM_PMU_L1D_CACHE_WB 0x0015 |
Level 1 data cache write-back
| #define ARM_PMU_L2D_CACHE 0x0016 |
Level 2 data cache access
| #define ARM_PMU_L2D_CACHE_REFILL 0x0017 |
Level 2 data cache refill
| #define ARM_PMU_L2D_CACHE_WB 0x0018 |
Level 2 data cache write-back
| #define ARM_PMU_BUS_ACCESS 0x0019 |
Bus access
| #define ARM_PMU_MEMORY_ERROR 0x001A |
Local memory error
| #define ARM_PMU_INST_SPEC 0x001B |
Instruction speculatively executed
| #define ARM_PMU_BUS_CYCLES 0x001D |
Bus cycles
| #define ARM_PMU_CHAIN 0x001E |
For an odd numbered counter, increment when an overflow occurs on the preceding even-numbered counter on the same PE
| #define ARM_PMU_L1D_CACHE_ALLOCATE 0x001F |
Level 1 data cache allocation without refill
| #define ARM_PMU_L2D_CACHE_ALLOCATE 0x0020 |
Level 2 data cache allocation without refill
| #define ARM_PMU_BR_RETIRED 0x0021 |
Branch instruction architecturally executed
| #define ARM_PMU_BR_MIS_PRED_RETIRED 0x0022 |
Mispredicted branch instruction architecturally executed
| #define ARM_PMU_STALL_FRONTEND 0x0023 |
No operation issued because of the frontend
| #define ARM_PMU_STALL_BACKEND 0x0024 |
No operation issued because of the backend
| #define ARM_PMU_L2I_CACHE 0x0027 |
Level 2 instruction cache access
| #define ARM_PMU_L2I_CACHE_REFILL 0x0028 |
Level 2 instruction cache refill
| #define ARM_PMU_L3D_CACHE_ALLOCATE 0x0029 |
Level 3 data cache allocation without refill
| #define ARM_PMU_L3D_CACHE_REFILL 0x002A |
Level 3 data cache refill
| #define ARM_PMU_L3D_CACHE 0x002B |
Level 3 data cache access
| #define ARM_PMU_L3D_CACHE_WB 0x002C |
Level 3 data cache write-back
| #define ARM_PMU_LL_CACHE_RD 0x0036 |
Last level data cache read
| #define ARM_PMU_LL_CACHE_MISS_RD 0x0037 |
Last level data cache read miss
| #define ARM_PMU_L1D_CACHE_MISS_RD 0x0039 |
Level 1 data cache read miss
| #define ARM_PMU_OP_COMPLETE 0x003A |
Operation retired
| #define ARM_PMU_OP_SPEC 0x003B |
Operation speculatively executed
| #define ARM_PMU_STALL 0x003C |
Stall cycle for instruction or operation not sent for execution
| #define ARM_PMU_STALL_OP_BACKEND 0x003D |
Stall cycle for instruction or operation not sent for execution due to pipeline backend
| #define ARM_PMU_STALL_OP_FRONTEND 0x003E |
Stall cycle for instruction or operation not sent for execution due to pipeline frontend
| #define ARM_PMU_STALL_OP 0x003F |
Instruction or operation slots not occupied each cycle
| #define ARM_PMU_L1D_CACHE_RD 0x0040 |
Level 1 data cache read
| #define ARM_PMU_LE_RETIRED 0x0100 |
Loop end instruction executed
| #define ARM_PMU_LE_SPEC 0x0101 |
Loop end instruction speculatively executed
| #define ARM_PMU_BF_RETIRED 0x0104 |
Branch future instruction architecturally executed and condition code check pass
| #define ARM_PMU_BF_SPEC 0x0105 |
Branch future instruction speculatively executed and condition code check pass
| #define ARM_PMU_LE_CANCEL 0x0108 |
Loop end instruction not taken
| #define ARM_PMU_BF_CANCEL 0x0109 |
Branch future instruction not taken
| #define ARM_PMU_SE_CALL_S 0x0114 |
Call to secure function, resulting in Security state change
| #define ARM_PMU_SE_CALL_NS 0x0115 |
Call to non-secure function, resulting in Security state change
| #define ARM_PMU_DWT_CMPMATCH0 0x0118 |
DWT comparator 0 match
| #define ARM_PMU_DWT_CMPMATCH1 0x0119 |
DWT comparator 1 match
| #define ARM_PMU_DWT_CMPMATCH2 0x011A |
DWT comparator 2 match
| #define ARM_PMU_DWT_CMPMATCH3 0x011B |
DWT comparator 3 match
| #define ARM_PMU_MVE_INST_RETIRED 0x0200 |
MVE instruction architecturally executed
| #define ARM_PMU_MVE_INST_SPEC 0x0201 |
MVE instruction speculatively executed
| #define ARM_PMU_MVE_FP_RETIRED 0x0204 |
MVE floating-point instruction architecturally executed
| #define ARM_PMU_MVE_FP_SPEC 0x0205 |
MVE floating-point instruction speculatively executed
| #define ARM_PMU_MVE_FP_HP_RETIRED 0x0208 |
MVE half-precision floating-point instruction architecturally executed
| #define ARM_PMU_MVE_FP_HP_SPEC 0x0209 |
MVE half-precision floating-point instruction speculatively executed
| #define ARM_PMU_MVE_FP_SP_RETIRED 0x020C |
MVE single-precision floating-point instruction architecturally executed
| #define ARM_PMU_MVE_FP_SP_SPEC 0x020D |
MVE single-precision floating-point instruction speculatively executed
| #define ARM_PMU_MVE_FP_MAC_RETIRED 0x0214 |
MVE floating-point multiply or multiply-accumulate instruction architecturally executed
| #define ARM_PMU_MVE_FP_MAC_SPEC 0x0215 |
MVE floating-point multiply or multiply-accumulate instruction speculatively executed
| #define ARM_PMU_MVE_INT_RETIRED 0x0224 |
MVE integer instruction architecturally executed
| #define ARM_PMU_MVE_INT_SPEC 0x0225 |
MVE integer instruction speculatively executed
| #define ARM_PMU_MVE_INT_MAC_RETIRED 0x0228 |
MVE multiply or multiply-accumulate instruction architecturally executed
| #define ARM_PMU_MVE_INT_MAC_SPEC 0x0229 |
MVE multiply or multiply-accumulate instruction speculatively executed
| #define ARM_PMU_MVE_LDST_RETIRED 0x0238 |
MVE load or store instruction architecturally executed
| #define ARM_PMU_MVE_LDST_SPEC 0x0239 |
MVE load or store instruction speculatively executed
| #define ARM_PMU_MVE_LD_RETIRED 0x023C |
MVE load instruction architecturally executed
| #define ARM_PMU_MVE_LD_SPEC 0x023D |
MVE load instruction speculatively executed
| #define ARM_PMU_MVE_ST_RETIRED 0x0240 |
MVE store instruction architecturally executed
| #define ARM_PMU_MVE_ST_SPEC 0x0241 |
MVE store instruction speculatively executed
| #define ARM_PMU_MVE_LDST_CONTIG_RETIRED 0x0244 |
MVE contiguous load or store instruction architecturally executed
| #define ARM_PMU_MVE_LDST_CONTIG_SPEC 0x0245 |
MVE contiguous load or store instruction speculatively executed
| #define ARM_PMU_MVE_LD_CONTIG_RETIRED 0x0248 |
MVE contiguous load instruction architecturally executed
| #define ARM_PMU_MVE_LD_CONTIG_SPEC 0x0249 |
MVE contiguous load instruction speculatively executed
| #define ARM_PMU_MVE_ST_CONTIG_RETIRED 0x024C |
MVE contiguous store instruction architecturally executed
| #define ARM_PMU_MVE_ST_CONTIG_SPEC 0x024D |
MVE contiguous store instruction speculatively executed
| #define ARM_PMU_MVE_LDST_NONCONTIG_RETIRED 0x0250 |
MVE non-contiguous load or store instruction architecturally executed
| #define ARM_PMU_MVE_LDST_NONCONTIG_SPEC 0x0251 |
MVE non-contiguous load or store instruction speculatively executed
| #define ARM_PMU_MVE_LD_NONCONTIG_RETIRED 0x0254 |
MVE non-contiguous load instruction architecturally executed
| #define ARM_PMU_MVE_LD_NONCONTIG_SPEC 0x0255 |
MVE non-contiguous load instruction speculatively executed
| #define ARM_PMU_MVE_ST_NONCONTIG_RETIRED 0x0258 |
MVE non-contiguous store instruction architecturally executed
| #define ARM_PMU_MVE_ST_NONCONTIG_SPEC 0x0259 |
MVE non-contiguous store instruction speculatively executed
| #define ARM_PMU_MVE_LDST_MULTI_RETIRED 0x025C |
MVE memory instruction targeting multiple registers architecturally executed
| #define ARM_PMU_MVE_LDST_MULTI_SPEC 0x025D |
MVE memory instruction targeting multiple registers speculatively executed
| #define ARM_PMU_MVE_LD_MULTI_RETIRED 0x0260 |
MVE memory load instruction targeting multiple registers architecturally executed
| #define ARM_PMU_MVE_LD_MULTI_SPEC 0x0261 |
MVE memory load instruction targeting multiple registers speculatively executed
| #define ARM_PMU_MVE_ST_MULTI_RETIRED 0x0261 |
MVE memory store instruction targeting multiple registers architecturally executed
| #define ARM_PMU_MVE_ST_MULTI_SPEC 0x0265 |
MVE memory store instruction targeting multiple registers speculatively executed
| #define ARM_PMU_MVE_LDST_UNALIGNED_RETIRED 0x028C |
MVE unaligned memory load or store instruction architecturally executed
| #define ARM_PMU_MVE_LDST_UNALIGNED_SPEC 0x028D |
MVE unaligned memory load or store instruction speculatively executed
| #define ARM_PMU_MVE_LD_UNALIGNED_RETIRED 0x0290 |
MVE unaligned load instruction architecturally executed
| #define ARM_PMU_MVE_LD_UNALIGNED_SPEC 0x0291 |
MVE unaligned load instruction speculatively executed
| #define ARM_PMU_MVE_ST_UNALIGNED_RETIRED 0x0294 |
MVE unaligned store instruction architecturally executed
| #define ARM_PMU_MVE_ST_UNALIGNED_SPEC 0x0295 |
MVE unaligned store instruction speculatively executed
| #define ARM_PMU_MVE_LDST_UNALIGNED_NONCONTIG_RETIRED 0x0298 |
MVE unaligned noncontiguous load or store instruction architecturally executed
| #define ARM_PMU_MVE_LDST_UNALIGNED_NONCONTIG_SPEC 0x0299 |
MVE unaligned noncontiguous load or store instruction speculatively executed
| #define ARM_PMU_MVE_VREDUCE_RETIRED 0x02A0 |
MVE vector reduction instruction architecturally executed
| #define ARM_PMU_MVE_VREDUCE_SPEC 0x02A1 |
MVE vector reduction instruction speculatively executed
| #define ARM_PMU_MVE_VREDUCE_FP_RETIRED 0x02A4 |
MVE floating-point vector reduction instruction architecturally executed
| #define ARM_PMU_MVE_VREDUCE_FP_SPEC 0x02A5 |
MVE floating-point vector reduction instruction speculatively executed
| #define ARM_PMU_MVE_VREDUCE_INT_RETIRED 0x02A8 |
MVE integer vector reduction instruction architecturally executed
| #define ARM_PMU_MVE_VREDUCE_INT_SPEC 0x02A9 |
MVE integer vector reduction instruction speculatively executed
| #define ARM_PMU_MVE_PRED 0x02B8 |
Cycles where one or more predicated beats architecturally executed
| #define ARM_PMU_MVE_STALL 0x02CC |
Stall cycles caused by an MVE instruction
| #define ARM_PMU_MVE_STALL_RESOURCE 0x02CD |
Stall cycles caused by an MVE instruction because of resource conflicts
| #define ARM_PMU_MVE_STALL_RESOURCE_MEM 0x02CE |
Stall cycles caused by an MVE instruction because of memory resource conflicts
| #define ARM_PMU_MVE_STALL_RESOURCE_FP 0x02CF |
Stall cycles caused by an MVE instruction because of floating-point resource conflicts
| #define ARM_PMU_MVE_STALL_RESOURCE_INT 0x02D0 |
Stall cycles caused by an MVE instruction because of integer resource conflicts
| #define ARM_PMU_MVE_STALL_BREAK 0x02D3 |
Stall cycles caused by an MVE chain break
| #define ARM_PMU_MVE_STALL_DEPENDENCY 0x02D4 |
Stall cycles caused by MVE register dependency
| #define ARM_PMU_ITCM_ACCESS 0x4007 |
Instruction TCM access
| #define ARM_PMU_DTCM_ACCESS 0x4008 |
Data TCM access
| #define ARM_PMU_TRCEXTOUT0 0x4010 |
ETM external output 0
| #define ARM_PMU_TRCEXTOUT1 0x4011 |
ETM external output 1
| #define ARM_PMU_TRCEXTOUT2 0x4012 |
ETM external output 2
| #define ARM_PMU_TRCEXTOUT3 0x4013 |
ETM external output 3
| #define ARM_PMU_CTI_TRIGOUT4 0x4018 |
Cross-trigger Interface output trigger 4
| #define ARM_PMU_CTI_TRIGOUT5 0x4019 |
Cross-trigger Interface output trigger 5
| #define ARM_PMU_CTI_TRIGOUT6 0x401A |
Cross-trigger Interface output trigger 6
| #define ARM_PMU_CTI_TRIGOUT7 0x401B |
Cross-trigger Interface output trigger 7
| __STATIC_INLINE void ARM_PMU_Enable | ( | void | ) |
PMU Functions.
Enable the PMU.
| __STATIC_INLINE void ARM_PMU_Disable | ( | void | ) |
Disable the PMU.
| __STATIC_INLINE void ARM_PMU_Set_EVTYPER | ( | uint32_t | num, |
| uint32_t | type | ||
| ) |
Set event to count for PMU eventer counter.
| [in] | num | Event counter (0-30) to configure |
| [in] | type | Event to count |
| __STATIC_INLINE void ARM_PMU_CYCCNT_Reset | ( | void | ) |
Reset cycle counter.
| __STATIC_INLINE void ARM_PMU_EVCNTR_ALL_Reset | ( | void | ) |
Reset all event counters.
| __STATIC_INLINE void ARM_PMU_CNTR_Enable | ( | uint32_t | mask | ) |
Enable counters.
| [in] | mask | Counters to enable |
| __STATIC_INLINE void ARM_PMU_CNTR_Disable | ( | uint32_t | mask | ) |
Disable counters.
| [in] | mask | Counters to enable |
| __STATIC_INLINE uint32_t ARM_PMU_Get_CCNTR | ( | void | ) |
Read cycle counter.
| __STATIC_INLINE uint32_t ARM_PMU_Get_EVCNTR | ( | uint32_t | num | ) |
Read event counter.
| [in] | num | Event counter (0-30) to read |
| __STATIC_INLINE uint32_t ARM_PMU_Get_CNTR_OVS | ( | void | ) |
Read counter overflow status.
| __STATIC_INLINE void ARM_PMU_Set_CNTR_OVS | ( | uint32_t | mask | ) |
Clear counter overflow status.
| [in] | mask | Counter overflow status bits to clear |
| __STATIC_INLINE void ARM_PMU_Set_CNTR_IRQ_Enable | ( | uint32_t | mask | ) |
Enable counter overflow interrupt request.
| [in] | mask | Counter overflow interrupt request bits to set |
| __STATIC_INLINE void ARM_PMU_Set_CNTR_IRQ_Disable | ( | uint32_t | mask | ) |
Disable counter overflow interrupt request.
| [in] | mask | Counter overflow interrupt request bits to clear |
| __STATIC_INLINE void ARM_PMU_CNTR_Increment | ( | uint32_t | mask | ) |
Software increment event counter.
| [in] | mask | Counters to increment |