|
 |
Go to the documentation of this file. 36 #ifndef __HW_MEMMAP_H__ 37 #define __HW_MEMMAP_H__ 45 #define HOSTMCU_TGT_BASE 0x00000000 46 #define TCM_CRAM_BASE 0x00000000 47 #define TCM_CRAM_SEC_BASE 0x04000000 48 #define CRAM_BASE 0x08000000 49 #define CRAM_SEC_BASE 0x0C000000 50 #define EXT_FLASH_BASE 0x10000000 51 #define EXT_FLASH_SEC_BASE 0x14000000 52 #define TCM_DRAM_BASE 0x20000000 53 #define TCM_DRAM_SEC_BASE 0x24000000 54 #define DRAM_BASE 0x28000000 55 #define DRAM_SEC_BASE 0x2C000000 56 #define EXT_PSRAM_BASE 0x60000000 57 #define EXT_PSRAM_SEC_BASE 0x64000000 58 #define HOST_MCU_BASE 0x41900000 59 #define ICACHE_BASE 0x41902000 60 #define DCACHE_BASE 0x41902400 61 #define HOST_MCU_SEC_BASE 0x41903000 62 #define OSPI_REGS_BASE 0x41910000 63 #define OSPI_INDAC_BASE 0x41911000 64 #define HOST_XIP_REGS_BASE 0x41912000 65 #define HIF_BASE 0x408A0000 66 #define COEX_BASE 0x40850000 67 #define IOMUX_BASE 0x41140000 68 #define PRCM_BASE 0x41090000 69 #define PRCM_AON_BASE 0x41090000 70 #define PRCM_SCRATCHPAD_BASE 0x4109F000 71 #define PLL_SHARING_BASE 0x410A0000 72 #define CKM_BASE 0x410a0000 73 #define SOC_DEBUGSS_BASE 0x410d0000 74 #define SOC_DEBUGSS_DSSM_BASE 0x410d0000 75 #define SOC_IC_REGS_BASE 0x410f0000 76 #define SOC_AON_BASE 0x41100000 77 #define SOC_AAON_BASE 0x41104000 78 #define RTC_BASE 0x41108000 79 #define WSOC_OCLA_BASE 0x411C0000 80 #define MEMSS_BASE 0x41C00000 81 #define HOSTMCU_AON_BASE 0x411D0000 82 #define SYSRESOURCES_BASE 0x411E0000 83 #define SYSTIM_BASE 0x411E2000 84 #define HOST_DMA_TGT_BASE 0x41A00000 85 #define HSM_BASE 0x41B00000 86 #define HSM_NON_SEC_BASE 0x41B04000 87 #define HSM_SEC_BASE 0x41B05000 88 #define I2C0_BASE 0x41200000 89 #define I2C1_BASE 0x41210000 90 #define SPI0_BASE 0x41220000 91 #define SPI1_BASE 0x41230000 92 #define UARTLIN0_BASE 0x41240000 93 #define UARTLIN1_BASE 0x41250000 94 #define UARTLIN2_BASE 0x41300000 95 #define GPTIMER0_BASE 0x41260000 96 #define GPTIMER1_BASE 0x41268000 97 #define I2S_BASE 0x41270000 98 #define PDM_BASE 0x41280000 99 #define DCAN_BASE 0x412A0000 100 #define ADC_BASE 0x412B0000 101 #define SDMMC_BASE 0x412C0000 102 #define SDIO_CARD_FN1_BASE 0x412D0000 103 #define SDIO_CORE_BASE 0x412E0000 104 #define CORE_AON_BASE 0x41E00000 107 #define CPU_ITM_BASE 0xE0000000 // CPU_ITM 108 #define CPU_DWT_BASE 0xE0001000 // CPU_DWT 109 #define CPU_ICB_BASE 0xE000E000 // CPU_ICB 110 #define CPU_SYSTICK_BASE 0xE000E010 // CPU_SYSTICK 111 #define CPU_NVIC_BASE 0xE000E100 // CPU_NVIC 112 #define CPU_MPU_BASE 0xE000EDC0 // CPU_MPU 113 #define CPU_SAU_BASE 0xE000EDD0 // CPU_SAU 114 #define CPU_FPU_BASE 0xE000EF30 // CPU_FPU 116 #endif // __HW_MEMMAP__